(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
A stainless steel ball grip, where the surface has a beautiful mirror finish.
Part Number |
---|
SUSBA-20X5 |
SUSBA-20X6 |
SUSBA-25X6 |
SUSBA-25X8 |
SUSBA-32X8 |
SUSBA-32X10 |
SUSBA-40X10 |
SUSBA-40X12 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Mounting Section Diameter (mm) | Mounting Section Length (mm) | Knob Outer Diameter (Ø) | Knob Height (mm) |
---|---|---|---|---|---|---|---|---|---|
฿ 516.79 | KNS KNOB | 1 Piece(s) | 3 Day(s) | M5 | 10 | 20 | 18 | ||
฿ 516.64 | KNS KNOB | 1 Piece(s) | 10 Day(s) | M6 | 11 | 20 | 18 | ||
฿ 589.66 | KNS KNOB | 1 Piece(s) | 4 Day(s) | M6 | 11 | 25 | 22 | ||
฿ 599.28 | KNS KNOB | 1 Piece(s) | 3 Day(s) | M8 | 14 | 25 | 22 | ||
฿ 756.96 | KNS KNOB | 1 Piece(s) | 4 Day(s) | M8 | 16 | 32 | 29 | ||
฿ 766.57 | KNS KNOB | 1 Piece(s) | 3 Day(s) | M10 | 20 | 32 | 29 | ||
฿ 1,022.55 | KNS KNOB | 1 Piece(s) | 3 Day(s) | M10 | 20 | 40 | 37 | ||
฿ 1,021.00 | KNS KNOB | 1 Piece(s) | 3 Day(s) | M12 | 24 | 40 | 37 |
Loading...
Mounting Section Type | Female Thread | Main Body, Type | Round Shape | Knob Material | Stainless SUS303 |
---|---|---|---|---|---|
Round Shape, Type | Ball | Mounting Section, Material | Stainless SUS303 | Set Screw Flat Machining | No |
Side Machined | No | Additional Function | No | Mounting Part Machining | Blind Hole |
Knob Surface Treatment | Buffing (Mirror Finish) | Mounting Section, Surface Treatment | No |
How can we improve?
How can we improve?