(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]Use screw tip hex socket to install.
Part Number |
---|
RG-28 |
RG-40 |
RG-40-N |
RG-40-N-SUS |
RG-50 |
RG-50-N |
RG-50-N-SUS |
RG-65 |
RG-65-N |
RG-65-N-SUS |
RG-80 |
RG-80-N |
RG-80-N-SUS |
RG-80-NB |
RG-90-N |
RG-90-N-SUS |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Handle Material | Mounting Section Material | Mounting Section Surface Treatment | Nominal of Thread M | Handle Thickness D (mm) | Grip length (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 228.62 | KNS GRIP | 1 Piece(s) | 4 Day(s) | Black phenol resin | [Steel] Steel SUM22L | Trivalent Chromate | M6 | 14 | 28 | ||
฿ 315.96 | KNS GRIP | 1 Piece(s) | 4 Day(s) | Black phenol resin | [Steel] Steel SUM22L | Trivalent Chromate | M6 | 18 | 40 | ||
฿ 331.97 | KNS GRIP | 1 Piece(s) | 4 Day(s) | [Polypropylene] Polypropylene Black | [Steel] Steel SUM22L | Trivalent Chromate | M6 | 18 | 40 | ||
฿ 1,031.01 | KNS GRIP | 1 Piece(s) | 4 Day(s) | [Polypropylene] Polypropylene Black | Stainless SUS303 | No | M6 | 18 | 40 | ||
฿ 337.46 | KNS GRIP | 1 Piece(s) | 4 Day(s) | Black phenol resin | [Steel] Steel SUM22L | Trivalent Chromate | M6 | 21 | 50 | ||
฿ 356.50 | KNS GRIP | 1 Piece(s) | 4 Day(s) | [Polypropylene] Polypropylene Black | [Steel] Steel SUM22L | Trivalent Chromate | M6 | 21 | 50 | ||
฿ 1,068.24 | KNS GRIP | 1 Piece(s) | 4 Day(s) | [Polypropylene] Polypropylene Black | Stainless SUS303 | No | M6 | 21 | 50 | ||
฿ 402.01 | KNS GRIP | 1 Piece(s) | 4 Day(s) | Black phenol resin | [Steel] Steel SUM22L | Trivalent Chromate | M8 | 23 | 65 | ||
฿ 429.34 | KNS GRIP | 1 Piece(s) | 6 Day(s) | [Polypropylene] Polypropylene Black | [Steel] Steel SUM22L | Trivalent Chromate | M6 | 23 | 65 | ||
฿ 1,254.76 | KNS GRIP | 1 Piece(s) | 4 Day(s) | [Polypropylene] Polypropylene Black | Stainless SUS303 | No | M6 | 23 | 65 | ||
฿ 423.71 | KNS GRIP | 1 Piece(s) | 4 Day(s) | Black phenol resin | [Steel] Steel SUM22L | Trivalent Chromate | M10 | 26 | 80 | ||
฿ 472.76 | KNS GRIP | 1 Piece(s) | 4 Day(s) | [Polypropylene] Polypropylene Black | [Steel] Steel SUM22L | Trivalent Chromate | M10 | 26 | 80 | ||
฿ 1,256.31 | KNS GRIP | 1 Piece(s) | 4 Day(s) | [Polypropylene] Polypropylene Black | Stainless SUS303 | No | M10 | 26 | 80 | ||
฿ 473.22 | KNS GRIP | 1 Piece(s) | 4 Day(s) | [Polypropylene] Polypropylene Black | [Steel] Steel SUM22L | Trivalent Chromate | M8 | 26 | 80 | ||
฿ 490.03 | KNS GRIP | 1 Piece(s) | 4 Day(s) | [Polypropylene] Polypropylene Black | [Steel] Steel SUM22L | Trivalent Chromate | M12 | 28 | 90 | ||
฿ 1,327.54 | KNS GRIP | 1 Piece(s) | 4 Day(s) | [Polypropylene] Polypropylene Black | Stainless SUS303 | No | M12 | 28 | 90 |
Loading...
Type | Rotation Shape | Shape | Stick type (straight) | Grip surface treatment | No |
---|---|---|---|---|---|
Mounting Method | Male thread with Hexagon socket head cap |
How can we improve?
How can we improve?