(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Bearing Holder Set, Directly mounted type, Ellipse shape BEM
Bearings with housings are commonly used in various industrial applications and providing a mounting structure.They offer a wide variety of sizes to choose from.
[Feature]
● Bearing Inner Diameter (mm.): 6, 8 and 20
● Flange Shape : Compact Type
● Seal : ZZ (Double Shield)
● Material :
Bearing - Bearing steel
Housing - S45C
[Application]
Bearings with housings are commonly used in automation machines system
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Bearing Inner Dia. d (mm) | Width (mm) | Outer diameter or external shape H |
---|---|---|---|---|---|---|---|---|---|
฿ 813.17 | KNS BEARING HOLDER | 1 Piece(s) | 4 Day(s) | 10 | 10 | 10 | 50 | ||
฿ 840.70 | KNS BEARING HOLDER | 1 Piece(s) | 13 Day(s) | 10 | 12 | 10 | 52 | ||
฿ 841.75 | KNS BEARING HOLDER | 1 Piece(s) | 4 Day(s) | 10 | 15 | 11 | 60 | ||
฿ 986.54 | KNS BEARING HOLDER | 1 Piece(s) | 4 Day(s) | 10 | 20 | 14 | 77 | ||
฿ 1,100.95 | KNS BEARING HOLDER | 1 Piece(s) | 4 Day(s) | 10 | 25 | 14 | 88 | ||
฿ 1,290.32 | KNS BEARING HOLDER | 1 Piece(s) | 13 Day(s) | 10 | 30 | 15 | 96 | ||
฿ 1,431.85 | KNS BEARING HOLDER | 1 Piece(s) | 4 Day(s) | 10 | 35 | 16 | 104 | ||
฿ 1,662.66 | KNS BEARING HOLDER | 1 Piece(s) | 4 Day(s) | 10 | 40 | 17 | 114 | ||
฿ 675.77 | KNS BEARING HOLDER | 1 Piece(s) | 4 Day(s) | 10 | 5 | 7 | 36 | ||
฿ 669.77 | KNS BEARING HOLDER | 1 Piece(s) | 4 Day(s) | 10 | 6 | 8 | 39 | ||
฿ 761.05 | KNS BEARING HOLDER | 1 Piece(s) | 4 Day(s) | 10 | 8 | 9 | 45 | ||
฿ 770.64 | KNS BEARING HOLDER | 1 Piece(s) | 4 Day(s) | 10 | 10 | 11 | 54 | ||
฿ 809.29 | KNS BEARING HOLDER | 1 Piece(s) | 4 Day(s) | 10 | 12 | 12 | 56 | ||
฿ 931.02 | KNS BEARING HOLDER | 1 Piece(s) | 4 Day(s) | 10 | 15 | 13 | 64 | ||
฿ 1,382.44 | KNS BEARING HOLDER | 1 Piece(s) | 4 Day(s) | 10 | 20 | 16 | 81 | ||
฿ 1,126.21 | KNS BEARING HOLDER | 1 Piece(s) | 4 Day(s) | 10 | 25 | 17 | 94 | ||
฿ 1,269.15 | KNS BEARING HOLDER | 1 Piece(s) | 4 Day(s) | 10 | 30 | 18 | 104 | ||
฿ 634.37 | KNS BEARING HOLDER | 1 Piece(s) | 4 Day(s) | 10 | 5 | 7 | 38 | ||
฿ 681.74 | KNS BEARING HOLDER | 1 Piece(s) | 4 Day(s) | 10 | 6 | 8 | 41 | ||
฿ 708.35 | KNS BEARING HOLDER | 1 Piece(s) | 4 Day(s) | 10 | 8 | 10 | 47 | ||
฿ 928.52 | KNS BEARING HOLDER | 1 Piece(s) | 4 Day(s) | 10 | 10 | 8 | 45 | ||
฿ 951.98 | KNS BEARING HOLDER | 1 Piece(s) | 4 Day(s) | 10 | 12 | 8 | 48 | ||
฿ 1,021.50 | KNS BEARING HOLDER | 1 Piece(s) | 4 Day(s) | 10 | 15 | 9 | 57 | ||
฿ 1,071.66 | KNS BEARING HOLDER | 1 Piece(s) | 4 Day(s) | 10 | 20 | 11 | 69 |
Loading...
Main Body Shape | Flange Shape | Bearing Type | Deep Groove Ball Bearing | Bearing material | Bearing steel |
---|---|---|---|---|---|
Bearing number | Single | Body Material | S45C | Flange Shape | Compact Type |
Retaining Ring | No | Types | Bearing holder set | Surface Treatment | Lead-free Electroless Nickel Plating |
How can we improve?
How can we improve?