(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
The ball moves in and out by the action of the spring built into the screw. Can be used for indexing, positioning and extrusion of jigs. Select the required size from the range of thread diameters M4 to M24.
Part Number |
---|
SPL-4 |
SPL-5 |
SPL-6 |
SPL-8 |
SPL-10 |
SPL-12 |
SPL-16 |
SPL-20 |
SPL-24 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Outer Diameter M (mm) | Stroke I (mm) | Min Load (Range) (N) | Min Load (N) | Max Load (N) |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 140.97 | KNS PLUNGER | 1 Piece(s) | 4 Day(s) | 10 | 4 | 1.5 | 0.01~50 | 4.5 | 12.5 | ||
฿ 141.02 | KNS PLUNGER | 1 Piece(s) | 4 Day(s) | 10 | 5 | 2 | 0.01~50 | 5 | 13.0 | ||
฿ 141.11 | KNS PLUNGER | 1 Piece(s) | 4 Day(s) | 10 | 6 | 2 | 0.01~50 | 6 | 17.0 | ||
฿ 155.33 | KNS PLUNGER | 1 Piece(s) | 4 Day(s) | 10 | 8 | 2 | 0.01~50 | 16 | 33 | ||
฿ 159.50 | KNS PLUNGER | 1 Piece(s) | 4 Day(s) | 10 | 10 | 2.5 | 0.01~50 | 19 | 42 | ||
฿ 242.27 | KNS PLUNGER | 1 Piece(s) | 3 Day(s) | 10 | 12 | 3.5 | 0.01~50 | 22 | 57 | ||
฿ 310.89 | KNS PLUNGER | 1 Piece(s) | 4 Day(s) | 10 | 16 | 4.5 | 0.01~50 | 38 | 78.0 | ||
฿ 430.55 | KNS PLUNGER | 1 Piece(s) | 4 Day(s) | 10 | 20 | 6.5 | 0.01~50 | 39 | 81.0 | ||
฿ 911.24 | KNS PLUNGER | 1 Piece(s) | 4 Day(s) | 10 | 24 | 8 | 50.01~100 | 72 | 155.0 |
Loading...
Tip material | Steel SUM22L | Body Material | Steel SUM22L | Mounting Method | Screw-In |
---|---|---|---|---|---|
Lock | No | Screw Type of Pin Plunger | Spherical Surface / Short Stroke | Wrench Hole Shape | Flathead |
Main Body Surface Treatment | Black triiron tetraoxide coating | Tip surface treatment | Black triiron tetraoxide coating | Tip Heat Treatment | No |
How can we improve?
How can we improve?