(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Applications]It is used for positioning of round shafts. [Specifications]·SC-0408 to SC-2518, material: steel SUM22, surface treatment: black oxide coating, SC-2818 to SC-8032, material: pipe steel material STKM13A, surface treatment: black oxide coating, hex socket head set screw, material: steel material SCM435, surface treatment: black oxide coating
Fastening Method | Set Screw | Specifications | Standard | Material | Iron |
---|---|---|---|---|---|
Surface Treatment | Surface Treatment | Thickness | Standard type | Surface Treatment | Black triiron tetraoxide coating |
Please check the type/dimensions/specifications of the part SC-0408 in the Shaft Collars SC series.
Part Number |
---|
SC-0508 |
SC-0610 |
SC-0810 |
SC-1010 |
SC-1210 |
SC-1310 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | I.D. | Outer Diameter d | Width L | Material |
---|---|---|---|---|---|---|---|---|---|
฿ 92.37 | 1 Piece(s) | 4 Day(s) | 10 | 5 | 14 | 8 | Steel SUM22 | ||
฿ 101.00 | 1 Piece(s) | 4 Day(s) | 10 | 6 | 16 | 10 | Steel SUM22 | ||
฿ 118.66 | 1 Piece(s) | 3 Day(s) | 10 | 8 | 18 | 10 | Steel SUM22 | ||
฿ 123.15 | 1 Piece(s) | 3 Day(s) | 10 | 10 | 20 | 10 | Steel SUM22 | ||
฿ 141.10 | 1 Piece(s) | 3 Day(s) | 10 | 12 | 26 | 10 | Steel SUM22 | ||
฿ 130.69 | 1 Piece(s) | 4 Day(s) | 10 | 13 | 26 | 10 | Steel SUM22 |
How can we improve?
How can we improve?