1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 5:00 21/4/2024 to 5:00 22/4/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน เมษายน 2567 | Notice holiday in April 2024 > คลิก

TAC Duct AS for Powder and Granules

TAC Duct AS for Powder and Granules
You can add up to 6 items per a category to the compare list.

Part Number :
  • Price :
    ---
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

· Duct hose with anti-static effect.
[Features]
· TAC SD-AS duct type.
· Sustained anti-static effect due to the use of special blended flexible resin.
[Applications]
· Ideal for exhaust from indoors that does not attract static electricity.
· Ideal for collecting dust from woodworking machines, etc.
· Also convenient for transporting powder and non-food products.

Part Number
21133-32-[1-50/1]
21133-50-[1-30/1]
21133-65-[1-30/1]
21133-75-[1-30/1]
21133-100-[1-30/1]
21133-125-[1-20/1]
21133-150-[1-20/1]
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSI.D.
(Ø)
O.D.
(Ø)
Allowable Pressure (Normal Temperature)
(MPa)
Allowable Bending Radius
(mm)
Nominal Diameter (mm) Nominal Diameter (inch) Length
(m)

-

TTK DUCT HOSE 1 Piece(s) 9 Day(s) 1032.438.60.0632321 1/41 ~ 50

-

TTK DUCT HOSE 1 Piece(s) 9 Day(s) 1050.660.20.05505021 ~ 30

-

TTK DUCT HOSE 1 Piece(s) 9 Day(s) 1062.4720.0465652 1/21 ~ 30

-

TTK DUCT HOSE 1 Piece(s) 9 Day(s) 1076.486.40.04757531 ~ 30

-

TTK DUCT HOSE 1 Piece(s) 9 Day(s) 10101.6112.20.0310010041 ~ 30

-

TTK DUCT HOSE 1 Piece(s) 9 Day(s) 10125.9137.70.0212512551 ~ 20

-

TTK DUCT HOSE 1 Piece(s) 9 Day(s) 10152.4164.80.0215015061 ~ 20

Loading...

  1. 1

Basic Information

Material Polypropylene/EPDM Cutting Service Usage Presence Properties Antistatic Performance
Color Transparent (Clear Green) Applicable Fluid Grains / Air Operating Temperature Range(°C) -10::50