1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 5:00 21/4/2024 to 5:00 22/4/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน เมษายน 2567 | Notice holiday in April 2024 > คลิก

Bellows Duct

Bellows Duct
You can add up to 6 items per a category to the compare list.

Part Number :
  • Price :
    ---
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Features large diameter opening yet is lightweight and can be freely shortened or elongated and can be stored compactly at approximately 1/3 of its full size. Can be used for ventilation, exhaust and dust collection applications in various areas such as construction areas inside manholes or tunnels.

[Features]
Can be freely shortened or elongated and can be stored compactly at approximately 1/3 of its full size.
Features large diameter opening yet is lightweight and is easy to transport

Part Number
21104-350-[1-10/1]
21104-400-[1-10/1]
21104-450-[1-10/1]
21104-500-[1-10/1]
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSI.D.
(Ø)
O.D.
(Ø)
Allowable Pressure (Normal Temperature)
(MPa)
Allowable Bending Radius
(mm)
Nominal Diameter (mm) Nominal Diameter (inch) Length
(m)

-

TTK DUCT HOSE 1 Piece(s) 9 Day(s) 10350367.00.005350350141 ~ 10

-

TTK DUCT HOSE 1 Piece(s) 10 Day(s) 10400418.00.004400400161 ~ 10

-

TTK DUCT HOSE 1 Piece(s) 9 Day(s) 10450469.00.004450450181 ~ 10

-

TTK DUCT HOSE 1 Piece(s) 10 Day(s) 10500520.00.003500500201 ~ 10

Loading...

  1. 1

Basic Information

Material Polypropylene/EPDM Cutting Service Usage Presence Properties Standard
Color Gray Applicable Fluid Air Operating Temperature Range(°C) -10::50