1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน เมษายน 2567 | Notice holiday in April 2024 > คลิก

Duct Hose, Kana Aluminum II Type

Duct Hose, Kana Aluminum II Type
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,180.60/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
· The elasticity and flexibility allow the product to be used for piping in even tight spaces.
· Can be reduced to 1/10 the size for compact storage (II Type).
· Lightweight and easy to carry. Hose does not require much space to stock or transport.
· Easy cutting and mounting enables easy piping construction.
[Applications]
· For exhaust fan ducts for houses, apartments and shops.
· Air conditioning for buildings and other structures.

Part Number
DC-AL2-100-05
DC-AL2-125-05
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipI.D.
(Ø)
O.D.
(Ø)
Allowable Bending Radius
(mm)
Nominal diameter mm (inch)

฿ 2,180.60

KFC DUCT HOSE 2 Piece(s) 5 Day(s) 109.0111.465100(4)

฿ 2,571.13

KFC DUCT HOSE 2 Piece(s) 13 Day(s) 131.4133.775125(5)

Loading...

  1. 1

Basic Information

Material Aluminum Foil + Steel Line Cutting Service Usage No Properties Standard
Applicable Fluid Air Maximum Allowable Pressure (Normal Temperature)(MPa) 0.01 Operating Temperature Range(°C) 10::80
Length(m) 5 Purchase unit(piece) 2