(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
One-way, compact and durable. Main body type Rotary type, Operating environment Standard, Main body material Resin, Additional function With damper, Opening angle θ (deg) 360, Mounting method Screw mount, Mounting screw hole type Round hole
Part Number |
---|
TD88L1-100 |
TD88L1-200 |
TD88L1-300 |
TD88L1-400 |
TD88R1-100 |
TD88R1-200 |
TD88R1-300 |
TD88R1-400 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Allowable Torque(1 use) (N·m) | Braking Direction |
---|---|---|---|---|---|---|---|---|
฿ 474.63 | TOK ROTARY DAMPERS TD | 1 Piece(s) | 3 Day(s) | 10 | 0.01 | CCW(L) | ||
฿ 474.63 | TOK ROTARY DAMPERS TD | 1 Piece(s) | 3 Day(s) | 10 | 0.02 | CCW(L) | ||
฿ 430.70 | TOK ROTARY DAMPERS TD | 1 Piece(s) | 77 Day(s) | 10 | 0.03 | CCW(L) | ||
฿ 474.63 | TOK ROTARY DAMPERS TD | 1 Piece(s) | 3 Day(s) | 10 | 0.04 | CCW(L) | ||
฿ 474.63 | TOK ROTARY DAMPERS TD | 1 Piece(s) | 3 Day(s) | 10 | 0.01 | CW(R) | ||
฿ 474.63 | TOK ROTARY DAMPERS TD | 1 Piece(s) | 3 Day(s) | 10 | 0.02 | CW(R) | ||
฿ 474.63 | TOK ROTARY DAMPERS TD | 1 Piece(s) | 3 Day(s) | 10 | 0.03 | CW(R) | ||
฿ 474.63 | TOK ROTARY DAMPERS TD | 1 Piece(s) | 3 Day(s) | 10 | 0.04 | CW(R) |
Loading...
Body Material | Resin | Main Body Type | Rotary shape | Operating Environment | Standard |
---|---|---|---|---|---|
Mounting Method | Screw | Additional Function | With Damper | Mounting Screw Hole Type | Round hole |
Main Body Surface Treatment | No | Opening Angle θ(deg) | 360 |
How can we improve?
How can we improve?