(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Ultra-compact, ultra-small damper.
· Bidirectional endless damper.
· Compact product with a standard shape.
[Applications]
· Small-sized door opening and closing part, compact storage.
Part Number |
---|
TD102W1-25 |
TD102W1-40 |
TD102W1-60 |
TD102W1-80 |
TD102W1-120 |
TD102W1-150 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Allowable Torque(1 use) (N·m) |
---|---|---|---|---|---|---|---|
฿ 120.00 | TOK ROTARY DAMPERS TD | 1 Piece(s) | Available | 3 Day(s) | 10 | 0.0025 | |
฿ 120.00 | TOK ROTARY DAMPERS TD | 1 Piece(s) | 73 Day(s) | 10 | 0.004 | ||
฿ 120.00 | TOK ROTARY DAMPERS TD | 1 Piece(s) | 3 Day(s) | 10 | 0.006 | ||
฿ 120.00 | TOK ROTARY DAMPERS TD | 1 Piece(s) | Available | 3 Day(s) | 10 | 0.008 | |
฿ 120.00 | TOK ROTARY DAMPERS TD | 1 Piece(s) | Available | 3 Day(s) | 10 | 0.012 | |
฿ 100.07 ฿ 52.74 | ROTARY DAMPERS TD | 1 Piece(s) | Same day | 10 | 0.015 |
Loading...
Body Material | Resin | Main Body Type | Rotary shape | Operating Environment | Standard |
---|---|---|---|---|---|
Mounting Method | Screw | Additional Function | With Damper | Mounting Screw Hole Type | Round hole |
Main Body Surface Treatment | No | Opening Angle θ(deg) | 360 |
How can we improve?
How can we improve?