1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 5:00 21/4/2024 to 5:00 22/4/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน เมษายน 2567 | Notice holiday in April 2024 > คลิก

PLF Series of Air Conditioning Equipment Inline Air Filter

PLF Series of Air Conditioning Equipment Inline Air Filter
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 3,759.17/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Note: CAD data of this series is being revised. Please wait till the corrections are done.

[Features]
· Inline filter which cleans the air.
· High filtering accuracy by using a porous hollow fiber element (particles trapped 0.01 micron, trapping efficiency 99.99%).
· Small and high flowPLF050: 15 × 15 × 50 (mm) 50l/min (ANR) PLF100: 21 × 21 × 60 (mm) 100l/min (ANR).
· Ensures more than 10 times more membrane area when compared to a flat membrane element with the same space and has a long life. Mounting holes are placed in the body, which allows you to mount directly with the width of body

 
Part Number
PLF050
PLF100
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipTreatment Air Flow Rate
(l/min)
Connection Type Plumbing Thread Nominal Membrane area

฿ 3,759.17

AIR TREATMENT EQUIPMENT 1 Piece(s) 8 Day(s) 50MM546cm2

฿ 4,690.83

AIR TREATMENT EQUIPMENT 1 Piece(s) 8 Day(s) 100Rc(R)1/8126cm2

Loading...

  1. 1

Basic Information

Type Standard Operating Environment Standard How to Connect Pipe connection type
Operating Pressure Range(MPa) ::0.97