1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน ตุลาคม 2567 | Notice holiday in October 2024 > คลิก
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Check Valve (Part Number)

Check Valve
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 912.49/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Check valve dedicated for ACE air oil tank piping. *The CAD data for this series is being revised. This will be available as soon as modifications are complete.

[Features]
・Ace check valve is made of lightweight aluminum and used for an air oil tank.

 
Part Number
CV-1/2
CV-1/4
CV-1/8
CV-3/4
CV-3/8
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSNominal Mounting Screw T Nominal Mounting Screw [Inch] Full length A
(mm)

฿ 2,912.66

ACE SHOCK ABSORBERS 1 Piece(s) 5 Day(s) 101/2-141/239.7

฿ 1,337.33

ACE SHOCK ABSORBERS 1 Piece(s) 20 Day(s) 101/4-181/433.3

฿ 912.49

ACE SHOCK ABSORBERS 1 Piece(s) 5 Day(s) 101/8-271/823.8

฿ 3,216.56

ACE SHOCK ABSORBERS 1 Piece(s) 5 Day(s) 103/4-143/458.7

฿ 1,701.70

ACE SHOCK ABSORBERS 1 Piece(s) 5 Day(s) 103/8-183/833.3

Loading...

  1. 1

Basic Information

Main Body/Related Products Related product Operating Environment Standard Body Material Aluminum