1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 5:00 21/4/2024 to 5:00 22/4/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน เมษายน 2567 | Notice holiday in April 2024 > คลิก

Miniature Shock Absorbers - SC²300 to SC²650 Series

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 3,218.32/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Added safety with accumulator technology:
The larger 'soft contact' models from the SC²300 to SC²650 are available with up to three times the energy absorption compared to similar sizes of standard shock absorbers SC190 to SC925, due to the ACE piston tube specialty. Furthermore, the membrane accumulator serves as a compensation element for the oil displaced in the shock absorber and replaces the standard use of absorber materials. This increases process safety even further.

The shock absorbers, which are perfect for rotary actuators for example, are available in progressively stepped effective weight ranges with an integrated positive stop. They are maintenance-free and ready for direct installation. The side load adapter option allows impact angles of up to 25°. They offer soft contact deceleration where initial impact reaction forces are very low, with the advantages of self-compensation to react to changing energy conditions, without adjustment.

These miniature shock absorbers offer high performance levels with a long service life and are particularly popular for material handling, mounting very close to pivots and automation tasks.

Part Number
SC300-2
SC300-5
SC300-5-HC
SC300-6
SC300-6-HC
SC300-7
SC300-7-HC
SC300-8
SC300-8-HC
SC300-9
SC300-9-HC
SC300M0
SC300M1
SC300M2
SC300M3
SC300M5
SC300M5-HC
SC300M6
SC300M6-HC
SC300M7
SC300M7-HC
SC300M8
SC300M8-HC
SC300M9
SC300M9-HC
SC650-5
SC650-5-HC
SC650-6
SC650-6-HC
SC650-7
SC650-7-HC
SC650-8
SC650-8-HC
SC650-9-HC
SC650M0
SC650M1
SC650M2
SC650M4
SC650M5
SC650M5-HC
SC650M6
SC650M6-HC
SC650M7
SC650M7-HC
SC650M8
SC650M8-HC
SC650M9
SC650M9-HC
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSNominal Mounting Screw [M] Overall Length L
(mm)
Stroke S
(mm)
Max. Absorbed Energy
(J)
Mounting Screw Nominal M Nominal Mounting Screw [Inch] Max. Collision Velocity
(m/s)
Min. Collision Velocity
(m/s)
Equivalent Mass
(kgf)
Piston Rod Return Force
(N)
Outer Dia. D
(Ø)
Pitch

฿ 3,218.32

ACE SHOCK ABSORBERS 1 Piece(s) 26 Day(s) 10-117.519.1333/4-16 UNF3/43.660.15279.5619.05-

฿ 6,044.52

ACE SHOCK ABSORBERS 1 Piece(s) 89 Day(s) 10-105.415733/4-16 UNF3/43.660.094517.7919.05-

฿ 6,260.13

ACE SHOCK ABSORBERS 1 Piece(s) 26 Day(s) 10-98.78.5413/4-16 UNF3/42.680.424517.3919.05-

฿ 6,044.52

ACE SHOCK ABSORBERS 1 Piece(s) 26 Day(s) 10-105.415733/4-16 UNF3/43.660.0913617.7919.05-

฿ 6,260.13

ACE SHOCK ABSORBERS 1 Piece(s) 26 Day(s) 10-98.78.5413/4-16 UNF3/41.550.2413617.3919.05-

฿ 6,044.52

ACE SHOCK ABSORBERS 1 Piece(s) 26 Day(s) 10-105.415733/4-16 UNF3/43.660.0918117.7919.05-

฿ 6,260.13

ACE SHOCK ABSORBERS 1 Piece(s) 26 Day(s) 10-98.78.5413/4-16 UNF3/40.950.2118117.3919.05-

฿ 6,044.52

ACE SHOCK ABSORBERS 1 Piece(s) 26 Day(s) 10-105.415703/4-16 UNF3/43.660.0968017.7919.05-

฿ 6,260.13

ACE SHOCK ABSORBERS 1 Piece(s) 26 Day(s) 10-98.78.5413/4-16 UNF3/40.770.1168017.3919.05-

฿ 6,044.52

ACE SHOCK ABSORBERS 1 Piece(s) 26 Day(s) 10-105.415703/4-16 UNF3/43.660.09195017.7919.05-

฿ 6,260.13

ACE SHOCK ABSORBERS 1 Piece(s) 26 Day(s) 10-98.78.5413/4-16 UNF3/40.510.06195017.3919.05-

฿ 3,403.74

ACE SHOCK ABSORBERS 1 Piece(s) 26 Day(s) 1020117.519.133M20-3.660.1549.56201.5

฿ 3,218.32

ACE SHOCK ABSORBERS 1 Piece(s) 26 Day(s) 1020117.519.133M20-3.660.1589.56201.5

฿ 4,700.00

ACE SHOCK ABSORBERS 1 Piece(s) 20 Day(s) 1020117.519.133M20-3.660.15279.56201.5

฿ 3,218.32

ACE SHOCK ABSORBERS 1 Piece(s) 26 Day(s) 1020117.519.133M20-3.660.15829.56201.5

฿ 6,044.52

ACE SHOCK ABSORBERS 1 Piece(s) 26 Day(s) 1020105.41573M20-3.660.094517.79201.5

฿ 6,260.13

ACE SHOCK ABSORBERS 1 Piece(s) 26 Day(s) 102098.78.541M20-2.680.424517.39201.5

฿ 6,044.52

ACE SHOCK ABSORBERS 1 Piece(s) 26 Day(s) 1020105.41573M20-3.660.0913617.79201.5

฿ 6,260.13

ACE SHOCK ABSORBERS 1 Piece(s) 26 Day(s) 102098.78.541M20-1.550.2413617.39201.5

฿ 6,044.52

ACE SHOCK ABSORBERS 1 Piece(s) 3 Day(s) 1020105.41573M20-3.660.0918117.79201.5

฿ 6,260.13

ACE SHOCK ABSORBERS 1 Piece(s) 26 Day(s) 102098.78.541M20-0.950.2118117.39201.5

฿ 9,650.00

ACE SHOCK ABSORBERS 1 Piece(s) Quote 1020105.41570M20-3.660.0968017.79201.5

฿ 6,260.13

ACE SHOCK ABSORBERS 1 Piece(s) 26 Day(s) 102098.78.541M20-0.770.1168017.39201.5

฿ 6,044.52

ACE SHOCK ABSORBERS 1 Piece(s) 3 Day(s) 1020105.41570M20-3.660.09195017.79201.5

฿ 6,260.13

ACE SHOCK ABSORBERS 1 Piece(s) 26 Day(s) 102098.78.541M20-0.510.06195017.39201.5

฿ 7,334.71

ACE SHOCK ABSORBERS 1 Piece(s) 26 Day(s) 10-14023.12101-12 UNF13.660.0911332.9925.4-

฿ 7,530.58

ACE SHOCK ABSORBERS 1 Piece(s) 26 Day(s) 10-132.2151351-12 UNF13.460.4911336.9225.4-

฿ 7,334.71

ACE SHOCK ABSORBERS 1 Piece(s) 26 Day(s) 10-14023.12101-12 UNF13.660.0936332.9925.4-

฿ 7,530.58

ACE SHOCK ABSORBERS 1 Piece(s) 26 Day(s) 10-132.2151351-12 UNF11.730.2736336.9225.4-

฿ 7,334.71

ACE SHOCK ABSORBERS 1 Piece(s) 26 Day(s) 10-14023.12101-12 UNF13.660.09108932.9925.4-

฿ 7,530.58

ACE SHOCK ABSORBERS 1 Piece(s) 26 Day(s) 10-132.2151351-12 UNF10.920.16108936.9225.4-

฿ 7,334.71

ACE SHOCK ABSORBERS 1 Piece(s) 26 Day(s) 10-14023.12101-12 UNF13.660.09263132.4725.4-

฿ 7,530.58

ACE SHOCK ABSORBERS 1 Piece(s) 26 Day(s) 10-132.2151351-12 UNF10.590.1263136.9225.4-

฿ 7,530.58

ACE SHOCK ABSORBERS 1 Piece(s) 26 Day(s) 10-132.2151351-12 UNF10.390.06635036.9225.4-

฿ 4,940.90

ACE SHOCK ABSORBERS 1 Piece(s) 3 Day(s) 1025142.625.473M25-3.660.151430.55251.5

฿ 4,756.26

ACE SHOCK ABSORBERS 1 Piece(s) 3 Day(s) 1025142.625.473M25-3.660.154530.55251.5

฿ 4,756.26

ACE SHOCK ABSORBERS 1 Piece(s) 26 Day(s) 1025142.625.473M25-3.660.1513630.55251.5

฿ 6,867.00

ACE SHOCK ABSORBERS 1 Piece(s) Quote 1025142.625.473M25-3.660.15118030.55251.5

฿ 7,334.71

ACE SHOCK ABSORBERS 1 Piece(s) 26 Day(s) 102514023.1210M25-3.660.0911332.99251.5

฿ 7,530.58

ACE SHOCK ABSORBERS 1 Piece(s) 26 Day(s) 1025132.215135M25-3.460.4911336.92251.5

฿ 7,334.71

ACE SHOCK ABSORBERS 1 Piece(s) 32 Day(s) 102514023.1210M25-3.660.0936332.99251.5

฿ 7,530.58

ACE SHOCK ABSORBERS 1 Piece(s) 26 Day(s) 1025132.215135M25-1.730.2736336.92251.5

฿ 7,334.71

ACE SHOCK ABSORBERS 1 Piece(s) 26 Day(s) 102514023.1210M25-3.660.09108932.99251.5

฿ 7,530.58

ACE SHOCK ABSORBERS 1 Piece(s) 26 Day(s) 1025132.215135M25-0.920.16108936.92251.5

฿ 7,334.71

ACE SHOCK ABSORBERS 1 Piece(s) 32 Day(s) 102514023.1210M25-3.660.09263132.47251.5

฿ 7,530.58

ACE SHOCK ABSORBERS 1 Piece(s) 26 Day(s) 1025132.215135M25-0.590.1263136.92251.5

฿ 11,534.00

ACE SHOCK ABSORBERS 1 Piece(s) Quote 102514023.1210M25-3.660.09635032.47251.5

฿ 7,530.58

ACE SHOCK ABSORBERS 1 Piece(s) 26 Day(s) 1025132.215135M25-0.390.06635036.92251.5

Loading...

  1. 1

Basic Information

Structure Self-correction formula Main Body, Related Components Main Body Orifice Type Irregular multi orifice
Operating Environment Standard Body Material Steel Allowable Angular Misalignment(deg) 5
Operating Temperature Range(°C) 0::66