(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Made of a special kind of resin which provides excellent impact-resistance as well as excellent resistance to most chemicals, including acids, alkalies, oils and fats.
· The rim shape fits easily in the hand.
· The boss hole surface can be easily covered with the attached boss cap.
· While the aluminum boss cap is an adhesive seal, other covers are of mounting type.
· The boss cap can be removed by pushing the product up with a rod or similar from the rear.
· The TWN-F type has a foldable rotary grip, which is to be pulled towards the operator to be brought down.
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | D (Ø) | Mounting Section Hole Drilling | Grip | Grip Type | Grip Material | H (mm) | D1 (Ø) | d (Ø) | the color of center cap | Additional Work |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 526.67 | HANDWHEELS | 1 Piece(s) | 7 Day(s) | 10 | 80 | Round hole (blind hole) | No (No Grip Mounting Hole) | - | [Polyamide] Polyamide Matte Black | 35 | 18 | - | - | - | ||
฿ 943.75 | HANDWHEELS | 1 Piece(s) | 9 Day(s) | 10 | 80 | Round hole (accuracy hole) | No (No Grip Mounting Hole) | - | [Polyamide] Polyamide Matte Black | 35 | 18 | 8 | - | Two Press Screw Holes | ||
฿ 751.30 | HANDWHEELS | 1 Piece(s) | 9 Day(s) | 10 | 80 | Round hole (accuracy hole) | No (No Grip Mounting Hole) | - | [Polyamide] Polyamide Matte Black | 35 | 18 | 8 | - | One Press Screw Hole | ||
฿ 609.31 | HANDWHEELS | 1 Piece(s) | 7 Day(s) | 10 | 99 | Round hole (blind hole) | No (No Grip Mounting Hole) | - | [Polyamide] Polyamide Matte Black | 37 | 18 | - | - | - | ||
฿ 1,024.32 | HANDWHEELS | 1 Piece(s) | 9 Day(s) | 10 | 99 | Round hole (accuracy hole) | No (No Grip Mounting Hole) | - | [Polyamide] Polyamide Matte Black | 37 | 18 | 10 | - | Two Press Screw Holes | ||
฿ 831.88 | HANDWHEELS | 1 Piece(s) | 9 Day(s) | 10 | 99 | Round hole (accuracy hole) | No (No Grip Mounting Hole) | - | [Polyamide] Polyamide Matte Black | 37 | 18 | 10 | - | One Press Screw Hole | ||
฿ 697.83 | HANDWHEELS | 1 Piece(s) | 7 Day(s) | 10 | 125 | Round hole (blind hole) | No (No Grip Mounting Hole) | - | [Polyamide] Polyamide Matte Black | 44 | 22 | - | - | - | ||
฿ 1,109.59 | HANDWHEELS | 1 Piece(s) | 9 Day(s) | 10 | 125 | Round hole (accuracy hole) | No (No Grip Mounting Hole) | - | [Polyamide] Polyamide Matte Black | 44 | 22 | 12 | - | Two Press Screw Holes | ||
฿ 697.83 | HANDWHEELS | 1 Piece(s) | 7 Day(s) | 10 | 125 | Round hole (accuracy hole) | No (No Grip Mounting Hole) | - | [Polyamide] Polyamide Matte Black | 44 | 22 | 12 | Black | - | ||
฿ 1,109.59 | HANDWHEELS | 1 Piece(s) | 9 Day(s) | 10 | 125 | Round hole (accuracy hole) | No (No Grip Mounting Hole) | - | [Polyamide] Polyamide Matte Black | 44 | 22 | 12 | Black | Two Press Screw Holes | ||
฿ 917.15 | HANDWHEELS | 1 Piece(s) | 9 Day(s) | 10 | 125 | Round hole (accuracy hole) | No (No Grip Mounting Hole) | - | [Polyamide] Polyamide Matte Black | 44 | 22 | 12 | Black | One Press Screw Hole | ||
฿ 722.01 | HANDWHEELS | 1 Piece(s) | 8 Day(s) | 10 | 125 | Round hole (accuracy hole) | No (No Grip Mounting Hole) | - | [Polyamide] Polyamide Matte Black | 44 | 22 | 12 | Gray | - | ||
฿ 1,109.59 | HANDWHEELS | 1 Piece(s) | 9 Day(s) | 10 | 125 | Round hole (accuracy hole) | No (No Grip Mounting Hole) | - | [Polyamide] Polyamide Matte Black | 44 | 22 | 12 | Gray | Two Press Screw Holes | ||
฿ 917.15 | HANDWHEELS | 1 Piece(s) | 9 Day(s) | 10 | 125 | Round hole (accuracy hole) | No (No Grip Mounting Hole) | - | [Polyamide] Polyamide Matte Black | 44 | 22 | 12 | Gray | One Press Screw Hole | ||
฿ 697.83 | HANDWHEELS | 1 Piece(s) | 7 Day(s) | 10 | 125 | Round hole (accuracy hole) | No (No Grip Mounting Hole) | - | [Polyamide] Polyamide Matte Black | 44 | 22 | 12 | Light blue | - | ||
฿ 1,109.59 | HANDWHEELS | 1 Piece(s) | 9 Day(s) | 10 | 125 | Round hole (accuracy hole) | No (No Grip Mounting Hole) | - | [Polyamide] Polyamide Matte Black | 44 | 22 | 12 | Light blue | Two Press Screw Holes | ||
฿ 917.15 | HANDWHEELS | 1 Piece(s) | 9 Day(s) | 10 | 125 | Round hole (accuracy hole) | No (No Grip Mounting Hole) | - | [Polyamide] Polyamide Matte Black | 44 | 22 | 12 | Light blue | One Press Screw Hole | ||
฿ 917.15 | HANDWHEELS | 1 Piece(s) | 9 Day(s) | 10 | 125 | Round hole (accuracy hole) | No (No Grip Mounting Hole) | - | [Polyamide] Polyamide Matte Black | 44 | 22 | 12 | - | One Press Screw Hole | ||
฿ 697.83 | HANDWHEELS | 1 Piece(s) | 7 Day(s) | 10 | 125 | Round hole (accuracy hole) | No (No Grip Mounting Hole) | - | [Polyamide] Polyamide Matte Black | 44 | 22 | 12 | Orange | - | ||
฿ 917.15 | HANDWHEELS | 1 Piece(s) | 9 Day(s) | 10 | 125 | Round hole (accuracy hole) | No (No Grip Mounting Hole) | - | [Polyamide] Polyamide Matte Black | 44 | 22 | 12 | Orange | One Press Screw Hole | ||
฿ 697.83 | HANDWHEELS | 1 Piece(s) | 7 Day(s) | 10 | 125 | Round hole (accuracy hole) | No (No Grip Mounting Hole) | - | [Polyamide] Polyamide Matte Black | 44 | 22 | 12 | Red | - | ||
฿ 1,109.59 | HANDWHEELS | 1 Piece(s) | 9 Day(s) | 10 | 125 | Round hole (accuracy hole) | No (No Grip Mounting Hole) | - | [Polyamide] Polyamide Matte Black | 44 | 22 | 12 | Red | Two Press Screw Holes | ||
฿ 917.15 | HANDWHEELS | 1 Piece(s) | 9 Day(s) | 10 | 125 | Round hole (accuracy hole) | No (No Grip Mounting Hole) | - | [Polyamide] Polyamide Matte Black | 44 | 22 | 12 | Red | One Press Screw Hole | ||
฿ 697.83 | HANDWHEELS | 1 Piece(s) | 7 Day(s) | 10 | 125 | Round hole (accuracy hole) | No (No Grip Mounting Hole) | - | [Polyamide] Polyamide Matte Black | 44 | 22 | 12 | Yellow | - | ||
฿ 1,109.59 | HANDWHEELS | 1 Piece(s) | 9 Day(s) | 10 | 125 | Round hole (accuracy hole) | No (No Grip Mounting Hole) | - | [Polyamide] Polyamide Matte Black | 44 | 22 | 12 | Yellow | Two Press Screw Holes | ||
฿ 917.15 | HANDWHEELS | 1 Piece(s) | 9 Day(s) | 10 | 125 | Round hole (accuracy hole) | No (No Grip Mounting Hole) | - | [Polyamide] Polyamide Matte Black | 44 | 22 | 12 | Yellow | One Press Screw Hole | ||
฿ 1,097.82 | HANDWHEELS | 1 Piece(s) | 7 Day(s) | 10 | 160 | Round hole (blind hole) | No (No Grip Mounting Hole) | - | [Polyamide] Polyamide Matte Black | 51 | 26 | - | - | - | ||
฿ 1,471.89 | HANDWHEELS | 1 Piece(s) | 9 Day(s) | 10 | 160 | Round hole (accuracy hole) | No (No Grip Mounting Hole) | - | [Polyamide] Polyamide Matte Black | 51 | 26 | 14 | - | Two Press Screw Holes | ||
฿ 1,110.37 | HANDWHEELS | 1 Piece(s) | 7 Day(s) | 10 | 160 | Round hole (accuracy hole) | No (No Grip Mounting Hole) | - | [Polyamide] Polyamide Matte Black | 51 | 26 | 14 | Black | - | ||
฿ 1,471.89 | HANDWHEELS | 1 Piece(s) | 9 Day(s) | 10 | 160 | Round hole (accuracy hole) | No (No Grip Mounting Hole) | - | [Polyamide] Polyamide Matte Black | 51 | 26 | 14 | Black | Two Press Screw Holes | ||
฿ 1,322.77 | HANDWHEELS | 1 Piece(s) | 9 Day(s) | 10 | 160 | Round hole (accuracy hole) | No (No Grip Mounting Hole) | - | [Polyamide] Polyamide Matte Black | 51 | 26 | 14 | Black | One Press Screw Hole | ||
฿ 1,110.37 | HANDWHEELS | 1 Piece(s) | 7 Day(s) | 10 | 160 | Round hole (accuracy hole) | No (No Grip Mounting Hole) | - | [Polyamide] Polyamide Matte Black | 51 | 26 | 14 | Gray | - | ||
฿ 1,471.89 | HANDWHEELS | 1 Piece(s) | 9 Day(s) | 10 | 160 | Round hole (accuracy hole) | No (No Grip Mounting Hole) | - | [Polyamide] Polyamide Matte Black | 51 | 26 | 14 | Gray | Two Press Screw Holes | ||
฿ 1,322.77 | HANDWHEELS | 1 Piece(s) | 9 Day(s) | 10 | 160 | Round hole (accuracy hole) | No (No Grip Mounting Hole) | - | [Polyamide] Polyamide Matte Black | 51 | 26 | 14 | Gray | One Press Screw Hole | ||
฿ 1,110.37 | HANDWHEELS | 1 Piece(s) | 7 Day(s) | 10 | 160 | Round hole (accuracy hole) | No (No Grip Mounting Hole) | - | [Polyamide] Polyamide Matte Black | 51 | 26 | 14 | Light blue | - | ||
฿ 1,471.89 | HANDWHEELS | 1 Piece(s) | 9 Day(s) | 10 | 160 | Round hole (accuracy hole) | No (No Grip Mounting Hole) | - | [Polyamide] Polyamide Matte Black | 51 | 26 | 14 | Light blue | Two Press Screw Holes | ||
฿ 1,322.77 | HANDWHEELS | 1 Piece(s) | 9 Day(s) | 10 | 160 | Round hole (accuracy hole) | No (No Grip Mounting Hole) | - | [Polyamide] Polyamide Matte Black | 51 | 26 | 14 | Light blue | One Press Screw Hole | ||
฿ 1,322.77 | HANDWHEELS | 1 Piece(s) | 9 Day(s) | 10 | 160 | Round hole (accuracy hole) | No (No Grip Mounting Hole) | - | [Polyamide] Polyamide Matte Black | 51 | 26 | 14 | - | One Press Screw Hole | ||
฿ 1,110.37 | HANDWHEELS | 1 Piece(s) | 7 Day(s) | 10 | 160 | Round hole (accuracy hole) | No (No Grip Mounting Hole) | - | [Polyamide] Polyamide Matte Black | 51 | 26 | 14 | Orange | - | ||
฿ 1,471.89 | HANDWHEELS | 1 Piece(s) | 9 Day(s) | 10 | 160 | Round hole (accuracy hole) | No (No Grip Mounting Hole) | - | [Polyamide] Polyamide Matte Black | 51 | 26 | 14 | Orange | Two Press Screw Holes | ||
฿ 1,322.77 | HANDWHEELS | 1 Piece(s) | 9 Day(s) | 10 | 160 | Round hole (accuracy hole) | No (No Grip Mounting Hole) | - | [Polyamide] Polyamide Matte Black | 51 | 26 | 14 | Orange | One Press Screw Hole | ||
฿ 1,110.37 | HANDWHEELS | 1 Piece(s) | 7 Day(s) | 10 | 160 | Round hole (accuracy hole) | No (No Grip Mounting Hole) | - | [Polyamide] Polyamide Matte Black | 51 | 26 | 14 | Red | - | ||
฿ 1,471.89 | HANDWHEELS | 1 Piece(s) | 9 Day(s) | 10 | 160 | Round hole (accuracy hole) | No (No Grip Mounting Hole) | - | [Polyamide] Polyamide Matte Black | 51 | 26 | 14 | Red | Two Press Screw Holes | ||
฿ 1,322.77 | HANDWHEELS | 1 Piece(s) | 9 Day(s) | 10 | 160 | Round hole (accuracy hole) | No (No Grip Mounting Hole) | - | [Polyamide] Polyamide Matte Black | 51 | 26 | 14 | Red | One Press Screw Hole | ||
฿ 1,110.37 | HANDWHEELS | 1 Piece(s) | 7 Day(s) | 10 | 160 | Round hole (accuracy hole) | No (No Grip Mounting Hole) | - | [Polyamide] Polyamide Matte Black | 51 | 26 | 14 | Yellow | - | ||
฿ 1,471.89 | HANDWHEELS | 1 Piece(s) | 9 Day(s) | 10 | 160 | Round hole (accuracy hole) | No (No Grip Mounting Hole) | - | [Polyamide] Polyamide Matte Black | 51 | 26 | 14 | Yellow | Two Press Screw Holes | ||
฿ 1,322.77 | HANDWHEELS | 1 Piece(s) | 9 Day(s) | 10 | 160 | Round hole (accuracy hole) | No (No Grip Mounting Hole) | - | [Polyamide] Polyamide Matte Black | 51 | 26 | 14 | Yellow | One Press Screw Hole | ||
฿ 1,535.96 | HANDWHEELS | 1 Piece(s) | 7 Day(s) | 10 | 200 | Round hole (blind hole) | No (No Grip Mounting Hole) | - | [Polyamide] Polyamide Matte Black | 61 | 30 | - | - | - | ||
฿ 1,959.34 | HANDWHEELS | 1 Piece(s) | 9 Day(s) | 10 | 200 | Round hole (accuracy hole) | No (No Grip Mounting Hole) | - | [Polyamide] Polyamide Matte Black | 61 | 30 | 16 | - | Two Press Screw Holes | ||
฿ 1,548.68 | HANDWHEELS | 1 Piece(s) | 7 Day(s) | 10 | 200 | Round hole (accuracy hole) | No (No Grip Mounting Hole) | - | [Polyamide] Polyamide Matte Black | 61 | 30 | 16 | Black | - | ||
฿ 1,959.34 | HANDWHEELS | 1 Piece(s) | 9 Day(s) | 10 | 200 | Round hole (accuracy hole) | No (No Grip Mounting Hole) | - | [Polyamide] Polyamide Matte Black | 61 | 30 | 16 | Black | Two Press Screw Holes | ||
฿ 1,766.89 | HANDWHEELS | 1 Piece(s) | 9 Day(s) | 10 | 200 | Round hole (accuracy hole) | No (No Grip Mounting Hole) | - | [Polyamide] Polyamide Matte Black | 61 | 30 | 16 | Black | One Press Screw Hole | ||
฿ 1,548.68 | HANDWHEELS | 1 Piece(s) | 7 Day(s) | 10 | 200 | Round hole (accuracy hole) | No (No Grip Mounting Hole) | - | [Polyamide] Polyamide Matte Black | 61 | 30 | 16 | Gray | - | ||
฿ 1,959.34 | HANDWHEELS | 1 Piece(s) | 9 Day(s) | 10 | 200 | Round hole (accuracy hole) | No (No Grip Mounting Hole) | - | [Polyamide] Polyamide Matte Black | 61 | 30 | 16 | Gray | Two Press Screw Holes | ||
฿ 1,766.89 | HANDWHEELS | 1 Piece(s) | 9 Day(s) | 10 | 200 | Round hole (accuracy hole) | No (No Grip Mounting Hole) | - | [Polyamide] Polyamide Matte Black | 61 | 30 | 16 | Gray | One Press Screw Hole | ||
฿ 1,548.68 | HANDWHEELS | 1 Piece(s) | 7 Day(s) | 10 | 200 | Round hole (accuracy hole) | No (No Grip Mounting Hole) | - | [Polyamide] Polyamide Matte Black | 61 | 30 | 16 | Light blue | - | ||
฿ 1,959.34 | HANDWHEELS | 1 Piece(s) | 9 Day(s) | 10 | 200 | Round hole (accuracy hole) | No (No Grip Mounting Hole) | - | [Polyamide] Polyamide Matte Black | 61 | 30 | 16 | Light blue | Two Press Screw Holes | ||
฿ 1,766.89 | HANDWHEELS | 1 Piece(s) | 9 Day(s) | 10 | 200 | Round hole (accuracy hole) | No (No Grip Mounting Hole) | - | [Polyamide] Polyamide Matte Black | 61 | 30 | 16 | Light blue | One Press Screw Hole | ||
฿ 1,766.89 | HANDWHEELS | 1 Piece(s) | 9 Day(s) | 10 | 200 | Round hole (accuracy hole) | No (No Grip Mounting Hole) | - | [Polyamide] Polyamide Matte Black | 61 | 30 | 16 | - | One Press Screw Hole | ||
฿ 1,548.68 | HANDWHEELS | 1 Piece(s) | 7 Day(s) | 10 | 200 | Round hole (accuracy hole) | No (No Grip Mounting Hole) | - | [Polyamide] Polyamide Matte Black | 61 | 30 | 16 | Orange | - | ||
฿ 1,959.34 | HANDWHEELS | 1 Piece(s) | 9 Day(s) | 10 | 200 | Round hole (accuracy hole) | No (No Grip Mounting Hole) | - | [Polyamide] Polyamide Matte Black | 61 | 30 | 16 | Orange | Two Press Screw Holes | ||
฿ 1,766.89 | HANDWHEELS | 1 Piece(s) | 9 Day(s) | 10 | 200 | Round hole (accuracy hole) | No (No Grip Mounting Hole) | - | [Polyamide] Polyamide Matte Black | 61 | 30 | 16 | Orange | One Press Screw Hole | ||
฿ 1,548.68 | HANDWHEELS | 1 Piece(s) | 7 Day(s) | 10 | 200 | Round hole (accuracy hole) | No (No Grip Mounting Hole) | - | [Polyamide] Polyamide Matte Black | 61 | 30 | 16 | Red | - | ||
฿ 1,959.34 | HANDWHEELS | 1 Piece(s) | 9 Day(s) | 10 | 200 | Round hole (accuracy hole) | No (No Grip Mounting Hole) | - | [Polyamide] Polyamide Matte Black | 61 | 30 | 16 | Red | Two Press Screw Holes | ||
฿ 1,766.89 | HANDWHEELS | 1 Piece(s) | 9 Day(s) | 10 | 200 | Round hole (accuracy hole) | No (No Grip Mounting Hole) | - | [Polyamide] Polyamide Matte Black | 61 | 30 | 16 | Red | One Press Screw Hole | ||
฿ 1,548.68 | HANDWHEELS | 1 Piece(s) | 7 Day(s) | 10 | 200 | Round hole (accuracy hole) | No (No Grip Mounting Hole) | - | [Polyamide] Polyamide Matte Black | 61 | 30 | 16 | Yellow | - | ||
฿ 1,959.34 | HANDWHEELS | 1 Piece(s) | 9 Day(s) | 10 | 200 | Round hole (accuracy hole) | No (No Grip Mounting Hole) | - | [Polyamide] Polyamide Matte Black | 61 | 30 | 16 | Yellow | Two Press Screw Holes | ||
฿ 1,766.89 | HANDWHEELS | 1 Piece(s) | 9 Day(s) | 10 | 200 | Round hole (accuracy hole) | No (No Grip Mounting Hole) | - | [Polyamide] Polyamide Matte Black | 61 | 30 | 16 | Yellow | One Press Screw Hole | ||
฿ 2,266.09 | HANDWHEELS | 1 Piece(s) | 7 Day(s) | 10 | 250 | Round hole (blind hole) | No (No Grip Mounting Hole) | - | [Polyamide] Polyamide Matte Black | 69 | 35 | - | - | - | ||
฿ 2,689.47 | HANDWHEELS | 1 Piece(s) | 9 Day(s) | 10 | 250 | Round hole (accuracy hole) | No (No Grip Mounting Hole) | - | [Polyamide] Polyamide Matte Black | 69 | 35 | 20 | - | Two Press Screw Holes | ||
฿ 2,497.02 | HANDWHEELS | 1 Piece(s) | 9 Day(s) | 10 | 250 | Round hole (accuracy hole) | No (No Grip Mounting Hole) | - | [Polyamide] Polyamide Matte Black | 69 | 35 | 20 | - | One Press Screw Hole | ||
฿ 4,204.85 | HANDWHEELS | 1 Piece(s) | 7 Day(s) | 10 | 300 | Round hole (blind hole) | No (No Grip Mounting Hole) | - | [Polyamide] Polyamide Matte Black | 78 | 40 | - | - | - | ||
฿ 4,459.95 | HANDWHEELS | 1 Piece(s) | 9 Day(s) | 10 | 300 | Round hole (accuracy hole) | No (No Grip Mounting Hole) | - | [Polyamide] Polyamide Matte Black | 78 | 40 | 26 | - | Two Press Screw Holes | ||
฿ 4,429.80 | HANDWHEELS | 1 Piece(s) | 9 Day(s) | 10 | 300 | Round hole (accuracy hole) | No (No Grip Mounting Hole) | - | [Polyamide] Polyamide Matte Black | 78 | 40 | 26 | - | One Press Screw Hole | ||
฿ 6,062.41 | HANDWHEELS | 1 Piece(s) | 7 Day(s) | 10 | 375 | Round hole (blind hole) | No (No Grip Mounting Hole) | - | [Polyamide] Polyamide Matte Black | 87 | 35 | - | - | - | ||
฿ 6,422.87 | HANDWHEELS | 1 Piece(s) | 9 Day(s) | 10 | 375 | Round hole (accuracy hole) | No (No Grip Mounting Hole) | - | [Polyamide] Polyamide Matte Black | 87 | 35 | 26 | - | Two Press Screw Holes | ||
฿ 6,307.44 | HANDWHEELS | 1 Piece(s) | 34 Day(s) | 10 | 375 | Round hole (accuracy hole) | No (No Grip Mounting Hole) | - | [Polyamide] Polyamide Matte Black | 87 | 35 | 26 | - | One Press Screw Hole | ||
฿ 835.81 | HANDWHEELS | 1 Piece(s) | 5 Day(s) | 10 | 80 | Round hole (blind hole) | Presence | [Rotating] Rotation Type | [Polyamide] Polyamide Matte Black | 35 | 18 | - | - | - | ||
฿ 1,178.83 | HANDWHEELS | 1 Piece(s) | 10 Day(s) | 10 | 80 | Round hole (accuracy hole) | Presence | [Rotating] Rotation Type | [Polyamide] Polyamide Matte Black | 35 | 18 | 8 | - | Two Press Screw Holes | ||
฿ 986.11 | HANDWHEELS | 1 Piece(s) | 9 Day(s) | 10 | 80 | Round hole (accuracy hole) | Presence | [Rotating] Rotation Type | [Polyamide] Polyamide Matte Black | 35 | 18 | 8 | - | One Press Screw Hole | ||
฿ 2,252.13 | HANDWHEELS | 1 Piece(s) | 7 Day(s) | 10 | 80 | Round hole (blind hole) | Presence | [Folding Handle] Bending rotation type | [Polyamide] Polyamide Matte Black | 35 | 18 | - | - | - | ||
฿ 2,602.63 | HANDWHEELS | 1 Piece(s) | 9 Day(s) | 10 | 80 | Round hole (accuracy hole) | Presence | [Folding Handle] Bending type | [Polyamide] Polyamide Matte Black | 35 | 18 | 8 | - | Two Press Screw Holes | ||
฿ 2,410.19 | HANDWHEELS | 1 Piece(s) | 9 Day(s) | 10 | 80 | Round hole (accuracy hole) | Presence | [Folding Handle] Bending type | [Polyamide] Polyamide Matte Black | 35 | 18 | 8 | - | One Press Screw Hole | ||
฿ 968.91 | HANDWHEELS | 1 Piece(s) | 7 Day(s) | 10 | 99 | Round hole (blind hole) | Presence | [Rotating] Rotation Type | [Polyamide] Polyamide Matte Black | 37 | 18 | - | - | - | ||
฿ 1,338.45 | HANDWHEELS | 1 Piece(s) | 9 Day(s) | 10 | 99 | Round hole (accuracy hole) | Presence | [Rotating] Rotation Type | [Polyamide] Polyamide Matte Black | 37 | 18 | 10 | - | Two Press Screw Holes | ||
฿ 1,192.94 | HANDWHEELS | 1 Piece(s) | 9 Day(s) | 10 | 99 | Round hole (accuracy hole) | Presence | [Rotating] Rotation Type | [Polyamide] Polyamide Matte Black | 37 | 18 | 10 | - | One Press Screw Hole | ||
฿ 2,695.35 | HANDWHEELS | 1 Piece(s) | 7 Day(s) | 10 | 99 | Round hole (blind hole) | Presence | [Folding Handle] Bending rotation type | [Polyamide] Polyamide Matte Black | 37 | 18 | - | - | - | ||
฿ 3,034.44 | HANDWHEELS | 1 Piece(s) | 9 Day(s) | 10 | 99 | Round hole (accuracy hole) | Presence | [Folding Handle] Bending type | [Polyamide] Polyamide Matte Black | 37 | 18 | 10 | - | Two Press Screw Holes | ||
฿ 2,842.00 | HANDWHEELS | 1 Piece(s) | 9 Day(s) | 10 | 99 | Round hole (accuracy hole) | Presence | [Folding Handle] Bending type | [Polyamide] Polyamide Matte Black | 37 | 18 | 10 | - | One Press Screw Hole | ||
฿ 1,130.66 | HANDWHEELS | 1 Piece(s) | 7 Day(s) | 10 | 125 | Round hole (blind hole) | Presence | [Rotating] Rotation Type | [Polyamide] Polyamide Matte Black | 44 | 22 | - | - | - |
Loading...
Types of Handle | 2 Spoked | Material of Handle Material | Polypropylene Matte Black | Surface of Handle | No |
---|---|---|---|---|---|
Grip Surface | No | Set Screw Thread Machining | No | Insert Material | SUM24L Black Oxide Coating |
How can we improve?
How can we improve?