1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน ตุลาคม 2567 | Notice holiday in October 2024 > คลิก
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Engineering plastic handwheel (EDHN) (Part Number)

Engineering plastic handwheel (EDHN)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 100.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Provides excellent impact resistance as well as excellent resistance to most chemicals, including acids, alkaline substances and oils and fats.

[Features]
· Employs a special kind of resin which provides excellent impact resistance as well as excellent resistance to most chemicals, including acids, alkaline substances, and oils and fats.
· The shape of the rim fits easily in the hand.
· The face of the boss hole can be easily covered using the included boss cap (insertion type).
· The EDHN-F folding rotary hand grip can be collapsed by pulling it towards yourself. It will then retract into a pocket on the surface of the handle where it will not cause interference when not in use, helping increase safety.
· The boss cap can be removed by pushing it up with a rod or similar from the rear.

Part Number
EDHN80F
EDHN80F-2M
EDHN80F-M
EDHN80R
EDHN80R-2M
EDHN80R-M
EDHN100F
EDHN100F-2M
EDHN100F-M
EDHN100R
EDHN100R-2M
EDHN100R-M
EDHN125F
EDHN125F-2M
EDHN125F-BR
EDHN125F-BR-2M
EDHN125F-BR-M
EDHN125F-GR
EDHN125F-GR-2M
EDHN125F-GR-M
EDHN125F-LB
EDHN125F-LB-2M
EDHN125F-LB-M
EDHN125F-M
EDHN125F-OG
EDHN125F-OG-2M
EDHN125F-OG-M
EDHN125F-RE
EDHN125F-RE-2M
EDHN125F-RE-M
EDHN125F-YE
EDHN125F-YE-2M
EDHN125F-YE-M
EDHN125R
EDHN125R-2M
EDHN125R-BR
EDHN125R-BR-2M
EDHN125R-BR-M
EDHN125R-GR
EDHN125R-GR-2M
EDHN125R-GR-M
EDHN125R-LB
EDHN125R-LB-2M
EDHN125R-LB-M
EDHN125R-M
EDHN125R-OG
EDHN125R-OG-2M
EDHN125R-OG-M
EDHN125R-RE
EDHN125R-RE-2M
EDHN125R-RE-M
EDHN125R-YE
EDHN125R-YE-2M
EDHN125R-YE-M
EDHN150F
EDHN150F-2M
EDHN150F-BR
EDHN150F-BR-2M
EDHN150F-BR-M
EDHN150F-GR
EDHN150F-GR-2M
EDHN150F-GR-M
EDHN150F-LB
EDHN150F-LB-2M
EDHN150F-LB-M
EDHN150F-M
EDHN150F-OG
EDHN150F-OG-2M
EDHN150F-OG-M
EDHN150F-RE
EDHN150F-RE-2M
EDHN150F-RE-M
EDHN150F-YE
EDHN150F-YE-2M
EDHN150F-YE-M
EDHN150R
EDHN150R-2M
EDHN150R-BR
EDHN150R-BR-2M
EDHN150R-BR-M
EDHN150R-GR
EDHN150R-GR-2M
EDHN150R-GR-M
EDHN150R-LB
EDHN150R-LB-2M
EDHN150R-LB-M
EDHN150R-M
EDHN150R-OG
EDHN150R-OG-2M
EDHN150R-OG-M
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSD
(Ø)
Mounting Section Hole Drilling Grip Type H
(mm)
D1
(Ø)
d
(Ø)
Set Screw Thread Machining the color of center cap Additional Work

฿ 2,013.10

HANDWHEELS 1 Piece(s) 8 Day(s) 1083Round hole (blind hole)[Folding Handle] Bending rotation type3818-No--

฿ 2,375.99

HANDWHEELS 1 Piece(s) 9 Day(s) 1083Round hole (accuracy hole)[Folding Handle] Bending type38188--Two Press Screw Holes

฿ 2,183.54

HANDWHEELS 1 Piece(s) 9 Day(s) 1083Round hole (accuracy hole)[Folding Handle] Bending type38188--One Press Screw Hole

฿ 920.78

HANDWHEELS 1 Piece(s) 9 Day(s) 1083Round hole (blind hole)[Rotating] Rotation Type2918-No--

฿ 1,256.08

HANDWHEELS 1 Piece(s) 9 Day(s) 1083Round hole (accuracy hole)[Rotating] Rotation Type29188--Two Press Screw Holes

฿ 1,063.64

HANDWHEELS 1 Piece(s) 10 Day(s) 1083Round hole (accuracy hole)[Rotating] Rotation Type29188--One Press Screw Hole

฿ 2,881.46

HANDWHEELS 1 Piece(s) 7 Day(s) 10102Round hole (blind hole)[Folding Handle] Bending rotation type3422-No--

฿ 3,304.83

HANDWHEELS 1 Piece(s) 9 Day(s) 10102Round hole (accuracy hole)[Folding Handle] Bending type342210--Two Press Screw Holes

฿ 100.00

IMAO 1 Piece(s) Quote 10102Round hole (accuracy hole)[Folding Handle] Bending type342210No-One Press Screw Hole

฿ 1,142.96

HANDWHEELS 1 Piece(s) 5 Day(s) 10102Round hole (blind hole)[Rotating] Rotation Type3422-No--

฿ 1,457.93

HANDWHEELS 1 Piece(s) 9 Day(s) 10102Round hole (accuracy hole)[Rotating] Rotation Type342210--Two Press Screw Holes

฿ 1,307.12

HANDWHEELS 1 Piece(s) 9 Day(s) 10102Round hole (accuracy hole)[Rotating] Rotation Type342210--One Press Screw Hole

฿ 3,054.35

HANDWHEELS 1 Piece(s) 7 Day(s) 10125Round hole (blind hole)[Folding Handle] Bending rotation type39.526-No--

฿ 3,477.73

HANDWHEELS 1 Piece(s) 9 Day(s) 10125Round hole (accuracy hole)[Folding Handle] Bending type39.52612--Two Press Screw Holes

฿ 3,054.35

HANDWHEELS 1 Piece(s) 7 Day(s) 10125Round hole (accuracy hole)[Folding Handle] Bending type39.52612NoBlack-

฿ 3,477.73

HANDWHEELS 1 Piece(s) 9 Day(s) 10125Round hole (accuracy hole)[Folding Handle] Bending type39.52612-BlackTwo Press Screw Holes

฿ 3,285.29

HANDWHEELS 1 Piece(s) 9 Day(s) 10125Round hole (accuracy hole)[Folding Handle] Bending type39.52612-BlackOne Press Screw Hole

฿ 3,149.93

HANDWHEELS 1 Piece(s) 7 Day(s) 10125Round hole (accuracy hole)[Folding Handle] Bending type39.52612NoGray-

฿ 3,477.73

HANDWHEELS 1 Piece(s) 9 Day(s) 10125Round hole (accuracy hole)[Folding Handle] Bending type39.52612-GrayTwo Press Screw Holes

฿ 3,285.29

HANDWHEELS 1 Piece(s) 9 Day(s) 10125Round hole (accuracy hole)[Folding Handle] Bending type39.52612-GrayOne Press Screw Hole

฿ 3,054.35

HANDWHEELS 1 Piece(s) 7 Day(s) 10125Round hole (accuracy hole)[Folding Handle] Bending type39.52612NoLight blue-

฿ 3,477.73

HANDWHEELS 1 Piece(s) 9 Day(s) 10125Round hole (accuracy hole)[Folding Handle] Bending type39.52612-Light blueTwo Press Screw Holes

฿ 3,285.29

HANDWHEELS 1 Piece(s) 9 Day(s) 10125Round hole (accuracy hole)[Folding Handle] Bending type39.52612-Light blueOne Press Screw Hole

฿ 3,285.29

HANDWHEELS 1 Piece(s) 9 Day(s) 10125Round hole (accuracy hole)[Folding Handle] Bending type39.52612--One Press Screw Hole

฿ 3,054.35

HANDWHEELS 1 Piece(s) 7 Day(s) 10125Round hole (accuracy hole)[Folding Handle] Bending type39.52612NoOrange-

฿ 3,477.73

HANDWHEELS 1 Piece(s) 9 Day(s) 10125Round hole (accuracy hole)[Folding Handle] Bending type39.52612-OrangeTwo Press Screw Holes

฿ 3,285.29

HANDWHEELS 1 Piece(s) 9 Day(s) 10125Round hole (accuracy hole)[Folding Handle] Bending type39.52612-OrangeOne Press Screw Hole

฿ 3,054.35

HANDWHEELS 1 Piece(s) 7 Day(s) 10125Round hole (accuracy hole)[Folding Handle] Bending type39.52612NoRed-

฿ 3,477.73

HANDWHEELS 1 Piece(s) 9 Day(s) 10125Round hole (accuracy hole)[Folding Handle] Bending type39.52612-RedTwo Press Screw Holes

฿ 3,285.29

HANDWHEELS 1 Piece(s) 9 Day(s) 10125Round hole (accuracy hole)[Folding Handle] Bending type39.52612-RedOne Press Screw Hole

฿ 3,054.35

HANDWHEELS 1 Piece(s) 7 Day(s) 10125Round hole (accuracy hole)[Folding Handle] Bending type39.52612NoYellow-

฿ 3,477.73

HANDWHEELS 1 Piece(s) 9 Day(s) 10125Round hole (accuracy hole)[Folding Handle] Bending type39.52612-YellowTwo Press Screw Holes

฿ 3,285.29

HANDWHEELS 1 Piece(s) 9 Day(s) 10125Round hole (accuracy hole)[Folding Handle] Bending type39.52612-YellowOne Press Screw Hole

฿ 1,394.22

HANDWHEELS 1 Piece(s) 7 Day(s) 10125Round hole (blind hole)[Rotating] Rotation Type39.526-No--

฿ 1,817.60

HANDWHEELS 1 Piece(s) 9 Day(s) 10125Round hole (accuracy hole)[Rotating] Rotation Type39.52612--Two Press Screw Holes

฿ 1,399.34

HANDWHEELS 1 Piece(s) 7 Day(s) 10125Round hole (accuracy hole)[Rotating] Rotation Type39.52612NoBlack-

฿ 1,817.60

HANDWHEELS 1 Piece(s) 9 Day(s) 10125Round hole (accuracy hole)[Rotating] Rotation Type39.52612-BlackTwo Press Screw Holes

฿ 1,625.16

HANDWHEELS 1 Piece(s) 9 Day(s) 10125Round hole (accuracy hole)[Rotating] Rotation Type39.52612-BlackOne Press Screw Hole

฿ 1,467.43

HANDWHEELS 1 Piece(s) 7 Day(s) 10125Round hole (accuracy hole)[Rotating] Rotation Type39.52612NoGray-

฿ 1,817.60

HANDWHEELS 1 Piece(s) 9 Day(s) 10125Round hole (accuracy hole)[Rotating] Rotation Type39.52612-GrayTwo Press Screw Holes

฿ 1,625.16

HANDWHEELS 1 Piece(s) 9 Day(s) 10125Round hole (accuracy hole)[Rotating] Rotation Type39.52612-GrayOne Press Screw Hole

฿ 1,399.34

HANDWHEELS 1 Piece(s) 7 Day(s) 10125Round hole (accuracy hole)[Rotating] Rotation Type39.52612NoLight blue-

฿ 1,817.60

HANDWHEELS 1 Piece(s) 9 Day(s) 10125Round hole (accuracy hole)[Rotating] Rotation Type39.52612-Light blueTwo Press Screw Holes

฿ 1,625.16

HANDWHEELS 1 Piece(s) 9 Day(s) 10125Round hole (accuracy hole)[Rotating] Rotation Type39.52612-Light blueOne Press Screw Hole

฿ 1,625.16

HANDWHEELS 1 Piece(s) 9 Day(s) 10125Round hole (accuracy hole)[Rotating] Rotation Type39.52612--One Press Screw Hole

฿ 1,399.34

HANDWHEELS 1 Piece(s) 7 Day(s) 10125Round hole (accuracy hole)[Rotating] Rotation Type39.52612NoOrange-

฿ 1,817.60

HANDWHEELS 1 Piece(s) 9 Day(s) 10125Round hole (accuracy hole)[Rotating] Rotation Type39.52612-OrangeTwo Press Screw Holes

฿ 1,625.16

HANDWHEELS 1 Piece(s) 9 Day(s) 10125Round hole (accuracy hole)[Rotating] Rotation Type39.52612-OrangeOne Press Screw Hole

฿ 1,399.34

HANDWHEELS 1 Piece(s) 7 Day(s) 10125Round hole (accuracy hole)[Rotating] Rotation Type39.52612NoRed-

฿ 1,817.60

HANDWHEELS 1 Piece(s) 9 Day(s) 10125Round hole (accuracy hole)[Rotating] Rotation Type39.52612-RedTwo Press Screw Holes

฿ 1,625.16

HANDWHEELS 1 Piece(s) 9 Day(s) 10125Round hole (accuracy hole)[Rotating] Rotation Type39.52612-RedOne Press Screw Hole

฿ 1,399.34

HANDWHEELS 1 Piece(s) 7 Day(s) 10125Round hole (accuracy hole)[Rotating] Rotation Type39.52612NoYellow-

฿ 1,817.60

HANDWHEELS 1 Piece(s) 9 Day(s) 10125Round hole (accuracy hole)[Rotating] Rotation Type39.52612-YellowTwo Press Screw Holes

฿ 1,625.16

HANDWHEELS 1 Piece(s) 9 Day(s) 10125Round hole (accuracy hole)[Rotating] Rotation Type39.52612-YellowOne Press Screw Hole

฿ 3,409.14

HANDWHEELS 1 Piece(s) 7 Day(s) 10150Round hole (blind hole)[Folding Handle] Bending rotation type4426-No--

฿ 3,725.95

HANDWHEELS 1 Piece(s) 9 Day(s) 10150Round hole (accuracy hole)[Folding Handle] Bending type442614--Two Press Screw Holes

฿ 3,435.29

HANDWHEELS 1 Piece(s) 7 Day(s) 10150Round hole (accuracy hole)[Folding Handle] Bending type442614NoBlack-

฿ 3,725.95

HANDWHEELS 1 Piece(s) 9 Day(s) 10150Round hole (accuracy hole)[Folding Handle] Bending type442614-BlackTwo Press Screw Holes

฿ 3,533.50

HANDWHEELS 1 Piece(s) 9 Day(s) 10150Round hole (accuracy hole)[Folding Handle] Bending type442614-BlackOne Press Screw Hole

฿ 3,409.14

HANDWHEELS 1 Piece(s) 7 Day(s) 10150Round hole (accuracy hole)[Folding Handle] Bending type442614NoGray-

฿ 3,725.95

HANDWHEELS 1 Piece(s) 9 Day(s) 10150Round hole (accuracy hole)[Folding Handle] Bending type442614-GrayTwo Press Screw Holes

฿ 3,533.50

HANDWHEELS 1 Piece(s) 9 Day(s) 10150Round hole (accuracy hole)[Folding Handle] Bending type442614-GrayOne Press Screw Hole

฿ 3,409.14

HANDWHEELS 1 Piece(s) 7 Day(s) 10150Round hole (accuracy hole)[Folding Handle] Bending type442614NoLight blue-

฿ 3,725.95

HANDWHEELS 1 Piece(s) 9 Day(s) 10150Round hole (accuracy hole)[Folding Handle] Bending type442614-Light blueTwo Press Screw Holes

฿ 3,533.50

HANDWHEELS 1 Piece(s) 9 Day(s) 10150Round hole (accuracy hole)[Folding Handle] Bending type442614-Light blueOne Press Screw Hole

฿ 3,533.50

HANDWHEELS 1 Piece(s) 9 Day(s) 10150Round hole (accuracy hole)[Folding Handle] Bending type442614--One Press Screw Hole

฿ 3,409.14

HANDWHEELS 1 Piece(s) 7 Day(s) 10150Round hole (accuracy hole)[Folding Handle] Bending type442614NoOrange-

฿ 3,725.95

HANDWHEELS 1 Piece(s) 9 Day(s) 10150Round hole (accuracy hole)[Folding Handle] Bending type442614-OrangeTwo Press Screw Holes

฿ 3,533.50

HANDWHEELS 1 Piece(s) 9 Day(s) 10150Round hole (accuracy hole)[Folding Handle] Bending type442614-OrangeOne Press Screw Hole

฿ 3,409.14

HANDWHEELS 1 Piece(s) 7 Day(s) 10150Round hole (accuracy hole)[Folding Handle] Bending type442614NoRed-

฿ 3,725.95

HANDWHEELS 1 Piece(s) 9 Day(s) 10150Round hole (accuracy hole)[Folding Handle] Bending type442614-RedTwo Press Screw Holes

฿ 3,533.50

HANDWHEELS 1 Piece(s) 9 Day(s) 10150Round hole (accuracy hole)[Folding Handle] Bending type442614-RedOne Press Screw Hole

฿ 3,409.14

HANDWHEELS 1 Piece(s) 7 Day(s) 10150Round hole (accuracy hole)[Folding Handle] Bending type442614NoYellow-

฿ 3,725.95

HANDWHEELS 1 Piece(s) 9 Day(s) 10150Round hole (accuracy hole)[Folding Handle] Bending type442614-YellowTwo Press Screw Holes

฿ 3,533.50

HANDWHEELS 1 Piece(s) 9 Day(s) 10150Round hole (accuracy hole)[Folding Handle] Bending type442614-YellowOne Press Screw Hole

฿ 1,563.25

HANDWHEELS 1 Piece(s) 7 Day(s) 10150Round hole (blind hole)[Rotating] Rotation Type4426-No--

฿ 1,986.63

HANDWHEELS 1 Piece(s) 9 Day(s) 10150Round hole (accuracy hole)[Rotating] Rotation Type442614--Two Press Screw Holes

฿ 1,640.61

HANDWHEELS 1 Piece(s) 7 Day(s) 10150Round hole (accuracy hole)[Rotating] Rotation Type442614NoBlack-

฿ 1,986.63

HANDWHEELS 1 Piece(s) 9 Day(s) 10150Round hole (accuracy hole)[Rotating] Rotation Type442614-BlackTwo Press Screw Holes

฿ 1,794.18

HANDWHEELS 1 Piece(s) 9 Day(s) 10150Round hole (accuracy hole)[Rotating] Rotation Type442614-BlackOne Press Screw Hole

฿ 1,570.58

HANDWHEELS 1 Piece(s) 7 Day(s) 10150Round hole (accuracy hole)[Rotating] Rotation Type442614NoGray-

฿ 1,986.63

HANDWHEELS 1 Piece(s) 9 Day(s) 10150Round hole (accuracy hole)[Rotating] Rotation Type442614-GrayTwo Press Screw Holes

฿ 1,794.18

HANDWHEELS 1 Piece(s) 9 Day(s) 10150Round hole (accuracy hole)[Rotating] Rotation Type442614-GrayOne Press Screw Hole

฿ 1,570.58

HANDWHEELS 1 Piece(s) 7 Day(s) 10150Round hole (accuracy hole)[Rotating] Rotation Type442614NoLight blue-

฿ 1,986.63

HANDWHEELS 1 Piece(s) 9 Day(s) 10150Round hole (accuracy hole)[Rotating] Rotation Type442614-Light blueTwo Press Screw Holes

฿ 1,794.18

HANDWHEELS 1 Piece(s) 9 Day(s) 10150Round hole (accuracy hole)[Rotating] Rotation Type442614-Light blueOne Press Screw Hole

฿ 1,794.18

HANDWHEELS 1 Piece(s) 9 Day(s) 10150Round hole (accuracy hole)[Rotating] Rotation Type442614--One Press Screw Hole

฿ 1,570.58

HANDWHEELS 1 Piece(s) 7 Day(s) 10150Round hole (accuracy hole)[Rotating] Rotation Type442614NoOrange-

฿ 1,986.63

HANDWHEELS 1 Piece(s) 9 Day(s) 10150Round hole (accuracy hole)[Rotating] Rotation Type442614-OrangeTwo Press Screw Holes

฿ 1,794.18

HANDWHEELS 1 Piece(s) 9 Day(s) 10150Round hole (accuracy hole)[Rotating] Rotation Type442614-OrangeOne Press Screw Hole

Loading...

Basic Information

Types of Handle Disc Material of Handle Material Polypropylene Matte Black Grip Presence
Surface of Handle No Grip Material Polyamide Matte Black Grip Surface No
Insert Material SUM24L Black Oxide Coating