(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
[150-990/10mm Unit(s)][1010-1490/10mm Unit(s)][1510-1990/10mm Unit(s)][2010-2490/10mm Unit(s)][2510-2990/10mm Unit(s)]
Select part number to Order Now/ Add to Cart
Corocon with length: 150 to 3,000 specifiable in 10 mm units
Part Number |
---|
WA25S-25TS-[1000,1500,2000,2500,3000]L[*,-,X][30,35]P |
WA25S-25TS-[1010-1490/10]L[*,-,X][30,35]P |
WA25S-25TS-[150-990/10]L[*,-,X][30,35]P |
WA25S-25TS-[1510-1990/10]L[*,-,X][30,35]P |
WA25S-25TS-[2010-2490/10]L[*,-,X][30,35]P |
WA25S-25TS-[2510-2990/10]L[*,-,X][30,35]P |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Wheel Pitch P (mm) | Conveyance Length L (mm) |
---|---|---|---|---|---|---|---|
- | MAK WHEEL CONVEYOR | 1 Piece(s) | 11 Day(s) | 30 ~ 35 | 1000 ~ 3000 | ||
- | MAK WHEEL CONVEYOR | 1 Piece(s) | 11 Day(s) | 30 ~ 35 | 1010 ~ 1490 | ||
- | MAK WHEEL CONVEYOR | 1 Piece(s) | 11 Day(s) | 30 ~ 35 | 150 ~ 990 | ||
- | MAK WHEEL CONVEYOR | 1 Piece(s) | 11 Day(s) | 30 ~ 35 | 1510 ~ 1990 | ||
- | MAK WHEEL CONVEYOR | 1 Piece(s) | 11 Day(s) | 30 ~ 35 | 2010 ~ 2490 | ||
- | MAK WHEEL CONVEYOR | 1 Piece(s) | 11 Day(s) | 30 ~ 35 | 2510 ~ 2990 |
Loading...
Conveyance Type | Straight | Wheel Surface Material | Steel | Wheel Width W(mm) | 10 |
---|---|---|---|---|---|
Wheel Load Capacity(kgf) | 30 | Wheel Outer Dia. D(mm) | 25 | Type | Wheel conveyor body |
Application | For transporting small items / Medium Load | Wheel Surface Treatment | Chromate | Frame Shape | Aluminum Extrusion Type |
Frame Material | Aluminum | Frame Surface Treatment | Alumite | External Height H(mm) | 29.5 |
How can we improve?
How can we improve?