(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
*The CAD data for this series is being revised. This will be available as soon as modifications are complete.
[Features]
Fixed type large shock absorber that supports high energy.
Part Number |
---|
PMXT1525M-1 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Stroke S (mm) | Nominal Mounting Screw M | Nominal Mounting Screw [M] | Max. Absorbed Energy (J) | Maximum Collision Velocity (m/s) | Minimum Collision Velocity (m/s) | Full length A (mm) | Equivalent Mass (kgf) | Max. Impact Force (N) | Spring Power for Return (N) | Max. Operating Cycle (cycle/min) | O.D. D (Ø) | Max. Absorbed Energy per Hour (J/min) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 11,365.00 | END SHOCK ABSORBER | 1 Piece(s) | Quote | 10 | 25 | M45 | 45 | 367 | 3.55 | 0.35 | 144 | 190 | 29000 | 68 | 5 | 45 | 2100 |
Loading...
Main Body/Related Parts | Main Body | Construction | Fixed type | Orifice Method | Multi-orifice |
---|---|---|---|---|---|
Operating Environment | Standard | Body Material | Steel | Allowable Angular Misalignment Degree(deg) | 5 |
Operating Temperature Range(°C) | -10::+80 |
Please check the type/dimensions/specifications of the part PMXT1525M-1 in the Fixed Large Series series.
Part Number |
---|
PMXT1525M-2 |
PMXT1525M-3 |
PMXT1550M-1 |
PMXT1550M-2 |
PMXT1550M-3 |
PMXT1575M-1 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Stroke S (mm) | Nominal Mounting Screw M | Nominal Mounting Screw [M] | Max. Absorbed Energy (J) | Maximum Collision Velocity (m/s) | Minimum Collision Velocity (m/s) | Full length A (mm) | Equivalent Mass (kgf) | Max. Impact Force (N) | Spring Power for Return (N) | Max. Operating Cycle (cycle/min) | O.D. D (Ø) | Max. Absorbed Energy per Hour (J/min) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 11,365.00 | 1 Piece(s) | Quote | 10 | 25 | M45 | 45 | 367 | 1.96 | 0.18 | 144 | 650 | 29000 | 68 | 5 | 45 | 2100 | ||
฿ 11,365.00 | 1 Piece(s) | Quote | 10 | 25 | M45 | 45 | 367 | 1.07 | 0.07 | 144 | 2500 | 29000 | 68 | 5 | 45 | 2100 | ||
฿ 11,776.66 | 1 Piece(s) | Quote | 10 | 50 | M45 | 45 | 735 | 3.55 | 0.33 | 195 | 400 | 29000 | 80 | 3 | 45 | 2766 | ||
฿ 13,267.00 | 1 Piece(s) | Quote | 10 | 50 | M45 | 45 | 735 | 1.96 | 0.16 | 195 | 1300 | 29000 | 80 | 3 | 45 | 2766 | ||
฿ 11,776.66 | 1 Piece(s) | Quote | 10 | 50 | M45 | 45 | 735 | 1.07 | 0.07 | 195 | 5400 | 29000 | 80 | 3 | 45 | 2766 | ||
฿ 16,916.67 | 1 Piece(s) | 39 Day(s) | 10 | 75 | M45 | 45 | 1130 | 3.55 | 0.35 | 246 | 600 | 29000 | 80 | 2 | 45 | 3333 |
How can we improve?
How can we improve?