1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Rubber Air Spring

Rubber Air Spring
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 19,306.67/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

A high-performance, rubber pneumatic spring. It effectively attenuates the shock and vibration generated by machinery and power equipment.

[Features]
・FAEBI rubber air spring effectively attenuates shock and vibration generated by machinery and power equipment.
· Rubber housing is made of high purity elastomer.
・If there is an interruption in the air, damage will not result thanks to an internal protective structure.
・Base is made of a slip prevention plate.
・Vertical natural frequency varies with static load, from 2.5 to 6 Hz.
・Horizontal natural frequency is 1 to 1.2 times as large as vertical natural frequency.
・The maximum deflection is 15 mm when shock load is applied.

 

Part Number
FAEBI-050
FAEBI-100
FAEBI-150
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipLoad Range
(kN)
Nominal of Thread M
(mm)

฿ 19,306.67

NBY VIBRATION ISOLATION 1 Piece(s) 21 Day(s) 0.321~0.80010

฿ 24,784.53

NBY VIBRATION ISOLATION 1 Piece(s) 4 Day(s) 2.501~5.50012

฿ 43,185.64

NBY VIBRATION ISOLATION 1 Piece(s) 4 Day(s) 5.501~8.00016

Loading...

  1. 1
 

Basic Information

Type Mount Type Mounting Shape Type Rubber Mount Type Main Body Surface Treatment Paint