(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Guide rollers for hexagonal rails.
[Features]
· Guide rollers designed for heavy loads, ideal as rollers for various sliding doors or carriers.
· This product can accept a polished steel bar that is available commercially.
· The main body is made of steel, hardened steel or stainless steel.
· Hardened-steel guide rollers are abrasion-resistant and prevent damage from intrusion of foreign matter such as chips.
[Applications]
· Various types of sliding doors.
· A roller for carriers.
GRL-S-V external appearance (steel)
GRL-SH-V external appearance (steel, quenched)
GRL-V-SUS external appearance (stainless steel)
Guide Rollers dimensional drawing
Type | Main Body | Bearing | Retaining Ring |
---|---|---|---|
GRL-S-V | S45C Electroless nickel plating | Steel | Steel |
GRL-SH-V | SCM435 Black-oxide finished HRC40 to 45 | ||
GRL-V-SUS | SUS303 | SUS440C | SUS304 |
Size | Do | D | H | L | d | d1 | d2 | A | B | Bearing No. | Mass (g) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
GRL-S-V GRL-SH-V GRL-V-SUS | 30 | 30 | 22 | 14 | 18 | 6 | 17 | 13 | 3 | 12 | 606ZZ × 2 | 50 |
40 | 40 | 28 | 17 | 23 | 8 | 22 | 18 | 4.5 | 14 | 608ZZ × 2 | 115 | |
50 | 50 | 34 | 19 | 24 | 10 | 26 | 22 | 4 | 16 | 6000ZZ × 2 | 200 | |
60 | 60 | 41 | 24 | 32 | 12 | 32 | 26 | 6 | 20 | 6201ZZ × 2 | 375 | |
70 | 70 | 46 | 30 | 39 | 15 | 35 | 29 | 8.5 | 22 | 6202ZZ × 2 | 550 |
Steel | Steel And Hardened Steel | Stainless Steel | Applicable Roller Screws |
---|---|---|---|
Part Number | Part Number | Part Number | |
GRL30S-V | - | - | RLB0612 |
GRL40S-V | - | GRL40-V-SUS | RLB0814 |
GRL50S-V | GRL50SH-V | GRL50-V-SUS | RLB1016 |
GRL60S-V | GRL60SH-V | GRL60-V-SUS | RLB1220 |
GRL70S-V | - | - | RLB1522 |
Bearing No. | Basic Dynamic Rated Load Cr(N) | Basic Static Rated Load Cor(N) |
---|---|---|
606ZZ × 2 | 3,660 | 1,360 |
608ZZ × 2 | 5,340 | 2,200 |
6000ZZ × 2 | 7,370 | 3,190 |
6201ZZ × 2 | 11,010 | 4,940 |
6202ZZ × 2 | 12,390 | 5,990 |
Technical data (rated load of bearing)
Part Number |
---|
GRL50SH-V |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Bearing Material | Roller Material | O.D. (Ø) | Surface Treatment | Bottom Dia. (Ø) | Roller Width (mm) | Properties | Abrasion Resistance |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,548.02 | GUIDE ROLLERS | 1 Piece(s) | 5 Day(s) | 10 | Steel | [Steel] Steel | 50 | Black Oxide Coating | 34 | 24 | - | 1 |
Loading...
Shaft Type | No axis (round hole) | Roller Type | V Type | Bearing | Double |
---|---|---|---|---|---|
Lining Material | Without lining |
Please check the type/dimensions/specifications of the part GRL50SH-V in the V Groove Guide Rollers (Double Bearings) (GRL-V) series.
Part Number |
---|
GRL40S-V |
GRL50-V-SUS |
GRL50S-V |
GRL60-V-SUS |
GRL60S-V |
GRL60SH-V |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Bearing Material | Roller Material | O.D. (Ø) | Surface Treatment | Bottom Dia. (Ø) | Roller Width (mm) | Properties | Abrasion Resistance |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,087.59 | 1 Piece(s) | 7 Day(s) | 10 | Steel | [Steel] Steel | 40 | Electroless Nickel Plating | 28 | 23 | 1 | - | ||
฿ 2,324.52 | 1 Piece(s) | 7 Day(s) | 10 | [Stainless Steel] Stainless Steel | Stainless Steel | 50 | No | 34 | 24 | 1 | - | ||
฿ 1,189.41 | 1 Piece(s) | 5 Day(s) | 10 | Steel | [Steel] Steel | 50 | Electroless Nickel Plating | 34 | 24 | 1 | - | ||
฿ 2,619.08 | 1 Piece(s) | 5 Day(s) | 10 | [Stainless Steel] Stainless Steel | Stainless Steel | 60 | No | 41 | 32 | 1 | - | ||
฿ 1,431.07 | 1 Piece(s) | 25 Day(s) | 10 | Steel | [Steel] Steel | 60 | Electroless Nickel Plating | 41 | 32 | 1 | - | ||
฿ 1,794.26 | 1 Piece(s) | 7 Day(s) | 10 | Steel | [Steel] Steel | 60 | Black Oxide Coating | 41 | 32 | - | 1 |
How can we improve?
How can we improve?