(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Aluminum handle with simple design.
[Features]
· Main body available in 3 colors (natural, black and gray-white).
· Aluminum, rounded offset handle.
· Gray-white color is ideal for medical-related applications.
[Applications]
· Ideal as a handle for control panels.
Aluminum Equipment Handle external appearance
RD3-N RD3-B
RD3-G
Dimensional Drawing
Natural | Black | Gray-white | L | Load Capacity (N) | Weight (g) |
---|---|---|---|---|---|
Part Number | Part Number | Part Number | |||
RD3-86N | RD3-86B | RD3-86G | 86 | 500 | 37 |
RD3-120N | RD3-120B | RD3-120G | 120 | 45 | |
RD3-180N | RD3-180B | RD3-180G | 180 | 58 |
Part Number |
---|
RD3-86B |
RD3-86G |
RD3-86N |
RD3-120B |
RD3-120G |
RD3-120N |
RD3-180B |
RD3-180G |
RD3-180N |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Pitch L (mm) | Main Body, Surface Treatment | Main Body Color |
---|---|---|---|---|---|---|---|---|---|
฿ 530.07 | HANDLES | 1 Piece(s) | 5 Day(s) | 10 | 86 | [Anodize] Alumite Satin Finishing | Matt Black | ||
฿ 735.96 | HANDLES | 1 Piece(s) | 5 Day(s) | 10 | 86 | Powder Paint | Gray White | ||
฿ 493.15 | HANDLES | 1 Piece(s) | Same day | 10 | 86 | [Anodize] Alumite Satin Finishing | Matte Natural | ||
฿ 629.60 ฿ 365.23 | HANDLES | 1 Piece(s) | Same day | 10 | 120 | [Anodize] Alumite Satin Finishing | Matt Black | ||
฿ 830.32 | HANDLES | 1 Piece(s) | 5 Day(s) | 10 | 120 | Powder Paint | Gray White | ||
฿ 587.26 | HANDLES | 1 Piece(s) | Same day | 10 | 120 | [Anodize] Alumite Satin Finishing | Matte Natural | ||
฿ 764.61 | HANDLES | 1 Piece(s) | 5 Day(s) | 10 | 180 | [Anodize] Alumite Satin Finishing | Matt Black | ||
฿ 848.06 | HANDLES | 1 Piece(s) | 5 Day(s) | 10 | 180 | Powder Paint | Gray White | ||
฿ 673.74 ฿ 379.85 | HANDLES | 1 Piece(s) | Same day | 10 | 180 | [Anodize] Alumite Satin Finishing | Matte Natural |
Loading...
Main Body Material | Aluminum | Height(mm) | 45 | Main Body Type | Imposition Type |
---|---|---|---|---|---|
Grip thickness(mm) | 10 | Surfaced Type Category | U Shaped | Mounting Method | Female Thread |
U Shape | Deformation | Additional Function | No | Handle Cross Sectional Shape | Round shape |
Allowable Load(N) | 500 |
How can we improve?
How can we improve?