1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน ตุลาคม 2567 | Notice holiday in October 2024 > คลิก
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Pull Handle (PH5)

Pull Handle (PH5)
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 938.14/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Pull Handle (PH5)
These handles are designed for convenient opening and closing the doors. They offer a wide variety of sizes to choose from.
[Feature]
- Mounting Pitch (mm.) : 64, 70, 80, 90 and 105
- Overall Length (mm.): 84, 90, 100, 110 and 125
- Mounting Method : Round hole
- Material : Aluminum A6N01S
- Surface Treatment : Anodizing finish
- Color : Natural and Black
[Application]
It is used to grab the doors before opening and closing.

 
Part Number
PH5-64B
PH5-64NSALE
PH5-70B
PH5-70N
PH5-80B
PH5-80N
PH5-90BSALE
PH5-90N
PH5-105B
PH5-105N
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSPitch L
(mm)
Main Body Color Full Length
(mm)

฿ 1,077.22

HANDLES 1 Piece(s) 5 Day(s) 1064Matt Black84

฿ 938.14

฿ 529.30

HANDLES 1 Piece(s) Same day 1064Matte Natural84

฿ 1,102.57

HANDLES 1 Piece(s) 5 Day(s) 1070Matt Black90

฿ 1,004.51

HANDLES 1 Piece(s) 7 Day(s) 1070Matte Natural90

฿ 1,161.00

HANDLES 1 Piece(s) 5 Day(s) 1080Matt Black100

฿ 1,080.58

HANDLES 1 Piece(s) 7 Day(s) 1080Matte Natural100

฿ 1,079.73

฿ 647.95

HANDLES 1 Piece(s) Same day 1090Matt Black110

฿ 1,033.81

HANDLES 1 Piece(s) 5 Day(s) 1090Matte Natural110

฿ 1,095.37

HANDLES 1 Piece(s) 5 Day(s) 10105Matt Black125

฿ 1,147.30

HANDLES 1 Piece(s) 7 Day(s) 10105Matte Natural125

Loading...

  1. 1

Basic Information

Main Body Material Aluminum Height(mm) 22 Main Body Type Special Forms
Mounting Method Round hole Main Body, Surface Treatment Alumite Satin Finishing Additional Function No
Allowable Load(N) 200