1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน ตุลาคม 2567 | Notice holiday in October 2024 > คลิก
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

High Heel Handle (HH25) (HH25-500-SUS)

HANDLES

High Heel Handle (HH25) (HH25-500-SUS)
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

SUS304 with excellent rust-prevention is used, grip position is set to high offset and gives an easy grip.

 
Part Number
HH25-500-SUS
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSPitch L
(mm)
Full Length
(mm)

฿ 6,282.82

HANDLES 1 Piece(s) 44 Day(s) 10500540

Loading...

  1. 1

Basic Information

Main Body Material Stainless Steel Height(mm) 100 Main Body Type Imposition Type
Grip thickness(mm) 25 Surfaced Type Category U Shaped Mounting Method Round hole
U Shape Deformation Main Body, Surface Treatment No Additional Function No
Handle Cross Sectional Shape Round shape Allowable Load(N) 1000 Main Body Color Silver

Please check the type/dimensions/specifications of the part HH25-500-SUS in the High Heel Handle (HH25) series.

Products with similar specification

Part Number
HH25-200-SUS
HH25-300-SUS
HH25-400-SUS
HH25-600-SUS
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSPitch L
(mm)
Full Length
(mm)

฿ 5,792.16

1 Piece(s) 7 Day(s) 10200240

฿ 5,680.55

1 Piece(s) Same day 10300340

฿ 6,263.90

1 Piece(s) 5 Day(s) 10400440

฿ 6,408.77

1 Piece(s) 7 Day(s) 10600640