(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
An all stainless steel nose-lock type index plunger.
[Features]
· The nose retraction position is easily set and released by pulling the knob.
· When you release the knob on this hand-operated spring plunger, the built-in spring returns the nose to its original position.
· The nose-locking feature lets you lock (fix) the nose in the retracted position by pulling the knob and rotating it 90 degrees.
· A nose-lock type for holding the pin in its retracted position.
· Made entirely from stainless steel, this product is optimal for places requiring rust-proofing and clean environments. Two types of nose are available: with quenching and without quenching.
[Applications]
· Indexing and positioning.
· Pillar stopper.
NDXN-L-ASUS external appearance
Dimensional drawing of NDXN-ASUS, NDXN-A-ASUS (single nut)
Dimensional drawing of NDXN-W-ASUS, NDXN-AW-ASUS (single nut)
Size | d (-0.02 -0.04) | S | M | L1 | A | D | L | W1 | T1 | W | T | B | Load (N) Min To Max | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
NDXN-ASUS NDXN-W-ASUS NDXN-A-ASUS NDXN-AW-ASUS | 6 | 3 | 3.5 | M6 × 0.75 | 12 | 0.8 | 14 | 34.5 | 8 | 5 | 10 | 3 | 2 | 4.5 to 9 |
8 | 4 | 4 | M8 × 1 | 15 | 1 | 18 | 43 | 10 | 6 | 13 | 4 | 6 to 12 | ||
10 | 5 | 5 | M10 × 1 | 17 | 1.3 | 21 | 50 | 13 | 7 | 17 | 5 | 5 to 12 | ||
12 | 6 | 6 | M12 × 1.5 | 20 | 1.8 | 25 | 59 | 14 | 8 | 19 | 6 | 3 | 6 to 14 | |
16 | 8 | 8 | M16 × 1.5 | 26 | 2.3 | 33 | 77 | 19 | 10 | 24 | 8 | 15 to 35 | ||
20 | 10 | 10 | M20 × 1.5 | 28 | 2.6 | 83 | 22 | 12 | 30 | 10 | 15 to 34 |
Type | Main Body | Knob | Coil Spring | Nose |
---|---|---|---|---|
NDXN-ASUS NDXN-W-ASUS | SUS303 | SUS303 Electrolytic polishing | SUS302WPA | SUS420 HRC53 to 55 |
NDXN-A-ASUS NDXN-AW-ASUS | SUS303 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Shaft O.D. (mm) | d (Ø) | S (mm) | L (mm) | Tip heat treatment | Nut |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,595.51 ฿ 868.12 | PLUNGERS | 1 Piece(s) | Same day | 10 | 6 | 3 | 3.5 | 31.5 | No | Single nut | ||
฿ 1,580.80 | PLUNGERS | 1 Piece(s) | 7 Day(s) | 10 | 6 | 3 | 3.5 | 31.5 | No | Double Nut | ||
฿ 1,543.15 | PLUNGERS | 1 Piece(s) | 7 Day(s) | 10 | 6 | 3 | 3.5 | 31.5 | [Hardening] Quenching and Tempering | Single nut | ||
฿ 1,805.94 | PLUNGERS | 1 Piece(s) | Same day | 10 | 6 | 3 | 3.5 | 31.5 | [Hardening] Quenching and Tempering | Double Nut | ||
฿ 1,469.87 | PLUNGERS | 1 Piece(s) | 7 Day(s) | 10 | 8 | 4 | 4 | 38.5 | No | Single nut | ||
฿ 1,617.12 ฿ 907.04 | PLUNGERS | 1 Piece(s) | Same day | 10 | 8 | 4 | 4 | 38.5 | No | Double Nut | ||
฿ 1,469.87 | PLUNGERS | 1 Piece(s) | 7 Day(s) | 10 | 8 | 4 | 4 | 38.5 | [Hardening] Quenching and Tempering | Single nut | ||
฿ 1,559.23 | PLUNGERS | 1 Piece(s) | 19 Day(s) | 10 | 8 | 4 | 4 | 38.5 | [Hardening] Quenching and Tempering | Double Nut | ||
฿ 1,397.21 | PLUNGERS | 1 Piece(s) | 7 Day(s) | 10 | 10 | 5 | 5 | 43.5 | No | Single nut | ||
฿ 1,435.63 | PLUNGERS | 1 Piece(s) | 7 Day(s) | 10 | 10 | 5 | 5 | 43.5 | No | Double Nut | ||
฿ 1,397.21 | PLUNGERS | 1 Piece(s) | 25 Day(s) | 10 | 10 | 5 | 5 | 43.5 | [Hardening] Quenching and Tempering | Single nut | ||
฿ 1,488.81 | PLUNGERS | 1 Piece(s) | 25 Day(s) | 10 | 10 | 5 | 5 | 43.5 | [Hardening] Quenching and Tempering | Double Nut | ||
฿ 1,662.60 | PLUNGERS | 1 Piece(s) | 25 Day(s) | 10 | 12 | 6 | 6 | 51.7 | No | Single nut | ||
฿ 1,863.80 ฿ 975.89 | PLUNGERS | 1 Piece(s) | Same day | 10 | 12 | 6 | 6 | 51.7 | No | Double Nut | ||
฿ 1,662.60 | PLUNGERS | 1 Piece(s) | 7 Day(s) | 10 | 12 | 6 | 6 | 51.7 | [Hardening] Quenching and Tempering | Single nut | ||
฿ 1,756.93 | PLUNGERS | 1 Piece(s) | 25 Day(s) | 10 | 12 | 6 | 6 | 51.7 | [Hardening] Quenching and Tempering | Double Nut | ||
฿ 2,343.25 | PLUNGERS | 1 Piece(s) | 7 Day(s) | 10 | 16 | 8 | 8 | 68 | No | Single nut | ||
฿ 2,422.72 | PLUNGERS | 1 Piece(s) | 7 Day(s) | 10 | 16 | 8 | 8 | 68 | No | Double Nut | ||
฿ 2,343.25 | PLUNGERS | 1 Piece(s) | 5 Day(s) | 10 | 16 | 8 | 8 | 68 | [Hardening] Quenching and Tempering | Single nut | ||
฿ 2,422.72 | PLUNGERS | 1 Piece(s) | 5 Day(s) | 10 | 16 | 8 | 8 | 68 | [Hardening] Quenching and Tempering | Double Nut | ||
฿ 4,657.55 | PLUNGERS | 1 Piece(s) | 7 Day(s) | 10 | 20 | 10 | 10 | 74 | No | Single nut | ||
฿ 4,777.85 | PLUNGERS | 1 Piece(s) | 7 Day(s) | 10 | 20 | 10 | 10 | 74 | No | Double Nut | ||
฿ 4,657.55 | PLUNGERS | 1 Piece(s) | 7 Day(s) | 10 | 20 | 10 | 10 | 74 | [Hardening] Quenching and Tempering | Single nut | ||
฿ 4,777.85 | PLUNGERS | 1 Piece(s) | 7 Day(s) | 10 | 20 | 10 | 10 | 74 | [Hardening] Quenching and Tempering | Double Nut |
Loading...
Types | Standard | Locking Mechanism | Nose Lock | Mounting Method | Screw-In |
---|---|---|---|---|---|
Body Material | Stainless Steel | Overall Length | Standard | Tip material | Stainless Steel |
All Stainless | Applicable | Tip surface treatment | No | Operation nob (or lever) | Presence |
Main Body Surface Treatment | No |
How can we improve?
How can we improve?