(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Index plunger with a long stroke.
[Features]
· The nose retraction position is easily set and released by pulling the knob.
· When you release the knob on this hand-operated spring plunger, the built-in spring returns the nose to its original position.
· Stroke is 1.5-times longer than the NDX type.
· Heat resistant temperature: 80°C.
[Applications]
· Indexing and positioning.
· Pillar stopper.
NDXNE (steel, single nut) external appearance
NDXNE-A-SUS (SUS, single nut) external appearance
Dimensional drawing of NDXNE, NDXNE-SUS, NDXNE-A-SUS (single nut)
Dimensional drawing of NDXNE-W, NDXNE-W-SUS, NDXNE-AW-SUS (double nut)
Size | d (-0.02-0.04) | S | M | L1 | A | D | L | W1 | T1 | W | T | B | Load (N) Min To Max | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
NDXNE | 6 | 3 | 5 | M6 × 0.75 | 12 | 0.8 | 14 | 33 | 8 | 5 | 10 | 3 | 2 | 4.5 to 12 |
NDXNE-W | 8 | 4 | 6 | M8 × 1 | 15 | 1 | 18 | 40.5 | 10 | 6 | 13 | 4 | 6 to 15 | |
NDXNE-SUS | 10 | 5 | 8 | M10 × 1 | 17 | 1.3 | 21 | 46.5 | 13 | 7 | 17 | 5 | 5 to 16 | |
NDXNE-W-SUS | 12 | 6 | 9 | M12 × 1.5 | 20 | 1.8 | 25 | 54.7 | 14 | 8 | 19 | 6 | 3 | 6 to 18 |
NDXNE-A-SUS | 16 | 8 | 12 | M16 × 1.5 | 26 | 2.3 | 33 | 72 | 19 | 10 | 24 | 8 | 15 to 45 | |
NDXNE-AW-SUS | 20 | 10 | 15 | M20 × 1.5 | 28 | 2.8 | 79 | 22 | 12 | 30 | 10 | 15 to 43 |
Type | Main Body | Knob | Coil Spring | Nose |
---|---|---|---|---|
NDXNE | SUM22L Black oxide coating | Polyamide Matte black | SUS302WPA | SUM22L HRC58 to 62 |
NDXNE-W | ||||
NDXNE-SUS | SUS303 | SUS420 HRC53 to 55 | ||
NDXNE-W-SUS | ||||
NDXNE-A-SUS | SUS303 | |||
NDXNE-AW-SUS |
Part Number |
---|
NDXNE8 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Shaft O.D. (mm) | d (Ø) | S (mm) | Body Material | L (mm) | Tip material | Tip heat treatment | Operation nob (or lever) | Main Body Surface Treatment | Nut |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 568.52 | PLUNGERS | 1 Piece(s) | 7 Day(s) | 10 | 8 | 4 | 6 | [Steel] SUM22L Black Oxide | 40.5 | [Steel] SUM22L | Carburized | Presence | Black Oxide Coating | Single nut |
Loading...
Types | Standard | Locking Mechanism | Return | Mounting Method | Screw-In |
---|---|---|---|---|---|
Overall Length | Standard | All Stainless | Not Compliant | Tip surface treatment | No |
Please check the type/dimensions/specifications of the part NDXNE8 in the Index Plunger (Long Stroke) (NDXNE) series.
Part Number |
---|
NDXNE10AW-SUS |
NDXNE10W |
NDXNE10W-SUS |
NDXNE8-SUS |
NDXNE8A-SUS |
NDXNE8AW-SUS |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Shaft O.D. (mm) | d (Ø) | S (mm) | Body Material | L (mm) | Tip material | Tip heat treatment | Operation nob (or lever) | Main Body Surface Treatment | Nut |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 945.92 | 1 Piece(s) | 7 Day(s) | 10 | 10 | 5 | 8 | [Stainless Steel] SUS303 | 46.5 | [Stainless Steel] SUS303 | No | Presence | No | Double Nut | ||
฿ 589.75 | 1 Piece(s) | 7 Day(s) | 10 | 10 | 5 | 8 | [Steel] SUM22L Black Oxide | 46.5 | [Steel] SUM22L | Carburized | Presence | Black Oxide Coating | Double Nut | ||
฿ 977.64 | 1 Piece(s) | 7 Day(s) | 10 | 10 | 5 | 8 | [Stainless Steel] SUS303 | 46.5 | [Stainless Steel] SUS420 | [Hardening] Hardening | - | No | Double Nut | ||
฿ 975.16 | 1 Piece(s) | 7 Day(s) | 10 | 8 | 4 | 6 | [Stainless Steel] SUS303 | 40.5 | [Stainless Steel] SUS420 | [Hardening] Hardening | - | No | Single nut | ||
฿ 943.44 | 1 Piece(s) | 7 Day(s) | 10 | 8 | 4 | 6 | [Stainless Steel] SUS303 | 40.5 | [Stainless Steel] SUS303 | No | Presence | No | Single nut | ||
฿ 981.71 | 1 Piece(s) | 7 Day(s) | 10 | 8 | 4 | 6 | [Stainless Steel] SUS303 | 40.5 | [Stainless Steel] SUS303 | No | Presence | No | Double Nut |
How can we improve?
How can we improve?