1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน ตุลาคม 2567 | Notice holiday in October 2024 > คลิก
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

A-type Guide Rails (KG-GR1)

GUIDE RAILS

A-type Guide Rails (KG-GR1)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 5,226.70/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Additional freight and delivery charge are added to items longer than 2000.1mm

Product Description

Attach to guide rail profile (KG-PR), or regular steel to use as a workpiece guide. White, so ideal for the transport of food.

Part Number
KG-GR1
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 5,226.70

GUIDE RAILS 1 Piece(s) 7 Day(s) 10

Loading...

  1. 1

Basic Information

Type Engineering Plastic Rails

Please check the type/dimensions/specifications of the part KG-GR1 in the A-type Guide Rails (KG-GR1) series.