(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
A cap type ball plunger that can be fixed on the seat surface.
[Features]
· A cap screw type ball plunger.
· Enables positioning under the neck.
· Available in steel and stainless steel.
· Can be fixed on the seat surface.
· Heat resistant temperature: steel: 100°C, stainless steel: 180°C.
[Applications]
· Positioning of workpieces and jigs.
BSTCA (steel) external appearance
BSUCA (SUS) external appearance
Dimensional drawing of BSTCA, BSUCA
Mounting example of BSTCA, BSUCA
Type | Main Body | Coil Spring | Ball |
---|---|---|---|
BSTCA | SUM22L Black oxide coating | SUS302WPA | SUS420 HRC55 |
BSUCA | SUS303 |
Steel | SUS | M | d | L | S | L1 | D (0 -0.2) | W | Load (N) Min To Max | Weight (g) |
---|---|---|---|---|---|---|---|---|---|---|
Part Number | Part Number | |||||||||
BSTCA6 | BSUCA6 | M6 × 1 | 3.5 | 12 | 1 | 16 | 10 | 3 | 9 to 13 | 4 |
BSTCA8 | BSUCA8 | M8 × 1.25 | 5 | 16 | 1.5 | 21 | 13 | 4 | 15 to 30 | 9 |
BSTCA10 | BSUCA10 | M10 × 1.5 | 6 | 20 | 2 | 26 | 16 | 5 | 20 to 35 | 17 |
BSTCA12 | BSUCA12 | M12 × 1.75 | 8 | 25 | 2.5 | 32 | 18 | 6 | 30 to 55 | 28 |
Part Number |
---|
BSTCA6 |
BSTCA8 |
BSTCA10 |
BSTCA12 |
BSUCA6 |
BSUCA8 |
BSUCA10 |
BSUCA12 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Body Material | Outer Diameter D (or Male Thread M) (mm) | Stroke S (mm) | Main Body Surface Treatment | Minimum Load (N) | Max. Load (N) | Length L (mm) | Tip outer diameter d (φ) | Thread Pitch (mm) | Heat Resistant Temperature (℃) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 280.35 | PLUNGERS | 1 Piece(s) | 5 Day(s) | 10 | [Steel] SUM22L | 6 | 1 | Black Oxide Coating | 9 | 13 | 12 | 3.5 | 1 | 100 | ||
฿ 252.12 ฿ 147.82 | PLUNGERS | 1 Piece(s) | Same day | 10 | [Steel] SUM22L | 8 | 1.5 | Black Oxide Coating | 15 | 30 | 16 | 5 | 1.25 | 100 | ||
฿ 291.71 | PLUNGERS | 1 Piece(s) | 7 Day(s) | 10 | [Steel] SUM22L | 10 | 2 | Black Oxide Coating | 20 | 35 | 20 | 6 | 1.5 | 100 | ||
฿ 304.78 | PLUNGERS | 1 Piece(s) | 7 Day(s) | 10 | [Steel] SUM22L | 12 | 2.5 | Black Oxide Coating | 30 | 55 | 25 | 8 | 1.75 | 100 | ||
฿ 356.04 | PLUNGERS | 1 Piece(s) | 5 Day(s) | 10 | [Stainless Steel] SUS303 | 6 | 1 | No | 9 | 13 | 12 | 3.5 | 1 | 180 | ||
฿ 472.22 | PLUNGERS | 1 Piece(s) | 5 Day(s) | 10 | [Stainless Steel] SUS303 | 8 | 1.5 | No | 15 | 30 | 16 | 5 | 1.25 | 180 | ||
฿ 557.28 | PLUNGERS | 1 Piece(s) | 5 Day(s) | 10 | [Stainless Steel] SUS303 | 10 | 2 | No | 20 | 35 | 20 | 6 | 1.5 | 180 | ||
฿ 635.78 | PLUNGERS | 1 Piece(s) | 7 Day(s) | 10 | [Stainless Steel] SUS303 | 12 | 2.5 | No | 30 | 55 | 25 | 8 | 1.75 | 180 |
Loading...
Mounting Method | Bolt (Cap) | Tip Material | SUS420 | Lock | No |
---|---|---|---|---|---|
Tip Surface Treatment | No | Tip Heat Treatment | Quenching and Tempering | Vertical Load (Range)(N) | 0.01~50 |
How can we improve?
How can we improve?