1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน ตุลาคม 2567 | Notice holiday in October 2024 > คลิก
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Safety Hoist Ring (Cost-Effective Type) (HRE) (HRE36)

SLINGS

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Safety Hoist Ring (Cost-Effective Type) (HRE)
  • Safety Hoist Ring (Cost-Effective Type) (HRE)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

The main body rotates 360° and the ring tilts 180° forward.
[Features]
· Forged ring has a bridge shape so that it does not spread when used incorrectly.
· A rotating type eye bolt that can be used to lift heavy objects with ease (the main body rotates 360° and the ring tilts 180° forward).

 
Part Number
HRE36
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSScrew Size M Thread Part Length L
(mm)
Allowable Load
(N)

฿ 33,746.97

SLINGS 1 Piece(s) 7 Day(s) 10M36×453.699000

Loading...

  1. 1

Basic Information

Shape Lifting Eyebolts Hook Material SCM440 Mounting Method Screw Type
Surface Treatment Black Oxide Coating

Please check the type/dimensions/specifications of the part HRE36 in the Safety Hoist Ring (Cost-Effective Type) (HRE) series.

Products with similar specification

Part Number
HRE20
HRE24
HRE24L
HRE36L
HRE42
HRE42L
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSScrew Size M Thread Part Length L
(mm)
Allowable Load
(N)

฿ 8,454.79

1 Piece(s) 7 Day(s) 10M20×2.53019300

฿ 17,440.55

1 Piece(s) 7 Day(s) 10M24×335.737800

฿ 17,440.55

1 Piece(s) 29 Day(s) 10M24×347.637800

฿ 33,746.97

1 Piece(s) 34 Day(s) 10M36×471.499000

฿ 39,054.39

1 Piece(s) 44 Day(s) 10M42×4.562.7112000

฿ 39,054.39

1 Piece(s) 34 Day(s) 10M42×4.583.3112000