(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Can be used in combination with hinge bolts. Available in thread sizes from M5 to M20.
Type | Hinge Bolt | Material | SCM435 | Surface Treatment | Black Oxide Coating |
---|
Please check the type/dimensions/specifications of the part BJ762-06001 in the Hinge Support (BJ762) series.
Part Number |
---|
BJ762-05001 |
BJ762-08001 |
BJ762-10001 |
BJ762-12001 |
BJ762-16001 |
BJ762-20001 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | H (mm) | d (φ) | M |
---|---|---|---|---|---|---|---|---|
฿ 1,245.09 | 1 Piece(s) | Same day | 10 | 10 | 5 | M5×0.8 | ||
฿ 2,230.29 | 1 Piece(s) | 5 Day(s) | 10 | 15 | 8 | M8×1.25 | ||
฿ 2,916.66 | 1 Piece(s) | Same day | 10 | 18 | 10 | M10×1.5 | ||
฿ 3,224.13 | 1 Piece(s) | 5 Day(s) | 10 | 21 | 12 | M12×1.75 | ||
฿ 4,145.00 | 1 Piece(s) | Same day | 10 | 26 | 16 | M16×2 | ||
฿ 5,980.12 | 1 Piece(s) | 7 Day(s) | 10 | 32 | 20 | M20×2.5 |
How can we improve?
How can we improve?