1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน ตุลาคม 2567 | Notice holiday in October 2024 > คลิก
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Machined Wheel Conveyor W-32BSO

MAK WHEEL CONVEYOR

Machined Wheel Conveyor W-32BSO
You can add up to 6 items per a category to the compare list.

Part Number :
  • Price :
    ---
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Additional freight and delivery charge are added to items longer than 2000.1mm

Product Description

Milled wheel conveyor (W-32BSO) that rotates more quietly as compared with the press wheel.
[Features]
· Conveyor that uses inner and outer wheels machined from round steel bars and pipes, etc.
· Uses ø32 mm (outer diameter 32 mm) / 25 mm width machined steel wheel.
· Standard size 500 increments of 1,000 to 3,000 L, and also supports shorter lengths.
· Can be used by arranging in rows of 2s and 3s as a substitute for roller conveyor.
[Applications]
· Used for conveyance of workpieces with flat bottoms.
· Useful for transporting medium-weight loads.

Part Number
W-32BSO-[150-3000/1]L[*,​-,​X][40,​70,​100]P
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipWheel Pitch P
(mm)
Conveyance Length L
(mm)

-

MAK WHEEL CONVEYOR 1 Piece(s) 12 Day(s) 40 ~ 100150 ~ 3000

Loading...

  1. 1
 

Basic Information

Conveyance Type Straight Wheel Surface Material Steel Wheel Width W(mm) 25
Wheel Load Capacity(kgf) 90 Wheel Outer Dia. D(mm) 32 Type Wheel conveyor body
Application Medium Load Wheel Surface Treatment Chromate Frame Shape Inward-curved Type
Frame Material Steel Frame Surface Treatment Paint External Height H(mm) 40