1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน ตุลาคม 2567 | Notice holiday in October 2024 > คลิก
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

All Stainless Steel Flat Hinge with Catch_HG-YC105

HINGES

All Stainless Steel Flat Hinge with Catch_HG-YC105
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 630.03/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

All stainless steel flat hinges with excellent corrosion resistance.
[Features]
·A catch holds the door open, so no additional stays are required.
·With a back cover that is integrated with the hinge, it is easy to install and does not damage the other party.
[Applications]
·Suitable for motorcycle boxes, control boxes, etc.
·Ideal for safety measures.

 
Part Number
HG-YC105
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 630.03

HINGES 1 Piece(s) 10 Day(s) 10

Loading...

  1. 1

Basic Information

Length(mm) 105 Flat Hinge Type Rectangle shaped Width(mm) 54
Main Body Material Stainless steel (SUS304) Main Body Type Flat Hinges Application Standard / Corrosion Resistance
Mounting Method Screw Additional Function With catch Mounting Hole Type Round hole
Main Body Finishing Barrel Grinding

Please check the type/dimensions/specifications of the part HG-YC105 in the All Stainless Steel Flat Hinge with Catch_HG-YC105 series.