Divided Hinge for Door Opening Continuously at 180°_212-9308

Brand :
SUGATSUNE

Caution

    Product Description

    A must for opening and closing doors.

    [Features]
    · Opens 180°.
    · Door parts are divided into 2 parts, aso you can detach the door by loosening the lower screw.
    · Since the rotating shaft goes outside of the door, it can be accommodated even when the door is continuously opening and closing or flat with the wall.
    · Mounting position can be adjusted in the horizontal direction by sliding the bush.
    · Compatible with a system where left and right with the same installation pitch can be exchanged