(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Includes a non-slip and stepped handle.
[Features]
· The crank has a sturdy ribbed structure.
· The handle is easier to grip, with a 2-step non-slip design.
Types of Handle | Revolving Crank Handles | Material of Handle Material | Polyamide | Mounting Section Hole Drilling | Round hole (accuracy hole) |
---|---|---|---|---|---|
Grip | Presence | Surface of Handle | No | Grip Material | Polyamide |
Grip Surface | No | Set Screw Thread Machining | No |
Please check the type/dimensions/specifications of the part BCHN160F in the Bored Crank Handle (BCHN) series.
Part Number |
---|
BCHN100R |
BCHN130F |
BCHN130R |
BCHN160R |
BCHN50R |
BCHN64F |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | D (Ø) | Grip Type | H (mm) | D1 (Ø) | d (Ø) |
---|---|---|---|---|---|---|---|---|---|---|
฿ 959.79 | 1 Piece(s) | 7 Day(s) | 10 | 200 | [Rotating] Rotation Type | 106 | 18 | 12 | ||
฿ 2,711.14 | 1 Piece(s) | 7 Day(s) | 10 | 260 | [Folding Handle] Bending type | - | 26 | 14 | ||
฿ 1,326.23 | 1 Piece(s) | 7 Day(s) | 10 | 260 | [Rotating] Rotation Type | 113 | 26 | 14 | ||
฿ 1,716.65 | 1 Piece(s) | 7 Day(s) | 10 | 320 | [Rotating] Rotation Type | 136 | 26 | 16 | ||
฿ 693.91 | 1 Piece(s) | 5 Day(s) | 10 | 100 | [Rotating] Rotation Type | 66 | 15 | 6 | ||
฿ 2,061.99 | 1 Piece(s) | 7 Day(s) | 10 | 128 | [Folding Handle] Bending type | - | 15 | 8 |
How can we improve?
How can we improve?