(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Polyamide handle that can be widely used.
[Features]
· Ergonomic streamlined design.
· Operating temperature -30 to +130°C.
[Applications]
· Ideal for lever-operated parts of various devices.
Ergostyle lever handle external appearance
Dimensional Drawing
Size | R | H | D | H1 | H2 | A | B | |
---|---|---|---|---|---|---|---|---|
ELH | 44 | 44 | 26.5 | 15.5 | 19 | 19 | 11 | 52 |
ELH-R | 63 | 63 | 35 | 19 | 24.5 | 26.5 | 13.5 | 73.5 |
ELH-S | 78 | 78 | 42 | 23 | 29.5 | 32 | 16 | 90.5 |
ELH | 95 | 95 | 51.5 | 26.5 | 34 | 40 | 18 | 109 |
Part Number | M | Lf | Weight (g) |
---|---|---|---|
ELH44 | M6 × 1 | 12 | 9 |
ELH63 | M8 × 1.25 | 13 | 19 |
ELH78 | M10 × 1.5 | 17 | 42 |
ELH95 | M12 × 1.75 | 20 | 48 |
Part Number | d (H9) | Lf | d1 | C | Weight (g) |
---|---|---|---|---|---|
ELH44-6R | 6 | 15 | 3 | 7 | 5 |
ELH63-8R | 8 | 20 | 4 | 8 | 11 |
ELH78-10R | 10 | 25 | 9 | 31 | |
ELH95-12R | 12 | 30 | 5 | 10 | 37 |
Part Number | W (H10) | Lf | M1 | C | Weight (g) |
---|---|---|---|---|---|
ELH44-5S | 5 | 15 | M4 × 0.7 | 7 | 5 |
ELH63-6S | 6 | 20 | 8 | 11 | |
ELH78-8S | 8 | 25 | M5 × 0.8 | 9 | 31 |
ELH95-10S | 10 | 30 | 10 | 37 |
Part Number | M | L | Weight (g) |
---|---|---|---|
ELH44×16 | M6 × 1 | 16 | 13 |
ELH63×25 | M8 × 1.25 | 25 | 32 |
ELH63×45 | 45 | 42 | |
ELH78×30 | M10 × 1.5 | 30 | 61 |
ELH95×50 | M12 × 1.75 | 50 | 85 |
The material properties of the resin may degrade when used under high temperatures or high humidity conditions.
Part Number |
---|
ELH44 |
ELH44X16 |
ELH63 |
ELH63X25 |
ELH63X45 |
ELH78 |
ELH78X30 |
ELH95 |
ELH95X50 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Application | Type Clamp | Type operation | L-Shaped Clamp Lever Shape | Mounting Section Type | Rotating Radius R (mm) | Mounting Section Material | Mounting Section Surface Treatment | Mounting Section Diameter (mm) and/or Diameter | Mounting Section Length (mm) | Male Tip Machining | Female Thread, Round hole processing |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 156.59 | LEVERS | 1 Piece(s) | 7 Day(s) | 10 | Clamp | Clamp Mechanism | - | Set Screw Type | Female Thread | 44 | Brass | No | M6 | - | - | Blind Hole | ||
฿ 189.54 ฿ 93.37 | LEVERS | 1 Piece(s) | Same day | 10 | Clamp | Clamp Mechanism | - | Set Screw Type | Male thread | 44 | [Steel] Steel | Zinc Plating | M6 | 16 | No | - | ||
฿ 185.91 | LEVERS | 1 Piece(s) | 5 Day(s) | 10 | Clamp | Clamp Mechanism | - | Set Screw Type | Female Thread | 63 | Brass | No | M8 | - | - | Blind Hole | ||
฿ 205.80 | LEVERS | 1 Piece(s) | 5 Day(s) | 10 | Clamp | Clamp Mechanism | - | Set Screw Type | Male thread | 63 | [Steel] Steel | Zinc Plating | M8 | 25 | No | - | ||
฿ 199.64 | LEVERS | 1 Piece(s) | 7 Day(s) | 10 | Clamp | Clamp Mechanism | - | Set Screw Type | Male thread | 63 | [Steel] Steel | Zinc Plating | M8 | 45 | No | - | ||
฿ 230.43 | LEVERS | 1 Piece(s) | 7 Day(s) | 10 | Clamp | Clamp Mechanism | - | Set Screw Type | Female Thread | 78 | Brass | No | M10 | - | - | Blind Hole | ||
฿ 244.61 | LEVERS | 1 Piece(s) | 7 Day(s) | 10 | Clamp | Clamp Mechanism | - | Set Screw Type | Male thread | 78 | [Steel] Steel | Zinc Plating | M10 | 30 | No | - | ||
฿ 327.49 | LEVERS | 1 Piece(s) | 7 Day(s) | 10 | Clamp | Clamp Mechanism | - | Set Screw Type | Female Thread | 95 | Brass | No | M12 | - | - | Blind Hole | ||
฿ 355.70 | LEVERS | 1 Piece(s) | 7 Day(s) | 10 | Clamp | Clamp Mechanism | - | Set Screw Type | Male thread | 95 | [Steel] Steel | Zinc Plating | M12 | 50 | No | - |
Loading...
Operation direction | Horizontal | Shape | L-Shaped | Main Body/Lever Material | Polyamide |
---|---|---|---|---|---|
Main Body/Lever Surface Treatment | No | Main Body Color | Black |
How can we improve?
How can we improve?