(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Resin knob with a simple design that fits to the hand.
[Features]
· Knob with excellent design characteristics.
· Tapped type main unit available in 6 colors (black, orange, gray, yellow, blue, red).
· Operating temperature: -30 to +130°C
[Applications]
· Ideal for screw fastening parts of various devices.
Tapped
Stud
Knob | Tapped | Stud |
---|---|---|
Polyamide Matte Black Matte Orange, Matte Gray Matte Yellow, Matte Light Blue Matte Red | Brass (Cadmium-Reducing Material) | SUM22L Zinc Plating |
Dimensional Drawing
Size | D | H | D1 | S | |
---|---|---|---|---|---|
EKK | 16 | 16 | 13 | 8.5 | 8.5 |
18 | 18 | 15.5 | 10.5 | 10.5 | |
21 | 21 | 18 | 12.5 | ||
21A | |||||
25 | 25 | 22.5 | 14.5 | 14 | |
25A | |||||
31 | 31 | 27 | 18.5 | 17 | |
31A |
Orange
Gray
Yellow
Light blue
Black
Red
Part Number | Part Number | M | Lf | Weight (g) | ||||
---|---|---|---|---|---|---|---|---|
Black | Orange | Gray | Yellow | Light blue | Red | |||
EKK16 | EKK16-OG | EKK16-GR | EKK16-YE | EKK16-LB | EKK16-RE | M3 × 0.5 | 6 | 7 |
EKK18 | EKK18-OG | EKK18-GR | EKK18-YE | EKK18-LB | EKK18-RE | M4 × 0.7 | 6 | |
EKK21 | EKK21-OG | EKK21-GR | EKK21-YE | EKK21-LB | EKK21-RE | 10 | 8 | |
EKK21A | EKK21A-OG | EKK21A-GR | EKK21A-YE | EKK21A-LB | EKK21A-RE | M5 × 0.8 | 7 | |
EKK25 | EKK25-OG | EKK25-GR | EKK25-YE | EKK25-LB | EKK25-RE | M6 × 1 | 12 | 11 |
EKK25A | EKK25A-OG | EKK25A-GR | EKK25A-YE | EKK25A-LB | EKK25A-RE | M8 × 1.25 | 10 | |
EKK31 | EKK31-OG | EKK31-GR | EKK31-YE | EKK31-LB | EKK31-RE | 15 | 20 | |
EKK31A | EKK31A-OG | EKK31A-GR | EKK31A-YE | EKK31A-LB | EKK31A-RE | M10 × 1.5 | 17 | 19 |
Part Number | M | L | Weight (g) |
---|---|---|---|
Black | |||
EKK21×10 | M5 × 0.8 | 10 | 7 |
EKK21×16 | 16 | 8 | |
EKK21×20 | 20 | 9 | |
EKK21A×16 | M6 × 1 | 16 | 10 |
EKK21A×20 | 20 | 11 | |
EKK21A×30 | 30 | 13 | |
EKK25×16 | 16 | ||
EKK25×20 | 20 | 14 | |
EKK25×25 | 25 | 15 | |
EKK25×30 | 30 | 16 | |
EKK31×20 | M8 × 1.25 | 20 | 26 |
EKK31×25 | 25 | 28 | |
EKK31×30 | 30 | 30 | |
EKK31×40 | 40 | 32 | |
EKK31A×30 | M10 × 1.5 | 30 | 34 |
EKK31A×40 | 40 | 40 |
The material properties of the resin may degrade when used under high temperatures or high humidity conditions.
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Mounting Section Diameter (mm) and/or Diameter | Mounting Section Type | Mounting Section Length L (mm) | Mounting Section Material | Male Tip Machining | Female Thread, Round hole processing | Mounting Section Surface Treatment | Main Body Outer Diameter D (Ø) | Main Body Height H (mm) | Main Body Color |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 153.68 ฿ 92.32 | KNOBS | 1 Piece(s) | Same day | 10 | M3 | Female Thread | 6 | Brass | - | Blind Hole | No | 16 | 13 | Matt Black | ||
฿ 146.88 | KNOBS | 1 Piece(s) | 7 Day(s) | 10 | M3 | Female Thread | 6 | Brass | - | Blind Hole | No | 16 | 13 | Matt Gray | ||
฿ 146.88 | KNOBS | 1 Piece(s) | 7 Day(s) | 10 | M3 | Female Thread | 6 | Brass | - | Blind Hole | No | 16 | 13 | Matt Light Blue | ||
฿ 146.88 | KNOBS | 1 Piece(s) | 7 Day(s) | 10 | M3 | Female Thread | 6 | Brass | - | Blind Hole | No | 16 | 13 | Matt Orange | ||
฿ 155.72 | KNOBS | 1 Piece(s) | 5 Day(s) | 10 | M3 | Female Thread | 6 | Brass | - | Blind Hole | No | 16 | 13 | Matt Red | ||
฿ 146.88 | KNOBS | 1 Piece(s) | 7 Day(s) | 10 | M3 | Female Thread | 6 | Brass | - | Blind Hole | No | 16 | 13 | Matt Yellow | ||
฿ 159.98 ฿ 96.10 | KNOBS | 1 Piece(s) | Same day | 10 | M4 | Female Thread | 6 | Brass | - | Blind Hole | No | 18 | 15.5 | Matt Black | ||
฿ 146.73 | KNOBS | 1 Piece(s) | 7 Day(s) | 10 | M4 | Female Thread | 6 | Brass | - | Blind Hole | No | 18 | 15.5 | Matt Gray | ||
฿ 146.73 | KNOBS | 1 Piece(s) | 7 Day(s) | 10 | M4 | Female Thread | 6 | Brass | - | Blind Hole | No | 18 | 15.5 | Matt Light Blue | ||
฿ 146.73 | KNOBS | 1 Piece(s) | 7 Day(s) | 10 | M4 | Female Thread | 6 | Brass | - | Blind Hole | No | 18 | 15.5 | Matt Orange | ||
฿ 146.73 | KNOBS | 1 Piece(s) | 7 Day(s) | 10 | M4 | Female Thread | 6 | Brass | - | Blind Hole | No | 18 | 15.5 | Matt Red | ||
฿ 146.73 | KNOBS | 1 Piece(s) | 7 Day(s) | 10 | M4 | Female Thread | 6 | Brass | - | Blind Hole | No | 18 | 15.5 | Matt Yellow | ||
฿ 116.80 ฿ 68.14 | KNOBS | 1 Piece(s) | Same day | 10 | M4 | Female Thread | 10 | Brass | - | Blind Hole | No | 21 | 18 | Matt Black | ||
฿ 131.92 | KNOBS | 1 Piece(s) | 7 Day(s) | 10 | M4 | Female Thread | 10 | Brass | - | Blind Hole | No | 21 | 18 | Matt Gray | ||
฿ 131.92 | KNOBS | 1 Piece(s) | 7 Day(s) | 10 | M4 | Female Thread | 10 | Brass | - | Blind Hole | No | 21 | 18 | Matt Light Blue | ||
฿ 131.92 | KNOBS | 1 Piece(s) | 7 Day(s) | 10 | M4 | Female Thread | 10 | Brass | - | Blind Hole | No | 21 | 18 | Matt Orange | ||
฿ 131.92 | KNOBS | 1 Piece(s) | 7 Day(s) | 10 | M4 | Female Thread | 10 | Brass | - | Blind Hole | No | 21 | 18 | Matt Red | ||
฿ 131.92 | KNOBS | 1 Piece(s) | 7 Day(s) | 10 | M4 | Female Thread | 10 | Brass | - | Blind Hole | No | 21 | 18 | Matt Yellow | ||
฿ 122.86 ฿ 73.81 | KNOBS | 1 Piece(s) | Same day | 10 | M5 | Female Thread | 10 | Brass | - | Blind Hole | No | 21 | 18 | Matt Black | ||
฿ 131.76 | KNOBS | 1 Piece(s) | 7 Day(s) | 10 | M5 | Female Thread | 10 | Brass | - | Blind Hole | No | 21 | 18 | Matt Gray | ||
฿ 140.52 | KNOBS | 1 Piece(s) | 5 Day(s) | 10 | M5 | Female Thread | 10 | Brass | - | Blind Hole | No | 21 | 18 | Matt Light Blue | ||
฿ 131.76 | KNOBS | 1 Piece(s) | 7 Day(s) | 10 | M5 | Female Thread | 10 | Brass | - | Blind Hole | No | 21 | 18 | Matt Orange | ||
฿ 131.76 | KNOBS | 1 Piece(s) | 7 Day(s) | 10 | M5 | Female Thread | 10 | Brass | - | Blind Hole | No | 21 | 18 | Matt Red | ||
฿ 131.76 | KNOBS | 1 Piece(s) | 7 Day(s) | 10 | M5 | Female Thread | 10 | Brass | - | Blind Hole | No | 21 | 18 | Matt Yellow | ||
฿ 154.74 | KNOBS | 1 Piece(s) | 7 Day(s) | 10 | M6 | Male thread | 16 | [Steel] Steel | No | - | Zinc Plating | 21 | 18 | Matt Black | ||
฿ 194.29 | KNOBS | 1 Piece(s) | 5 Day(s) | 10 | M6 | Male thread | 20 | [Steel] Steel | No | - | Zinc Plating | 21 | 18 | Matt Black | ||
฿ 194.29 ฿ 118.94 | KNOBS | 1 Piece(s) | Same day | 10 | M6 | Male thread | 30 | [Steel] Steel | No | - | Zinc Plating | 21 | 18 | Matt Black | ||
฿ 120.10 ฿ 58.10 | KNOBS | 1 Piece(s) | Same day | 10 | M5 | Male thread | 10 | [Steel] Steel | No | - | Zinc Plating | 21 | 18 | Matt Black | ||
฿ 123.74 | KNOBS | 1 Piece(s) | 5 Day(s) | 10 | M5 | Male thread | 16 | [Steel] Steel | No | - | Zinc Plating | 21 | 18 | Matt Black | ||
฿ 123.74 | KNOBS | 1 Piece(s) | 5 Day(s) | 10 | M5 | Male thread | 20 | [Steel] Steel | No | - | Zinc Plating | 21 | 18 | Matt Black | ||
฿ 124.52 ฿ 72.28 | KNOBS | 1 Piece(s) | Same day | 10 | M6 | Female Thread | 12 | Brass | - | Blind Hole | No | 25 | 22.5 | Matt Black | ||
฿ 147.50 | KNOBS | 1 Piece(s) | 7 Day(s) | 10 | M6 | Female Thread | 12 | Brass | - | Blind Hole | No | 25 | 22.5 | Matt Gray | ||
฿ 147.50 | KNOBS | 1 Piece(s) | 5 Day(s) | 10 | M6 | Female Thread | 12 | Brass | - | Blind Hole | No | 25 | 22.5 | Matt Light Blue | ||
฿ 147.50 | KNOBS | 1 Piece(s) | 7 Day(s) | 10 | M6 | Female Thread | 12 | Brass | - | Blind Hole | No | 25 | 22.5 | Matt Orange | ||
฿ 158.07 | KNOBS | 1 Piece(s) | 5 Day(s) | 10 | M6 | Female Thread | 12 | Brass | - | Blind Hole | No | 25 | 22.5 | Matt Red | ||
฿ 155.05 | KNOBS | 1 Piece(s) | 9 Day(s) | 10 | M6 | Female Thread | 12 | Brass | - | Blind Hole | No | 25 | 22.5 | Matt Yellow | ||
฿ 153.84 | KNOBS | 1 Piece(s) | 5 Day(s) | 10 | M8 | Female Thread | 12 | Brass | - | Blind Hole | No | 25 | 22.5 | Matt Black | ||
฿ 166.25 | KNOBS | 1 Piece(s) | 7 Day(s) | 10 | M8 | Female Thread | 12 | Brass | - | Blind Hole | No | 25 | 22.5 | Matt Gray | ||
฿ 166.25 | KNOBS | 1 Piece(s) | 7 Day(s) | 10 | M8 | Female Thread | 12 | Brass | - | Blind Hole | No | 25 | 22.5 | Matt Light Blue | ||
฿ 166.25 | KNOBS | 1 Piece(s) | 7 Day(s) | 10 | M8 | Female Thread | 12 | Brass | - | Blind Hole | No | 25 | 22.5 | Matt Orange | ||
฿ 166.25 | KNOBS | 1 Piece(s) | 7 Day(s) | 10 | M8 | Female Thread | 12 | Brass | - | Blind Hole | No | 25 | 22.5 | Matt Red | ||
฿ 175.00 | KNOBS | 1 Piece(s) | 5 Day(s) | 10 | M8 | Female Thread | 12 | Brass | - | Blind Hole | No | 25 | 22.5 | Matt Yellow | ||
฿ 128.76 | KNOBS | 1 Piece(s) | 7 Day(s) | 10 | M6 | Male thread | 16 | [Steel] Steel | No | - | Zinc Plating | 25 | 22.5 | Matt Black | ||
฿ 132.38 | KNOBS | 1 Piece(s) | 7 Day(s) | 10 | M6 | Male thread | 20 | [Steel] Steel | No | - | Zinc Plating | 25 | 22.5 | Matt Black | ||
฿ 132.38 | KNOBS | 1 Piece(s) | 7 Day(s) | 10 | M6 | Male thread | 25 | [Steel] Steel | No | - | Zinc Plating | 25 | 22.5 | Matt Black | ||
฿ 133.59 | KNOBS | 1 Piece(s) | 7 Day(s) | 10 | M6 | Male thread | 30 | [Steel] Steel | No | - | Zinc Plating | 25 | 22.5 | Matt Black | ||
฿ 167.93 | KNOBS | 1 Piece(s) | 5 Day(s) | 10 | M8 | Female Thread | 15 | Brass | - | Blind Hole | No | 31 | 27 | Matt Black | ||
฿ 182.15 | KNOBS | 1 Piece(s) | 7 Day(s) | 10 | M8 | Female Thread | 15 | Brass | - | Blind Hole | No | 31 | 27 | Matt Gray | ||
฿ 182.15 | KNOBS | 1 Piece(s) | 7 Day(s) | 10 | M8 | Female Thread | 15 | Brass | - | Blind Hole | No | 31 | 27 | Matt Light Blue | ||
฿ 182.15 | KNOBS | 1 Piece(s) | 7 Day(s) | 10 | M8 | Female Thread | 15 | Brass | - | Blind Hole | No | 31 | 27 | Matt Orange | ||
฿ 193.33 | KNOBS | 1 Piece(s) | 5 Day(s) | 10 | M8 | Female Thread | 15 | Brass | - | Blind Hole | No | 31 | 27 | Matt Red | ||
฿ 182.15 | KNOBS | 1 Piece(s) | 7 Day(s) | 10 | M8 | Female Thread | 15 | Brass | - | Blind Hole | No | 31 | 27 | Matt Yellow | ||
฿ 210.10 | KNOBS | 1 Piece(s) | 5 Day(s) | 10 | M10 | Female Thread | 17 | Brass | - | Blind Hole | No | 31 | 27 | Matt Black | ||
฿ 223.72 | KNOBS | 1 Piece(s) | 7 Day(s) | 10 | M10 | Female Thread | 17 | Brass | - | Blind Hole | No | 31 | 27 | Matt Gray | ||
฿ 223.72 | KNOBS | 1 Piece(s) | 7 Day(s) | 10 | M10 | Female Thread | 17 | Brass | - | Blind Hole | No | 31 | 27 | Matt Light Blue | ||
฿ 223.72 | KNOBS | 1 Piece(s) | 7 Day(s) | 10 | M10 | Female Thread | 17 | Brass | - | Blind Hole | No | 31 | 27 | Matt Orange | ||
฿ 223.72 | KNOBS | 1 Piece(s) | 7 Day(s) | 10 | M10 | Female Thread | 17 | Brass | - | Blind Hole | No | 31 | 27 | Matt Red | ||
฿ 223.72 | KNOBS | 1 Piece(s) | 7 Day(s) | 10 | M10 | Female Thread | 17 | Brass | - | Blind Hole | No | 31 | 27 | Matt Yellow | ||
฿ 167.49 | KNOBS | 1 Piece(s) | 7 Day(s) | 10 | M10 | Male thread | 30 | [Steel] Steel | No | - | Zinc Plating | 31 | 27 | Matt Black | ||
฿ 167.49 | KNOBS | 1 Piece(s) | 7 Day(s) | 10 | M10 | Male thread | 40 | [Steel] Steel | No | - | Zinc Plating | 31 | 27 | Matt Black | ||
฿ 156.15 | KNOBS | 1 Piece(s) | 7 Day(s) | 10 | M8 | Male thread | 20 | [Steel] Steel | No | - | Zinc Plating | 31 | 27 | Matt Black | ||
฿ 156.15 | KNOBS | 1 Piece(s) | 7 Day(s) | 10 | M8 | Male thread | 25 | [Steel] Steel | No | - | Zinc Plating | 31 | 27 | Matt Black | ||
฿ 159.78 | KNOBS | 1 Piece(s) | 7 Day(s) | 10 | M8 | Male thread | 30 | [Steel] Steel | No | - | Zinc Plating | 31 | 27 | Matt Black | ||
฿ 172.16 | KNOBS | 1 Piece(s) | 5 Day(s) | 10 | M8 | Male thread | 40 | [Steel] Steel | No | - | Zinc Plating | 31 | 27 | Matt Black |
Loading...
Main Body Type | Round shape | Main Body Material | Polyamide | Types of round-shaped | Mushroom Shape |
---|---|---|---|---|---|
Additional Function | No | Main Body Surface Treatment | No |
How can we improve?
How can we improve?