(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Oil level gauge with excellent cost performance.
[Features]
· Resin material that is resistant to impacts and does not become discolored due to light.
· Resistant to general chemicals, including those that are oil-based.
· Level plate is removable, meaning printing of max. and min. is possible.
· The front is curved, making characters easy to see and readable from the side thanks to a lens effect.
· Completely sealed so that there is no oil leakage.
· Operating temperature -30 to +90°C.
[Applications]
· As an oil level indicator.
LR-C external appearance (level plate)
LT-C external appearance (thermometer)
LR-C, LT-C dimensional drawings
Part Number | Dial | P | A | B | M | H | Mass (g) |
---|---|---|---|---|---|---|---|
Without Protector | |||||||
Bolt: Steel | |||||||
LR-76C | Level Plate | 76 | 40 | 18 | M10 × 1.5 | 99 | 90 |
LT-76C | Thermometer (20 to 100°C) | 91 | |||||
LR-127C | Level Plate | 127 | 80 | 23 | M12 × 1.75 | 150 | 120 |
LT-127C | Thermometer (0 to 100°C) | 121 |
Specifications chart (mm)
Part Number |
---|
LT-127C |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Other Added Functions | Elongated Type, Mounting Hole Pitch (mm) | Rectangle Nominal of Thread M | Thermometer Display Range (℃) | Height L (mm) | Width W (mm) | Height H (mm) | Material of Bolt | Dial Position | Mounting Hole Diameter d1 (φ) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 901.66 | OIL CAPS | 1 Piece(s) | Same day | 10 | Chemical Resistant Products / With Thermometer | 127 | M12X1.75 | 0~100 | 38.5 | 22 | 150 | Steel | Thermometer (0 - 100℃) | 12.5 |
Loading...
Type | Rectangle | Elongated Type | Standard | Additional Functions for Level Visibility | No |
---|---|---|---|---|---|
Body Material | Special Transparent Polyamide | Seal Portion Material | Nitrile Rubber (NBR) | Maximum Operating Temperature(℃) | 90 |
Color | Transparency |
Please check the type/dimensions/specifications of the part LT-127C in the Level Indicator (LR-C, LT-C) series.
Part Number |
---|
LR-127C-J |
LR-127CP |
LR-127CP-J |
LR-76C |
LR-76C-J |
LT-76C |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Other Added Functions | Elongated Type, Mounting Hole Pitch (mm) | Rectangle Nominal of Thread M | Thermometer Display Range (℃) | Height L (mm) | Width W (mm) | Height H (mm) | Material of Bolt | Dial Position | Mounting Hole Diameter d1 (φ) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 729.17 | 1 Piece(s) | 7 Day(s) | 10 | Chemical Resistant Products | 127 | M12X1.75 | - | 38.5 | 22 | 150 | Resin | Level Plate | 10.5 | ||
฿ 983.75 | 1 Piece(s) | 7 Day(s) | 10 | With protector / Chemical Resistant Products | 127 | M12X1.75 | - | 39.5 | 27 | 156 | Resin | Level Plate | 12.5 | ||
฿ 937.50 | 1 Piece(s) | 7 Day(s) | 10 | With protector / Chemical Resistant Products | 127 | M12X1.75 | - | 39.5 | 27 | 156 | Steel | Level Plate | 12.5 | ||
฿ 1,141.67 | 1 Piece(s) | Same day | 10 | Chemical Resistant Products | 76 | M10X1.5 | - | 38.5 | 22 | 99 | Steel | Level Plate | 10.5 | ||
฿ 643.30 | 1 Piece(s) | 7 Day(s) | 10 | Chemical Resistant Products | 76 | M12X1.75 | - | 38.5 | 22 | 99 | Resin | Level Plate | 10.5 | ||
฿ 1,350.00 | 1 Piece(s) | 19 Day(s) | 10 | With Thermometer / Chemical Resistant Products | 76 | M10X1.5 | 20~100 | 38.5 | 22 | 99 | Steel | Thermometer (20 - 100℃) | 10.5 |
How can we improve?
How can we improve?