(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
High precision and smooth ball bearing slide rail. Disconnect manual type (rail width 35 mm)
[Features]
· Disconnect lock is a manual type.
· Inner member is locked when full traveling.
· By operating the disconnect spring button, the lock is released and the inner member is pulled out.
· Same process while inserting.
· Disconnect auto-type also available.
Part Number |
---|
RS35S-12M |
RS35S-14M |
RS35S-16M |
RS35S-18M |
RS35S-20M |
RS35S-22M |
RS35S-24M |
RS35S-26M |
RS35S-28M |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Stroke Lt (mm) | Rail Length Ls (mm) | Load Rating (N/Pair) (N) | Stroke Ls [Classification] (mm) | Load Rating (when using 2) [Classification] (N) |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 735.87 | SLIDE RAILS | 1 Piece(s) | 7 Day(s) | 10 | 224 | 304.8 | 490 | ~250 | ~500 | ||
฿ 782.66 | SLIDE RAILS | 1 Piece(s) | 7 Day(s) | 10 | 275 | 355.6 | 400 | ~300 | ~400 | ||
฿ 833.08 | SLIDE RAILS | 1 Piece(s) | 7 Day(s) | 10 | 315 | 406.4 | 390 | ~350 | ~400 | ||
฿ 879.87 | SLIDE RAILS | 1 Piece(s) | 7 Day(s) | 10 | 330 | 457.2 | 380 | ~350 | ~400 | ||
฿ 934.74 | SLIDE RAILS | 1 Piece(s) | 7 Day(s) | 10 | 381 | 508 | 330 | ~400 | ~400 | ||
฿ 1,082.83 | SLIDE RAILS | 1 Piece(s) | 7 Day(s) | 10 | 406 | 558.8 | 320 | ~450 | ~400 | ||
฿ 1,126.52 | SLIDE RAILS | 1 Piece(s) | 7 Day(s) | 10 | 432 | 609.6 | 310 | ~450 | ~400 | ||
฿ 1,210.80 | SLIDE RAILS | 1 Piece(s) | 25 Day(s) | 10 | 483 | 660.4 | 280 | ~500 | ~300 | ||
฿ 1,257.59 | SLIDE RAILS | 1 Piece(s) | 7 Day(s) | 10 | 493 | 711.2 | 270 | ~500 | ~300 |
Loading...
Types | Slide Shape | Rail Material | Steel | Rail Stage Number | 2 |
---|---|---|---|---|---|
Height(mm) | 9.5 | Width(mm) | 35.3 | Rail Surface Treatment | Gloss Chromate Treatment |
Locking Mechanism | Presence | Removal and Refitting | Allowed |
How can we improve?
How can we improve?