1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน เมษายน 2567 | Notice holiday in April 2024 > คลิก

Square Rim-Type Handwheel (NS, S, NBS, BS)

Square Rim-Type Handwheel (NS, S, NBS, BS)
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 535.30/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

[Features]·Rim shape with finger grip. [Handle Material]·FC material.

Part Number
BS100ER
BS100ER-H10
BS100ER-H11
BS100ER-H12
BS100ER-H13
BS100ER-H14
BS100ER-H15
BS100ER-H16
BS100ER-H17
BS100ER-HN10
BS100ER-HN11
BS100ER-HN12
BS100ER-HN13
BS100ER-HN14
BS100ER-HN15
BS100ER-HN16
BS100ER-HN17
BS100ER-K10
BS100ER-K11
BS100ER-K12
BS100ER-K13
BS100ER-K14
BS100ER-KM10
BS100ER-KM11
BS100ER-KM12
BS100ER-KM13
BS100ER-KM14
BS100ER-S10
BS100ER-S12
BS100ER-T10
BS100ER-T12
BS125ERSALE
BS125ER-H12
BS125ER-H13
BS125ER-H14
BS125ER-H15
BS125ER-H16
BS125ER-H17
BS125ER-H18
BS125ER-H19
BS125ER-H20
BS125ER-HN12
BS125ER-HN13
BS125ER-HN14
BS125ER-HN15
BS125ER-HN16
BS125ER-HN17
BS125ER-HN18
BS125ER-HN19
BS125ER-HN20
BS125ER-K12
BS125ER-K13
BS125ER-K14
BS125ER-K15
BS125ER-K16
BS125ER-K17
BS125ER-KM12
BS125ER-KM13
BS125ER-KM14
BS125ER-KM15
BS125ER-KM17
BS125ER-S12
BS125ER-S14
BS125ER-T10
BS125ER-T12
BS125ER-T16
BS160ER
BS160ER-H14
BS160ER-H15
BS160ER-H16
BS160ER-H17
BS160ER-H18
BS160ER-H19
BS160ER-H20
BS160ER-H21
BS160ER-H22
BS160ER-H23
BS160ER-H24
BS160ER-HN14
BS160ER-HN15
BS160ER-HN16
BS160ER-HN17
BS160ER-HN18
BS160ER-HN19
BS160ER-HN20
BS160ER-HN21
BS160ER-HN22
BS160ER-HN23
BS160ER-HN24
BS160ER-K14
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSD
(Ø)
Material of Handle Material Grip Grip Type Surface of Handle Grip Material Grip Surface H
(mm)
D1
(Ø)
Additional Work Press Screw Hole Size Square hole size Tapped Through-hole Size Nominal

฿ 641.26

HANDWHEELS 1 Piece(s) 5 Day(s) 10100SteelPresence[Rotating] Rotation TypeBlack Paint[Polyamide] PolyamideNo3630No----

฿ 1,120.67

HANDWHEELS 1 Piece(s) 9 Day(s) 10100SteelPresence[Rotating] Rotation TypeBlack Paint[Polyamide] PolyamideNo3630Shaft hole, press screw holes at two locationφ10mm---

฿ 1,120.67

HANDWHEELS 1 Piece(s) 9 Day(s) 10100SteelPresence[Rotating] Rotation TypeBlack Paint[Polyamide] PolyamideNo3630Shaft hole, press screw holes at two locationφ11mm---

฿ 1,120.67

HANDWHEELS 1 Piece(s) 9 Day(s) 10100SteelPresence[Rotating] Rotation TypeBlack Paint[Polyamide] PolyamideNo3630Shaft hole, press screw holes at two locationφ12mm---

฿ 1,120.67

HANDWHEELS 1 Piece(s) 9 Day(s) 10100SteelPresence[Rotating] Rotation TypeBlack Paint[Polyamide] PolyamideNo3630Shaft hole, press screw holes at two locationφ13mm---

฿ 1,120.67

HANDWHEELS 1 Piece(s) 9 Day(s) 10100SteelPresence[Rotating] Rotation TypeBlack Paint[Polyamide] PolyamideNo3630Shaft hole, press screw holes at two locationφ14mm---

฿ 1,120.67

HANDWHEELS 1 Piece(s) 9 Day(s) 10100SteelPresence[Rotating] Rotation TypeBlack Paint[Polyamide] PolyamideNo3630Shaft hole, press screw holes at two locationφ15mm---

฿ 1,120.67

HANDWHEELS 1 Piece(s) 9 Day(s) 10100SteelPresence[Rotating] Rotation TypeBlack Paint[Polyamide] PolyamideNo3630Shaft hole, press screw holes at two locationφ16mm---

฿ 1,120.67

HANDWHEELS 1 Piece(s) 9 Day(s) 10100SteelPresence[Rotating] Rotation TypeBlack Paint[Polyamide] PolyamideNo3630Shaft hole, press screw holes at two locationφ17mm---

฿ 1,131.54

HANDWHEELS 1 Piece(s) 10 Day(s) 10100[Aluminum] 00021Presence[Rotating] Rotation Type[Powder Paint] 00012[Polyamide] PolyamideNo3630Shaft hole---With ER-S type rotating handle

฿ 1,131.54

HANDWHEELS 1 Piece(s) 10 Day(s) 10100[Aluminum] 00021Presence[Rotating] Rotation Type[Powder Paint] 00012[Polyamide] PolyamideNo3630Shaft hole---With ER-S type rotating handle

฿ 1,131.54

HANDWHEELS 1 Piece(s) 10 Day(s) 10100[Aluminum] 00021Presence[Rotating] Rotation Type[Powder Paint] 00012[Polyamide] PolyamideNo3630Shaft hole---With ER-S type rotating handle

฿ 1,131.54

HANDWHEELS 1 Piece(s) 10 Day(s) 10100[Aluminum] 00021Presence[Rotating] Rotation Type[Powder Paint] 00012[Polyamide] PolyamideNo3630Shaft hole---With ER-S type rotating handle

฿ 1,131.54

HANDWHEELS 1 Piece(s) 10 Day(s) 10100[Aluminum] 00021Presence[Rotating] Rotation Type[Powder Paint] 00012[Polyamide] PolyamideNo3630Shaft hole---With ER-S type rotating handle

฿ 1,131.54

HANDWHEELS 1 Piece(s) 10 Day(s) 10100[Aluminum] 00021Presence[Rotating] Rotation Type[Powder Paint] 00012[Polyamide] PolyamideNo3630Shaft hole---With ER-S type rotating handle

฿ 1,131.54

HANDWHEELS 1 Piece(s) 10 Day(s) 10100[Aluminum] 00021Presence[Rotating] Rotation Type[Powder Paint] 00012[Polyamide] PolyamideNo3630Shaft hole---With ER-S type rotating handle

฿ 1,131.54

HANDWHEELS 1 Piece(s) 10 Day(s) 10100[Aluminum] 00021Presence[Rotating] Rotation Type[Powder Paint] 00012[Polyamide] PolyamideNo3630Shaft hole---With ER-S type rotating handle

฿ 1,120.67

HANDWHEELS 1 Piece(s) 10 Day(s) 10100SteelPresence[Rotating] Rotation TypeBlack Paint[Polyamide] PolyamideNo3630Shaft hole, keyway, press screw holes at one locationφ10mm---

฿ 1,120.67

HANDWHEELS 1 Piece(s) 9 Day(s) 10100SteelPresence[Rotating] Rotation TypeBlack Paint[Polyamide] PolyamideNo3630Shaft hole, keyway, press screw holes at one locationφ11mm---

฿ 1,120.67

HANDWHEELS 1 Piece(s) 9 Day(s) 10100SteelPresence[Rotating] Rotation TypeBlack Paint[Polyamide] PolyamideNo3630Shaft hole, keyway, press screw holes at one locationφ12mm---

฿ 1,120.67

HANDWHEELS 1 Piece(s) 9 Day(s) 10100SteelPresence[Rotating] Rotation TypeBlack Paint[Polyamide] PolyamideNo3630Shaft hole, keyway, press screw holes at one locationφ13mm---

฿ 1,120.67

HANDWHEELS 1 Piece(s) 9 Day(s) 10100SteelPresence[Rotating] Rotation TypeBlack Paint[Polyamide] PolyamideNo3630Shaft hole, keyway, press screw holes at one locationφ14mm---

฿ 1,355.88

HANDWHEELS 1 Piece(s) 10 Day(s) 10100[Aluminum] 00021Presence[Rotating] Rotation Type[Powder Paint] 00012[Polyamide] PolyamideNo3630Shaft hole, keyway, press screw hole in 2 places---With ER-S type rotating handle

฿ 1,355.88

HANDWHEELS 1 Piece(s) 10 Day(s) 10100[Aluminum] 00021Presence[Rotating] Rotation Type[Powder Paint] 00012[Polyamide] PolyamideNo3630Shaft hole, keyway, press screw hole in 2 places---With ER-S type rotating handle

฿ 1,355.88

HANDWHEELS 1 Piece(s) 10 Day(s) 10100[Aluminum] 00021Presence[Rotating] Rotation Type[Powder Paint] 00012[Polyamide] PolyamideNo3630Shaft hole, keyway, press screw hole in 2 places---With ER-S type rotating handle

฿ 1,355.88

HANDWHEELS 1 Piece(s) 10 Day(s) 10100[Aluminum] 00021Presence[Rotating] Rotation Type[Powder Paint] 00012[Polyamide] PolyamideNo3630Shaft hole, keyway, press screw hole in 2 places---With ER-S type rotating handle

฿ 1,355.88

HANDWHEELS 1 Piece(s) 10 Day(s) 10100[Aluminum] 00021Presence[Rotating] Rotation Type[Powder Paint] 00012[Polyamide] PolyamideNo3630Shaft hole, keyway, press screw hole in 2 places---With ER-S type rotating handle

฿ 1,045.69

HANDWHEELS 1 Piece(s) 9 Day(s) 10100SteelPresence[Rotating] Rotation TypeBlack Paint[Polyamide] PolyamideNo3630Square Hole-10mm--

฿ 1,045.69

HANDWHEELS 1 Piece(s) 9 Day(s) 10100SteelPresence[Rotating] Rotation TypeBlack Paint[Polyamide] PolyamideNo3630Square Hole-12mm--

฿ 1,126.09

HANDWHEELS 1 Piece(s) 9 Day(s) 10100SteelPresence[Rotating] Rotation TypeBlack Paint[Polyamide] PolyamideNo3630Tapped Through Hole--M10-

฿ 1,126.09

HANDWHEELS 1 Piece(s) 9 Day(s) 10100SteelPresence[Rotating] Rotation TypeBlack Paint[Polyamide] PolyamideNo3630Tapped Through Hole--M12-

฿ 849.33

฿ 445.81

HANDWHEELS 1 Piece(s) Same day 10125SteelPresence[Rotating] Rotation TypeBlack Paint[Polyamide] PolyamideNo4135No----

฿ 1,325.52

HANDWHEELS 1 Piece(s) 9 Day(s) 10125SteelPresence[Rotating] Rotation TypeBlack Paint[Polyamide] PolyamideNo4135Shaft hole, press screw holes at two locationφ12mm---

฿ 1,325.52

HANDWHEELS 1 Piece(s) 9 Day(s) 10125SteelPresence[Rotating] Rotation TypeBlack Paint[Polyamide] PolyamideNo4135Shaft hole, press screw holes at two locationφ13mm---

฿ 1,325.52

HANDWHEELS 1 Piece(s) 9 Day(s) 10125SteelPresence[Rotating] Rotation TypeBlack Paint[Polyamide] PolyamideNo4135Shaft hole, press screw holes at two locationφ14mm---

฿ 1,325.52

HANDWHEELS 1 Piece(s) 9 Day(s) 10125SteelPresence[Rotating] Rotation TypeBlack Paint[Polyamide] PolyamideNo4135Shaft hole, press screw holes at two locationφ15mm---

฿ 1,325.52

HANDWHEELS 1 Piece(s) 9 Day(s) 10125SteelPresence[Rotating] Rotation TypeBlack Paint[Polyamide] PolyamideNo4135Shaft hole, press screw holes at two locationφ16mm---

฿ 1,325.52

HANDWHEELS 1 Piece(s) 9 Day(s) 10125SteelPresence[Rotating] Rotation TypeBlack Paint[Polyamide] PolyamideNo4135Shaft hole, press screw holes at two locationφ17mm---

฿ 1,325.52

HANDWHEELS 1 Piece(s) 9 Day(s) 10125SteelPresence[Rotating] Rotation TypeBlack Paint[Polyamide] PolyamideNo4135Shaft hole, press screw holes at two locationφ18mm---

฿ 1,325.52

HANDWHEELS 1 Piece(s) 9 Day(s) 10125SteelPresence[Rotating] Rotation TypeBlack Paint[Polyamide] PolyamideNo4135Shaft hole, press screw holes at two locationφ19mm---

฿ 1,325.52

HANDWHEELS 1 Piece(s) 9 Day(s) 10125SteelPresence[Rotating] Rotation TypeBlack Paint[Polyamide] PolyamideNo4135Shaft hole, press screw holes at two locationφ20mm---

฿ 1,335.02

HANDWHEELS 1 Piece(s) 10 Day(s) 10125[Aluminum] 00021Presence[Rotating] Rotation Type[Powder Paint] 00012[Polyamide] PolyamideNo4135Shaft hole---With ER-S type rotating handle

฿ 1,335.02

HANDWHEELS 1 Piece(s) 10 Day(s) 10125[Aluminum] 00021Presence[Rotating] Rotation Type[Powder Paint] 00012[Polyamide] PolyamideNo4135Shaft hole---With ER-S type rotating handle

฿ 1,335.02

HANDWHEELS 1 Piece(s) 10 Day(s) 10125[Aluminum] 00021Presence[Rotating] Rotation Type[Powder Paint] 00012[Polyamide] PolyamideNo4135Shaft hole---With ER-S type rotating handle

฿ 1,335.02

HANDWHEELS 1 Piece(s) 10 Day(s) 10125[Aluminum] 00021Presence[Rotating] Rotation Type[Powder Paint] 00012[Polyamide] PolyamideNo4135Shaft hole---With ER-S type rotating handle

฿ 1,335.02

HANDWHEELS 1 Piece(s) 10 Day(s) 10125[Aluminum] 00021Presence[Rotating] Rotation Type[Powder Paint] 00012[Polyamide] PolyamideNo4135Shaft hole---With ER-S type rotating handle

฿ 1,335.02

HANDWHEELS 1 Piece(s) 10 Day(s) 10125[Aluminum] 00021Presence[Rotating] Rotation Type[Powder Paint] 00012[Polyamide] PolyamideNo4135Shaft hole---With ER-S type rotating handle

฿ 1,335.02

HANDWHEELS 1 Piece(s) 10 Day(s) 10125[Aluminum] 00021Presence[Rotating] Rotation Type[Powder Paint] 00012[Polyamide] PolyamideNo4135Shaft hole---With ER-S type rotating handle

฿ 1,335.02

HANDWHEELS 1 Piece(s) 10 Day(s) 10125[Aluminum] 00021Presence[Rotating] Rotation Type[Powder Paint] 00012[Polyamide] PolyamideNo4135Shaft hole---With ER-S type rotating handle

฿ 1,335.02

HANDWHEELS 1 Piece(s) 10 Day(s) 10125[Aluminum] 00021Presence[Rotating] Rotation Type[Powder Paint] 00012[Polyamide] PolyamideNo4135Shaft hole---With ER-S type rotating handle

฿ 1,344.96

HANDWHEELS 1 Piece(s) 5 Day(s) 10125SteelPresence[Rotating] Rotation TypeBlack Paint[Polyamide] PolyamideNo4135Shaft hole, keyway, press screw holes at one locationφ12mm---

฿ 1,325.52

HANDWHEELS 1 Piece(s) 9 Day(s) 10125SteelPresence[Rotating] Rotation TypeBlack Paint[Polyamide] PolyamideNo4135Shaft hole, keyway, press screw holes at one locationφ13mm---

฿ 1,325.52

HANDWHEELS 1 Piece(s) 9 Day(s) 10125SteelPresence[Rotating] Rotation TypeBlack Paint[Polyamide] PolyamideNo4135Shaft hole, keyway, press screw holes at one locationφ14mm---

฿ 1,325.52

HANDWHEELS 1 Piece(s) 9 Day(s) 10125SteelPresence[Rotating] Rotation TypeBlack Paint[Polyamide] PolyamideNo4135Shaft hole, keyway, press screw holes at one locationφ15mm---

฿ 1,325.52

HANDWHEELS 1 Piece(s) 9 Day(s) 10125SteelPresence[Rotating] Rotation TypeBlack Paint[Polyamide] PolyamideNo4135Shaft hole, keyway, press screw holes at one locationφ16mm---

฿ 1,325.52

HANDWHEELS 1 Piece(s) 9 Day(s) 10125SteelPresence[Rotating] Rotation TypeBlack Paint[Polyamide] PolyamideNo4135Shaft hole, keyway, press screw holes at one locationφ17mm---

฿ 1,559.35

HANDWHEELS 1 Piece(s) 10 Day(s) 10125[Aluminum] 00021Presence[Rotating] Rotation Type[Powder Paint] 00012[Polyamide] PolyamideNo4135Shaft hole, keyway, press screw hole in 2 places---With ER-S type rotating handle

฿ 1,559.35

HANDWHEELS 1 Piece(s) 10 Day(s) 10125[Aluminum] 00021Presence[Rotating] Rotation Type[Powder Paint] 00012[Polyamide] PolyamideNo4135Shaft hole, keyway, press screw hole in 2 places---With ER-S type rotating handle

฿ 1,559.35

HANDWHEELS 1 Piece(s) 10 Day(s) 10125[Aluminum] 00021Presence[Rotating] Rotation Type[Powder Paint] 00012[Polyamide] PolyamideNo4135Shaft hole, keyway, press screw hole in 2 places---With ER-S type rotating handle

฿ 1,559.35

HANDWHEELS 1 Piece(s) 10 Day(s) 10125[Aluminum] 00021Presence[Rotating] Rotation Type[Powder Paint] 00012[Polyamide] PolyamideNo4135Shaft hole, keyway, press screw hole in 2 places---With ER-S type rotating handle

฿ 1,559.35

HANDWHEELS 1 Piece(s) 10 Day(s) 10125[Aluminum] 00021Presence[Rotating] Rotation Type[Powder Paint] 00012[Polyamide] PolyamideNo4135Shaft hole, keyway, press screw hole in 2 places---With ER-S type rotating handle

฿ 1,250.53

HANDWHEELS 1 Piece(s) 9 Day(s) 10125SteelPresence[Rotating] Rotation TypeBlack Paint[Polyamide] PolyamideNo4135Square Hole-12mm--

฿ 1,250.53

HANDWHEELS 1 Piece(s) 9 Day(s) 10125SteelPresence[Rotating] Rotation TypeBlack Paint[Polyamide] PolyamideNo4135Square Hole-14mm--

฿ 1,330.94

HANDWHEELS 1 Piece(s) 9 Day(s) 10125SteelPresence[Rotating] Rotation TypeBlack Paint[Polyamide] PolyamideNo4135Tapped Through Hole--M10-

฿ 1,330.94

HANDWHEELS 1 Piece(s) 9 Day(s) 10125SteelPresence[Rotating] Rotation TypeBlack Paint[Polyamide] PolyamideNo4135Tapped Through Hole--M12-

฿ 1,330.94

HANDWHEELS 1 Piece(s) 9 Day(s) 10125SteelPresence[Rotating] Rotation TypeBlack Paint[Polyamide] PolyamideNo4135Tapped Through Hole--M16-

฿ 1,545.45

HANDWHEELS 1 Piece(s) 7 Day(s) 10160SteelPresence[Rotating] Rotation TypeBlack Paint[Polyamide] PolyamideNo5140No----

฿ 1,920.37

HANDWHEELS 1 Piece(s) 9 Day(s) 10160SteelPresence[Rotating] Rotation TypeBlack Paint[Polyamide] PolyamideNo5140Shaft hole, press screw holes at two locationφ14mm---

฿ 1,920.37

HANDWHEELS 1 Piece(s) 9 Day(s) 10160SteelPresence[Rotating] Rotation TypeBlack Paint[Polyamide] PolyamideNo5140Shaft hole, press screw holes at two locationφ15mm---

฿ 1,920.37

HANDWHEELS 1 Piece(s) 9 Day(s) 10160SteelPresence[Rotating] Rotation TypeBlack Paint[Polyamide] PolyamideNo5140Shaft hole, press screw holes at two locationφ16mm---

฿ 1,920.37

HANDWHEELS 1 Piece(s) 9 Day(s) 10160SteelPresence[Rotating] Rotation TypeBlack Paint[Polyamide] PolyamideNo5140Shaft hole, press screw holes at two locationφ17mm---

฿ 1,920.37

HANDWHEELS 1 Piece(s) 9 Day(s) 10160SteelPresence[Rotating] Rotation TypeBlack Paint[Polyamide] PolyamideNo5140Shaft hole, press screw holes at two locationφ18mm---

฿ 1,920.37

HANDWHEELS 1 Piece(s) 9 Day(s) 10160SteelPresence[Rotating] Rotation TypeBlack Paint[Polyamide] PolyamideNo5140Shaft hole, press screw holes at two locationφ19mm---

฿ 1,920.37

HANDWHEELS 1 Piece(s) 9 Day(s) 10160SteelPresence[Rotating] Rotation TypeBlack Paint[Polyamide] PolyamideNo5140Shaft hole, press screw holes at two locationφ20mm---

฿ 1,920.37

HANDWHEELS 1 Piece(s) 9 Day(s) 10160SteelPresence[Rotating] Rotation TypeBlack Paint[Polyamide] PolyamideNo5140Shaft hole, press screw holes at two locationφ21mm---

฿ 1,920.37

HANDWHEELS 1 Piece(s) 9 Day(s) 10160SteelPresence[Rotating] Rotation TypeBlack Paint[Polyamide] PolyamideNo5140Shaft hole, press screw holes at two locationφ22mm---

฿ 1,920.37

HANDWHEELS 1 Piece(s) 9 Day(s) 10160SteelPresence[Rotating] Rotation TypeBlack Paint[Polyamide] PolyamideNo5140Shaft hole, press screw holes at two locationφ23mm---

฿ 1,920.37

HANDWHEELS 1 Piece(s) 9 Day(s) 10160SteelPresence[Rotating] Rotation TypeBlack Paint[Polyamide] PolyamideNo5140Shaft hole, press screw holes at two locationφ24mm---

฿ 1,933.13

HANDWHEELS 1 Piece(s) 10 Day(s) 10160[Aluminum] 00021Presence[Rotating] Rotation Type[Powder Paint] 00012[Polyamide] PolyamideNo5140Shaft hole---With ER-S type rotating handle

฿ 1,933.13

HANDWHEELS 1 Piece(s) 10 Day(s) 10160[Aluminum] 00021Presence[Rotating] Rotation Type[Powder Paint] 00012[Polyamide] PolyamideNo5140Shaft hole---With ER-S type rotating handle

฿ 1,933.13

HANDWHEELS 1 Piece(s) 10 Day(s) 10160[Aluminum] 00021Presence[Rotating] Rotation Type[Powder Paint] 00012[Polyamide] PolyamideNo5140Shaft hole---With ER-S type rotating handle

฿ 1,933.13

HANDWHEELS 1 Piece(s) 10 Day(s) 10160[Aluminum] 00021Presence[Rotating] Rotation Type[Powder Paint] 00012[Polyamide] PolyamideNo5140Shaft hole---With ER-S type rotating handle

฿ 1,933.13

HANDWHEELS 1 Piece(s) 10 Day(s) 10160[Aluminum] 00021Presence[Rotating] Rotation Type[Powder Paint] 00012[Polyamide] PolyamideNo5140Shaft hole---With ER-S type rotating handle

฿ 1,933.13

HANDWHEELS 1 Piece(s) 10 Day(s) 10160[Aluminum] 00021Presence[Rotating] Rotation Type[Powder Paint] 00012[Polyamide] PolyamideNo5140Shaft hole---With ER-S type rotating handle

฿ 1,933.13

HANDWHEELS 1 Piece(s) 10 Day(s) 10160[Aluminum] 00021Presence[Rotating] Rotation Type[Powder Paint] 00012[Polyamide] PolyamideNo5140Shaft hole---With ER-S type rotating handle

฿ 1,933.13

HANDWHEELS 1 Piece(s) 10 Day(s) 10160[Aluminum] 00021Presence[Rotating] Rotation Type[Powder Paint] 00012[Polyamide] PolyamideNo5140Shaft hole---With ER-S type rotating handle

฿ 1,933.13

HANDWHEELS 1 Piece(s) 10 Day(s) 10160[Aluminum] 00021Presence[Rotating] Rotation Type[Powder Paint] 00012[Polyamide] PolyamideNo5140Shaft hole---With ER-S type rotating handle

฿ 1,933.13

HANDWHEELS 1 Piece(s) 10 Day(s) 10160[Aluminum] 00021Presence[Rotating] Rotation Type[Powder Paint] 00012[Polyamide] PolyamideNo5140Shaft hole---With ER-S type rotating handle

฿ 1,933.13

HANDWHEELS 1 Piece(s) 10 Day(s) 10160[Aluminum] 00021Presence[Rotating] Rotation Type[Powder Paint] 00012[Polyamide] PolyamideNo5140Shaft hole---With ER-S type rotating handle

฿ 1,920.37

HANDWHEELS 1 Piece(s) 9 Day(s) 10160SteelPresence[Rotating] Rotation TypeBlack Paint[Polyamide] PolyamideNo5140Shaft hole, keyway, press screw holes at one locationφ14mm---

Loading...

Basic Information

Types of Handle 2 Spoked Mounting Section Hole Drilling No