(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
The handle position can be properly aligned by machining a screw hole on the end face of the shaft. Also available in stainless steel.
Part Number |
---|
EW04X16 |
EW04X16-SUS |
EW04X20 |
EW04X20-SUS |
EW05X22-SUS |
EW05X25 |
EW05X25-SUS |
EW05X28 |
EW05X28-SUS |
EW06X32 |
EW06X32-SUS |
EW06X36 |
EW06X36-SUS |
EW06X40 |
EW06X40-SUS |
EW06X45 |
EW06X45-SUS |
EW06X52 |
EW06X52-SUS |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | D (Ø) | Material of Handle Material | Surface of Handle | d (Ø) |
---|---|---|---|---|---|---|---|---|---|---|
฿ 125.81 | HANDWHEELS | 1 Piece(s) | 7 Day(s) | 10 | 16 | Steel | Black Oxide Coating | 4.3 | ||
฿ 182.03 | HANDWHEELS | 1 Piece(s) | 7 Day(s) | 10 | 16 | Stainless Steel | No | 4.3 | ||
฿ 133.78 | HANDWHEELS | 1 Piece(s) | 7 Day(s) | 10 | 20 | Steel | Black Oxide Coating | 4.3 | ||
฿ 205.32 | HANDWHEELS | 1 Piece(s) | 7 Day(s) | 10 | 20 | Stainless Steel | No | 4.3 | ||
฿ 235.41 | HANDWHEELS | 1 Piece(s) | 7 Day(s) | 10 | 22 | Stainless Steel | No | 5.3 | ||
฿ 165.40 | HANDWHEELS | 1 Piece(s) | 7 Day(s) | 10 | 25 | Steel | Black Oxide Coating | 5.3 | ||
฿ 271.29 | HANDWHEELS | 1 Piece(s) | 7 Day(s) | 10 | 25 | Stainless Steel | No | 5.3 | ||
฿ 183.73 | HANDWHEELS | 1 Piece(s) | 7 Day(s) | 10 | 28 | Steel | Black Oxide Coating | 5.3 | ||
฿ 270.21 | HANDWHEELS | 1 Piece(s) | 7 Day(s) | 10 | 28 | Stainless Steel | No | 5.3 | ||
฿ 218.68 | HANDWHEELS | 1 Piece(s) | 7 Day(s) | 10 | 32 | Steel | Black Oxide Coating | 6.4 | ||
฿ 310.68 | HANDWHEELS | 1 Piece(s) | 5 Day(s) | 10 | 32 | Stainless Steel | No | 6.4 | ||
฿ 253.63 | HANDWHEELS | 1 Piece(s) | 7 Day(s) | 10 | 36 | Steel | Black Oxide Coating | 6.4 | ||
฿ 356.52 | HANDWHEELS | 1 Piece(s) | 7 Day(s) | 10 | 36 | Stainless Steel | No | 6.4 | ||
฿ 308.87 | HANDWHEELS | 1 Piece(s) | 7 Day(s) | 10 | 40 | Steel | Black Oxide Coating | 6.4 | ||
฿ 365.11 | HANDWHEELS | 1 Piece(s) | 7 Day(s) | 10 | 40 | Stainless Steel | No | 6.4 | ||
฿ 365.36 | HANDWHEELS | 1 Piece(s) | 7 Day(s) | 10 | 45 | Steel | Black Oxide Coating | 6.4 | ||
฿ 451.22 | HANDWHEELS | 1 Piece(s) | 7 Day(s) | 10 | 45 | Stainless Steel | No | 6.4 | ||
฿ 522.58 | HANDWHEELS | 1 Piece(s) | 7 Day(s) | 10 | 52 | Steel | Black Oxide Coating | 6.4 | ||
฿ 560.01 | HANDWHEELS | 1 Piece(s) | 7 Day(s) | 10 | 52 | Stainless Steel | No | 6.4 |
Loading...
Types of Handle | Related Components | Mounting Section Hole Drilling | Round hole (through hole) | Set Screw Thread Machining | No |
---|
How can we improve?
How can we improve?