(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]·OG-M type grip. ·Grip material is polyamide.
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Mounting Section Material | Mounting Section Surface Treatment | Nominal of Thread | Full Length R (mm) | Grip thickness D (mm) | Grip length (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 276.23 ฿ 138.50 | LEVERS | 1 Piece(s) | Same day | 10 | [Steel] Steel | [Chrome Plating] Hard Chrome Plating | M6 | 63 | 20 | 31 | ||
฿ 296.30 ฿ 141.48 | LEVERS | 1 Piece(s) | Same day | 10 | Stainless Steel | No | M6 | 63 | 20 | 31 | ||
฿ 296.44 | LEVERS | 1 Piece(s) | Same day | 10 | [Steel] Steel | [Chrome Plating] Hard Chrome Plating | M6 | 80 | 20 | 31 | ||
฿ 305.79 ฿ 171.64 | LEVERS | 1 Piece(s) | Same day | 10 | Stainless Steel | No | M6 | 80 | 20 | 31 | ||
฿ 286.73 ฿ 149.42 | LEVERS | 1 Piece(s) | Same day | 10 | [Steel] Steel | [Chrome Plating] Hard Chrome Plating | M6 | 100 | 20 | 31 | ||
฿ 337.97 | LEVERS | 1 Piece(s) | 5 Day(s) | 10 | Stainless Steel | No | M6 | 100 | 20 | 31 | ||
฿ 328.00 | LEVERS | 1 Piece(s) | 12 Day(s) | 10 | [Steel] Steel | [Chrome Plating] Hard Chrome Plating | M8 | 80 | 26 | 42 | ||
฿ 459.41 | LEVERS | 1 Piece(s) | 5 Day(s) | 10 | Stainless Steel | No | M8 | 80 | 26 | 42 | ||
฿ 474.67 ฿ 249.11 | LEVERS | 1 Piece(s) | Same day | 10 | [Steel] Steel | [Chrome Plating] Hard Chrome Plating | M8 | 100 | 26 | 42 | ||
฿ 435.85 | LEVERS | 1 Piece(s) | 5 Day(s) | 10 | Stainless Steel | No | M8 | 100 | 26 | 42 | ||
฿ 383.00 ฿ 264.12 | LEVERS | 1 Piece(s) | Same day | 10 | [Steel] Steel | [Chrome Plating] Hard Chrome Plating | M8 | 125 | 26 | 42 | ||
฿ 514.55 | LEVERS | 1 Piece(s) | 5 Day(s) | 10 | Stainless Steel | No | M8 | 125 | 26 | 42 | ||
฿ 397.38 | LEVERS | 1 Piece(s) | 5 Day(s) | 10 | [Steel] Steel | [Chrome Plating] Hard Chrome Plating | M10 | 100 | 33 | 54 | ||
฿ 556.41 | LEVERS | 1 Piece(s) | 5 Day(s) | 10 | Stainless Steel | No | M10 | 100 | 33 | 54 | ||
฿ 460.00 | LEVERS | 1 Piece(s) | 10 Day(s) | 10 | [Steel] Steel | [Chrome Plating] Hard Chrome Plating | M10 | 125 | 33 | 54 | ||
฿ 636.54 | LEVERS | 1 Piece(s) | 5 Day(s) | 10 | Stainless Steel | No | M10 | 125 | 33 | 54 | ||
฿ 525.24 | LEVERS | 1 Piece(s) | 12 Day(s) | 10 | [Steel] Steel | [Chrome Plating] Hard Chrome Plating | M10 | 160 | 33 | 54 | ||
฿ 809.53 | LEVERS | 1 Piece(s) | 5 Day(s) | 10 | Stainless Steel | No | M10 | 160 | 33 | 54 | ||
฿ 619.20 ฿ 280.87 | LEVERS | 1 Piece(s) | Same day | 10 | [Steel] Steel | [Chrome Plating] Hard Chrome Plating | M12 | 125 | 38 | 68 | ||
฿ 781.08 | LEVERS | 1 Piece(s) | 5 Day(s) | 10 | Stainless Steel | No | M12 | 125 | 38 | 68 | ||
฿ 609.09 ฿ 289.14 | LEVERS | 1 Piece(s) | Same day | 10 | [Steel] Steel | [Chrome Plating] Hard Chrome Plating | M12 | 160 | 38 | 68 | ||
฿ 863.06 | LEVERS | 1 Piece(s) | 7 Day(s) | 10 | Stainless Steel | No | M12 | 160 | 38 | 68 | ||
฿ 668.04 | LEVERS | 1 Piece(s) | 5 Day(s) | 10 | [Steel] Steel | [Chrome Plating] Hard Chrome Plating | M12 | 200 | 38 | 68 | ||
฿ 922.01 | LEVERS | 1 Piece(s) | 5 Day(s) | 10 | Stainless Steel | No | M12 | 200 | 38 | 68 |
Loading...
Types | Fixed Shape | Shape | Oval | Grip Material | Phenol |
---|---|---|---|---|---|
Grip surface | No | Mounting Method | Male thread |
How can we improve?
How can we improve?