(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Excellent chemical resistance. Excels in heat resistance and water resistance, and maintains high heat resistance and mechanical strength.
[Features]
• PEEK* is a thermoplastic super-engineering plastic offering excellent physical and chemical characteristics.
• Excellent chemical resistance.
• Virtually unaffected by chemicals other than concentrated sulfuric acid, concentrated nitric acid, and concentrated hydrogen fluoride.
• Product has superior heat resistance and water resistance properties and will maintain its strength in high temperatures.
• The product excels in abrasion resistance, shock resistance, and fatigue resistance.
• Heat resistance temperature: 180°C (UL certified temperature).
• Excellent flame retardancy that meets V-0 of UL standard 94.
• Suitable for chemical resistant applications such as FPD manufacturing equipment, semiconductor manufacturing equipment, printed circuit board etching equipment, metal surface treatment facilities and chemical plants.
• Suitable for heat resistant applications such as hot water pumps and chemical pumps.
• Suitable for electrical and electronic fields such as transformers, and computer equipment.
Part Number |
---|
SPE-1-R |
SPE-1-R-VA |
SPE-2-R |
SPE-2-R-VA |
SPE-3-R |
SPE-3-R-VA |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Nominal of Thread M1 | Pkg. / Vara | Length (mm) | Qty. of Pkg. (piece) |
---|---|---|---|---|---|---|---|---|---|---|
฿ 840.41 ฿ 496.51 | NBK PLASTIC SCREW | 1 Pack(s) | 5 Pieces Per Package | Same day | 1/8B(6A) | Pkg. | 8 | 5 | ||
฿ 267.48 ฿ 106.00 | NBK PLASTIC SCREW | 1 Piece(s) | Same day | 1/8B(6A) | Low Quantity | 8 | 1 | |||
฿ 1,054.78 | PLASTIC SCREW | 1 Pack(s) | 5 Pieces Per Package | 7 Day(s) | 1/4B(8A) | Pkg. | 11 | 5 | ||
฿ 353.42 | PLASTIC SCREW | 1 Piece(s) | 7 Day(s) | 1/4B(8A) | Low Quantity | 11 | 1 | |||
฿ 1,298.17 | PLASTIC SCREW | 1 Pack(s) | 5 Pieces Per Package | 5 Day(s) | 3/8B(10A) | Pkg. | 12 | 5 | ||
฿ 260.30 | PLASTIC SCREW | 1 Piece(s) | 7 Day(s) | 3/8B(10A) | Low Quantity | 12 | 1 |
Loading...
Connecting Shape | Plug | Connection Type | Pitch (Terminal) | Material | PEEK |
---|---|---|---|---|---|
Connection Thread Type M1 | R | Applicable Fluid | Water / Chemical | Type | Fitting |
Surface Treatment | No | Interior Resin Lining | No |
How can we improve?
How can we improve?