1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 5:00 21/4/2024 to 5:00 22/4/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน เมษายน 2567 | Notice holiday in April 2024 > คลิก

Slide Rail ( Auto Disconnect Type) (RS27S-A)

Slide Rail ( Auto Disconnect Type) (RS27S-A)
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 30/04/2024
Filter By :
Part Number :
  • From :
    ฿ 506.62/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

- Slide Rail (Auto Disconnect Type), RS27S-A series from IMAO CORPORATION.
- The overall length of the slide rail can be selected up to 500 mm.
- The travel length of slide rail can be selected up to 371 mm.
- Rated load of slide rail can be selected up to 260 N.
- The material of slide rail is made of SPCC.
- Comes with a rubber cushion for buffering stop.

Part Number
RS27S-200A
RS27S-250ASALE
RS27S-300A
RS27S-350A
RS27S-400A
RS27S-450A
RS27S-500A
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSStroke Lt
(mm)
Rail Length Ls
(mm)
Load Rating (N/Pair)
(N)
Stroke Ls [Classification]
(mm)
Load Rating (when using 2) [Classification]
(N)

฿ 506.62

SLIDE RAILS 1 Piece(s) 7 Day(s) 10116200260~150~300

฿ 506.99

฿ 364.73

SLIDE RAILS 1 Piece(s) Same day 10152250240~200~300

฿ 611.80

SLIDE RAILS 1 Piece(s) 7 Day(s) 10202300240~250~300

฿ 705.30

SLIDE RAILS 1 Piece(s) 7 Day(s) 10251350230~300~300

฿ 757.64

SLIDE RAILS 1 Piece(s) 7 Day(s) 10297400210~300~300

฿ 851.14

SLIDE RAILS 1 Piece(s) 7 Day(s) 10332450200~350~200

฿ 903.97

SLIDE RAILS 1 Piece(s) 7 Day(s) 10371500180~400~200

Loading...

  1. 1

Basic Information

Types Slide Shape Rail Material Steel Rail Stage Number 2
Height(mm) 9.5 Width(mm) 27 Rail Surface Treatment Gloss Chromate Treatment
Locking Mechanism No Removal and Refitting Allowed