(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Counterweighted for complete balance. The resin handle can even be used in operating temperatures of between -20°C and 110°C.
[Features]
· Pilot holes have already been machined.
· Counterweighted for complete balance.
· The strength of the material has been improved via the addition of glass fibers.
· Uses an RG type grip which can be removed with a hex wrench from the back side.
Types of Handle | Revolving Crank Handles | D(Ø) | 110 | Material of Handle Material | Phenol |
---|---|---|---|---|---|
Mounting Section Hole Drilling | Round hole (accuracy hole) | Grip | Presence | Grip Type | Rotation Type |
Surface of Handle | No | Grip Material | Phenol | Grip Surface | No |
H(mm) | 24 | D1(Ø) | 18 | d(Ø) | 12 |
Set Screw Thread Machining | No | Additional Work | No |
Please check the type/dimensions/specifications of the part BA110 in the Balanced Handle (BA) series.
How can we improve?
How can we improve?