(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Stainless-steel knob ideal for use with food processing machines, cleaning machines, etc.
[Features]
· Made from stainless steel.
· Longer knob improves usability.
[Applications]
· Excellent corrosion resistance, ideal for food processing machines and cleaning machines, etc.
LKN-SUS tapped outline drawing
LKN-T-SUS tapped through outline drawing
LKS-SUS stud outline drawing
Part Number | D | M | H | Lf | Weight (g) |
---|---|---|---|---|---|
LKN 3-SUS | 8 | M3 × 0.5 | 12 | 6 | 5 |
LKN 4-SUS | 10 | M4 × 0.7 | 14 | 8 | 10 |
LKN 5-SUS | 16 | M5 × 0.8 | 20 | 10 | 30 |
LKN 6-SUS | 20 | M6 × 1 | 24 | 12 | 55 |
LKN 8-SUS | 24 | M8 × 1.25 | 30 | 16 | 100 |
LKN10-SUS | 28 | M10 × 1.5 | 35 | 20 | 155 |
Part Number | D | M | H | Weight (g) |
---|---|---|---|---|
LKN 3T-SUS | 8 | M3 × 0.5 | 12 | 5 |
LKN 4T-SUS | 10 | M4 × 0.7 | 14 | 10 |
LKN 5T-SUS | 16 | M5 × 0.8 | 20 | 30 |
LKN 6T-SUS | 20 | M6 × 1 | 24 | 55 |
LKN 8T-SUS | 24 | M8 × 1.25 | 30 | 95 |
LKN10T-SUS | 28 | M10 × 1.5 | 35 | 150 |
Part Number | D | M | H | L | Weight (g) |
---|---|---|---|---|---|
LKS 3X10-SUS | 8 | M 3 × 0.5 | 12 | 10 | 5 |
LKS 4X10-SUS | 10 | M 4 × 0.7 | 14 | 10 | 9 |
LKS 4X17-SUS | 17 | 10 | |||
LKS 5X10-SUS | 16 | M 5 × 0.8 | 20 | 10 | 33 |
LKS 5X15-SUS | 15 | 34 | |||
LKS 5X20-SUS | 20 | 35 | |||
LKS 6X15-SUS | 20 | M 6 × 1 | 24 | 15 | 61 |
LKS 6X20-SUS | 20 | 62 | |||
LKS 6X25-SUS | 25 | 63 | |||
LKS 6X30-SUS | 30 | 64 | |||
LKS 8X20-SUS | 24 | M 8 × 1.25 | 30 | 20 | 113 |
LKS 8X25-SUS | 25 | 115 | |||
LKS 8X30-SUS | 30 | 117 | |||
LKS10X25-SUS | 28 | M10 × 1.5 | 35 | 25 | 179 |
LKS10X30-SUS | 30 | 182 | |||
LKS10X40-SUS | 40 | 188 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Mounting Section Diameter (mm) and/or Diameter | Mounting Section Type | Mounting Section Length L (mm) | Male Tip Machining | Female Thread, Round hole processing | Main Body Outer Diameter D (Ø) | Main Body Height H (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 226.80 ฿ 120.73 | KNOBS | 1 Piece(s) | Same day | 10 | M3 | Female Thread | 6 | - | Blind Hole | 8 | 12 | ||
฿ 198.17 ฿ 119.56 | KNOBS | 1 Piece(s) | Same day | 10 | M3 | Female Thread | 12 | - | Through | 8 | 12 | ||
฿ 215.72 | KNOBS | 1 Piece(s) | 5 Day(s) | 10 | M4 | Female Thread | 8 | - | Blind Hole | 10 | 14 | ||
฿ 206.56 ฿ 137.75 | KNOBS | 1 Piece(s) | Same day | 10 | M4 | Female Thread | 14 | - | Through | 10 | 14 | ||
฿ 189.59 ฿ 100.14 | KNOBS | 1 Piece(s) | Same day | 10 | M5 | Female Thread | 10 | - | Blind Hole | 16 | 20 | ||
฿ 189.59 ฿ 106.70 | KNOBS | 1 Piece(s) | Same day | 10 | M5 | Female Thread | 20 | - | Through | 16 | 20 | ||
฿ 273.21 ฿ 164.04 | KNOBS | 1 Piece(s) | Same day | 10 | M6 | Female Thread | 12 | - | Blind Hole | 20 | 24 | ||
฿ 251.27 ฿ 155.18 | KNOBS | 1 Piece(s) | Same day | 10 | M6 | Female Thread | 24 | - | Through | 20 | 24 | ||
฿ 326.78 ฿ 210.90 | KNOBS | 1 Piece(s) | Same day | 10 | M8 | Female Thread | 16 | - | Blind Hole | 24 | 30 | ||
฿ 321.74 ฿ 169.33 | KNOBS | 1 Piece(s) | Same day | 10 | M8 | Female Thread | 30 | - | Through | 24 | 30 | ||
฿ 460.90 | KNOBS | 1 Piece(s) | 5 Day(s) | 10 | M10 | Female Thread | 20 | - | Blind Hole | 28 | 35 | ||
฿ 460.21 ฿ 240.23 | KNOBS | 1 Piece(s) | Same day | 10 | M10 | Female Thread | 35 | - | Through | 28 | 35 | ||
฿ 277.95 ฿ 146.12 | KNOBS | 1 Piece(s) | Same day | 10 | M3 | Male thread | 10 | No | - | 8 | 12 | ||
฿ 339.14 | KNOBS | 1 Piece(s) | Same day | 10 | M4 | Male thread | 10 | No | - | 10 | 14 | ||
฿ 309.99 | KNOBS | 1 Piece(s) | 5 Day(s) | 10 | M4 | Male thread | 17 | No | - | 10 | 14 | ||
฿ 290.57 ฿ 187.80 | KNOBS | 1 Piece(s) | Same day | 10 | M5 | Male thread | 10 | No | - | 16 | 20 | ||
฿ 298.41 | KNOBS | 1 Piece(s) | 5 Day(s) | 10 | M5 | Male thread | 15 | No | - | 16 | 20 | ||
฿ 317.29 | KNOBS | 1 Piece(s) | 5 Day(s) | 10 | M5 | Male thread | 20 | No | - | 16 | 20 | ||
฿ 382.97 ฿ 202.86 | KNOBS | 1 Piece(s) | Same day | 10 | M6 | Male thread | 15 | No | - | 20 | 24 | ||
฿ 408.52 | KNOBS | 1 Piece(s) | 5 Day(s) | 10 | M6 | Male thread | 20 | No | - | 20 | 24 | ||
฿ 448.18 | KNOBS | 1 Piece(s) | 5 Day(s) | 10 | M6 | Male thread | 25 | No | - | 20 | 24 | ||
฿ 452.66 ฿ 262.63 | KNOBS | 1 Piece(s) | Same day | 10 | M6 | Male thread | 30 | No | - | 20 | 24 | ||
฿ 522.59 | KNOBS | 1 Piece(s) | 5 Day(s) | 10 | M8 | Male thread | 20 | No | - | 24 | 30 | ||
฿ 555.15 | KNOBS | 1 Piece(s) | 5 Day(s) | 10 | M8 | Male thread | 25 | No | - | 24 | 30 | ||
฿ 640.12 | KNOBS | 1 Piece(s) | 5 Day(s) | 10 | M8 | Male thread | 30 | No | - | 24 | 30 | ||
฿ 819.04 | KNOBS | 1 Piece(s) | 5 Day(s) | 10 | M10 | Male thread | 25 | No | - | 28 | 35 | ||
฿ 734.05 | KNOBS | 1 Piece(s) | 7 Day(s) | 10 | M10 | Male thread | 30 | No | - | 28 | 35 | ||
฿ 811.86 | KNOBS | 1 Piece(s) | 7 Day(s) | 10 | M10 | Male thread | 40 | No | - | 28 | 35 |
Loading...
Main Body Type | Round shape | Main Body Material | Stainless Steel | Types of round-shaped | Cylindrical Shape |
---|---|---|---|---|---|
Mounting Section Material | Stainless Steel | 4-side finish | Knurling | Additional Function | No |
Main Body Surface Treatment | No | Mounting Section Surface Treatment | No | Main Body Color | Silver |
How can we improve?
How can we improve?