1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Flanged Hex Socket Head Screw Plug SPN-L

Flanged Hex Socket Head Screw Plug SPN-L
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 130.80/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Screw plug with high hydraulic specifications.
[Features]
· Metric fine thread and parallel pipe thread are both available as standard.
[Applications]
· Hydraulic equipment / pneumatic equipment / general industrial machinery.

 
Part Number
SPN-1-LSALE
SPN-2-LSALE
SPN-3-L
SPN-4-L
SPN-6-LSALE
SPN-8-LSALE
SPN-10-L
SPN-M10-L
SPN-M12-LSALE
SPN-M14-L
SPN-M16-LSALE
SPN-M18-LSALE
SPN-M22-L
SPN-M27-L
SPN-M33-L
SPN-M42-L
SPN-M48-L
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipNominal of Thread (M) Nominal of Thread (G) Length
(mm)

฿ 212.84

฿ 83.26

NBK HEXAGON SOCKET SCREW PLUG 1 Piece(s) Same day -1/88

฿ 173.98

฿ 105.15

NBK HEXAGON SOCKET SCREW PLUG 1 Piece(s) Same day -1/412

฿ 231.25

NBK HEXAGON SOCKET SCREW PLUG 1 Piece(s) Same day -3/812

฿ 293.04

NBK HEXAGON SOCKET SCREW PLUG 1 Piece(s) Same day -1/214

฿ 424.06

฿ 268.01

NBK HEXAGON SOCKET SCREW PLUG 1 Piece(s) Same day -3/416

฿ 758.31

฿ 453.24

NBK HEXAGON SOCKET SCREW PLUG 1 Piece(s) Same day -116

฿ 1,232.06

HEXAGON SOCKET SCREW PLUG 1 Piece(s) 7 Day(s) -1 1/416

฿ 130.80

NBK HEXAGON SOCKET SCREW PLUG 1 Piece(s) Same day 10-8

฿ 176.59

฿ 88.58

NBK HEXAGON SOCKET SCREW PLUG 1 Piece(s) Same day 12-12

฿ 188.78

HEXAGON SOCKET SCREW PLUG 1 Piece(s) 7 Day(s) 14-12

฿ 229.86

฿ 119.89

NBK HEXAGON SOCKET SCREW PLUG 1 Piece(s) Same day 16-12

฿ 245.96

฿ 128.12

NBK HEXAGON SOCKET SCREW PLUG 1 Piece(s) Same day 18-12

฿ 334.11

HEXAGON SOCKET SCREW PLUG 1 Piece(s) 5 Day(s) 22-14

฿ 464.14

HEXAGON SOCKET SCREW PLUG 1 Piece(s) 7 Day(s) 27-16

฿ 682.70

HEXAGON SOCKET SCREW PLUG 1 Piece(s) 7 Day(s) 33-16

฿ 1,292.17

HEXAGON SOCKET SCREW PLUG 1 Piece(s) 7 Day(s) 42-16

฿ 1,765.82

HEXAGON SOCKET SCREW PLUG 1 Piece(s) 5 Day(s) 48-16

Loading...

  1. 1

Basic Information

Shape Flanged Mounting Hole Shape Hex Socket Material SUM22L
Surface Treatment Trivalent Chromate Pkg. / Vara Low Quantity Oil Seals material NBR (Black)