1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 5:00 21/4/2024 to 5:00 22/4/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน เมษายน 2567 | Notice holiday in April 2024 > คลิก

Screw Adapter (Thread Diameter Changing Type)_SAD-SD

Screw Adapter (Thread Diameter Changing Type)_SAD-SD
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 192.05/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Combines with female threaded products such as levers and knobs, allowing them to be used as levers and knobs with non-standard thread diameters.
· For screw fixing, use pin stop or`anaerobic adhesive.
· Pinning is recommended when combining with a lever and/or knob and performing repeated tightening.
· With retaining ring, Thread length can be accurately set with retaining ring.
· The manufacturer will ship a combination of screw adapter and lever/knob if required.
· Custom screw length can be ordered.
· Screw adapters are available in all sorts of variations

 
Part Number
SADS-M8-M6X12-SD
SADS-M8-M10X20-SD
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipThread Diameter2 Length L1 Thread Diameter2 M1

฿ 192.05

CLAMPING SCREWS / BOLTS 1 Piece(s) 5 Day(s) 126

฿ 231.38

CLAMPING SCREWS / BOLTS 1 Piece(s) 5 Day(s) 2010

Loading...

  1. 1

Basic Information

Type Complete thread Material Stainless Steel Screw Type Coarse
Thread Diameter1 M 8 Thread Pitch 1.25 Type Thread Dia.