1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 5:00 21/4/2024 to 5:00 22/4/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน เมษายน 2567 | Notice holiday in April 2024 > คลิก

Manual valve lever type 3-position 5-port

Manual valve lever type 3-position 5-port
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 5,080.93/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Operates reliably, simple configuration with few failures, compact and lightweight. Note: CAD data of this series is being revised. Please wait till the corrections are done.

[Features]
· Uses diaphragm construction that enables quick and sharp switching peculiar to this type. The valve seat is also reliable.
· An extremely simple structure and a poppet type seat method ensures freedom from galling even if a certain amount of dust intrudes inside.
· Moreover, it will not stick even after being left unused for long periods.
· No sliding parts, so lubrication is unnecessary.
· No breakdown problems due to inadequate lubrication.
· This structure ensures operations without a hitch, no matter what the mounting direction is.
· An original compact design, and a light aluminum alloy body.
· Operation of double acting air cylinders and air grippers in the natural position, the air cylinder and air gripper are in the free condition, and can be operated manually).
· A vacuum valve is available

 
Part Number
2503-4H
250-4HSALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipPlumbing Thread Nominal

฿ 5,680.30

SPECIAL TYPE VALVE 1 Piece(s) 11 Day(s) 3/8

฿ 5,080.93

฿ 3,049.07

SPECIAL TYPE VALVE 1 Piece(s) Same day 1/4

Loading...

  1. 1

Basic Information

Main Body Shape Block vertical-type Number of Ports 5-Port Number of Positions and Valve Function 3 Position Exhaust Center
Switching Operation Manual Lever Pipe Port Type Rc(R) Plumbing Type and Direction Direct bottom
Effective Sectional Area(mm2) 15 Mounting Method Bottom Exhaust Method Independent Exhaust
Color of the operation part Black Options of Holding Mechanism No