1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน เมษายน 2567 | Notice holiday in April 2024 > คลิก

Mechanically Operated Valve, Micro Valve

Mechanically Operated Valve, Micro Valve
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 978.39/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A manual valve that promotes space-saving due to its compact body and free mounting posture.
[Features]
· There is little change in operating force from low pressure to high pressure and there is no neutral position.
· Smooth switching between A port and R port.
[Applications]
· Compatible with pneumatic equipment and production lines in a wide range of industries.

 
Part Number
KMC
KMC-2
KMC-2-11
KMC-11
KMC-11-60
KMC-60
KMO
KMO-2
KMO-2-11
KMO-11
KMO-11-60
KMO-60
KMP
KMP-2
KMP-2-11
KMP-11
KMP-11-60
KMP-60
KMR
KMR-2
KMR-2-11
KMR-11
KMR-11-60
KMR-60
KMS
KMS-2
KMS-2-11
KMS-11
KMS-11-60
KMS-60
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipNumber of Ports Number of Positions and Valve Function Plunger Type Exhaust Method 3 (R) port fitting option

฿ 1,114.29

VACUUM VALVE 1 Piece(s) 3 Day(s) 3-Port2-position Normally ClosedRoller LeverIndependent ExhaustNo

฿ 1,114.29

VACUUM VALVE 1 Piece(s) 3 Day(s) 2-Port2-position Normally ClosedRoller Lever-No

฿ 1,153.75

SPECIAL TYPE VALVE 1 Piece(s) 11 Day(s) 2-Port2-position Normally OpenRoller Lever-No

฿ 1,167.61

VACUUM VALVE 1 Piece(s) 11 Day(s) 3-Port2-position Normally OpenRoller LeverIndependent ExhaustNo

฿ 1,153.75

SPECIAL TYPE VALVE 1 Piece(s) 11 Day(s) 3-Port2-position Normally OpenRoller LeverIndependent ExhaustWith fittings

฿ 1,153.75

SPECIAL TYPE VALVE 1 Piece(s) 11 Day(s) 3-Port2-position Normally ClosedRoller LeverIndependent ExhaustWith fittings

฿ 1,415.54

VACUUM VALVE 1 Piece(s) 11 Day(s) 3-Port2-position Normally ClosedUnidirectional Operation Roller LeverIndependent ExhaustNo

฿ 1,385.09

SPECIAL TYPE VALVE 1 Piece(s) 11 Day(s) 2-Port2-position Normally ClosedUnidirectional Operation Roller Lever-No

฿ 1,385.09

SPECIAL TYPE VALVE 1 Piece(s) 11 Day(s) 2-Port2-position Normally OpenUnidirectional Operation Roller Lever-No

฿ 1,385.09

SPECIAL TYPE VALVE 1 Piece(s) 11 Day(s) 3-Port2-position Normally OpenUnidirectional Operation Roller LeverIndependent ExhaustNo

฿ 1,385.09

SPECIAL TYPE VALVE 1 Piece(s) 11 Day(s) 3-Port2-position Normally OpenUnidirectional Operation Roller LeverIndependent ExhaustWith fittings

฿ 1,385.09

SPECIAL TYPE VALVE 1 Piece(s) 11 Day(s) 3-Port2-position Normally ClosedUnidirectional Operation Roller LeverIndependent ExhaustWith fittings

฿ 978.39

SPECIAL TYPE VALVE 1 Piece(s) 11 Day(s) 3-Port2-position Normally ClosedPinIndependent ExhaustNo

฿ 978.39

SPECIAL TYPE VALVE 1 Piece(s) 11 Day(s) 2-Port2-position Normally ClosedPin-No

฿ 978.39

SPECIAL TYPE VALVE 1 Piece(s) 11 Day(s) 2-Port2-position Normally OpenPin-No

฿ 978.39

SPECIAL TYPE VALVE 1 Piece(s) 11 Day(s) 3-Port2-position Normally OpenPinIndependent ExhaustNo

฿ 978.39

SPECIAL TYPE VALVE 1 Piece(s) 11 Day(s) 3-Port2-position Normally OpenPinIndependent ExhaustWith fittings

฿ 978.39

SPECIAL TYPE VALVE 1 Piece(s) 11 Day(s) 3-Port2-position Normally ClosedPinIndependent ExhaustWith fittings

฿ 1,598.05

VACUUM VALVE 1 Piece(s) 12 Day(s) 3-Port2-position Normally ClosedRollerIndependent ExhaustNo

฿ 1,656.74

SPECIAL TYPE VALVE 1 Piece(s) 3 Day(s) 2-Port2-position Normally ClosedRoller-No

฿ 1,642.16

SPECIAL TYPE VALVE 1 Piece(s) 11 Day(s) 2-Port2-position Normally OpenRoller-No

฿ 1,642.16

SPECIAL TYPE VALVE 1 Piece(s) 11 Day(s) 3-Port2-position Normally OpenRollerIndependent ExhaustNo

฿ 1,642.16

SPECIAL TYPE VALVE 1 Piece(s) 11 Day(s) 3-Port2-position Normally OpenRollerIndependent ExhaustWith fittings

฿ 1,642.16

SPECIAL TYPE VALVE 1 Piece(s) 11 Day(s) 3-Port2-position Normally ClosedRollerIndependent ExhaustWith fittings

฿ 1,344.08

VACUUM VALVE 1 Piece(s) 3 Day(s) 3-Port2-position Normally ClosedStraightIndependent ExhaustNo

฿ 1,388.19

SPECIAL TYPE VALVE 1 Piece(s) 11 Day(s) 2-Port2-position Normally ClosedStraight-No

฿ 1,388.19

SPECIAL TYPE VALVE 1 Piece(s) 11 Day(s) 2-Port2-position Normally OpenStraight-No

฿ 1,388.19

SPECIAL TYPE VALVE 1 Piece(s) 11 Day(s) 3-Port2-position Normally OpenStraightIndependent ExhaustNo

฿ 1,388.19

SPECIAL TYPE VALVE 1 Piece(s) 11 Day(s) 3-Port2-position Normally OpenStraightIndependent ExhaustWith fittings

฿ 1,388.19

SPECIAL TYPE VALVE 1 Piece(s) 11 Day(s) 3-Port2-position Normally ClosedStraightIndependent ExhaustWith fittings

Loading...

  1. 1

Basic Information

Main Body Shape Micro Shape Switching Operation Plunger Pipe Port Type Rc(R)
Plumbing Thread Nominal 1/8 Plumbing Type and Direction Direct side Effective Sectional Area(mm2) 1.8
Mounting Method Side surface Color of the operation part Silver Options of Holding Mechanism No

Frequently Asked Questions (FAQ)

Question: What else is required other than the main unit?
Answer: A joint and a joint tube are required.