(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Operates reliably, simple configuration with few failures, compact and lightweight. Note: CAD data of this series is being revised. Please wait till the corrections are done.
Part Number |
---|
2503C |
2503C-2-11 |
2503C-11 |
250C |
250C-2 |
250C-2-11 |
250C-11 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Number of Ports | Number of Positions and Valve Function | Plumbing Thread Nominal | Exhaust Method | Specification Options |
---|---|---|---|---|---|---|---|---|---|---|
฿ 3,031.72 | SPECIAL TYPE VALVE | 1 Piece(s) | 12 Day(s) | 3-Port | 2-position Normally Closed | 3/8 | Independent Exhaust | - | ||
฿ 3,021.79 | SPECIAL TYPE VALVE | 1 Piece(s) | 11 Day(s) | 2-Port | 2-position Normally Open | 3/8 | - | Normally Open | ||
฿ 3,021.79 | SPECIAL TYPE VALVE | 1 Piece(s) | 11 Day(s) | 3-Port | 2-position Normally Open | 3/8 | Independent Exhaust | Normally Open | ||
฿ 3,023.97 | SPECIAL TYPE VALVE | 1 Piece(s) | 3 Day(s) | 3-Port | 2-position Normally Closed | 1/4 | Independent Exhaust | - | ||
฿ 3,012.49 | SPECIAL TYPE VALVE | 1 Piece(s) | 11 Day(s) | 2-Port | 2-position Normally Closed | 1/4 | - | - | ||
฿ 3,012.49 | SPECIAL TYPE VALVE | 1 Piece(s) | 11 Day(s) | 2-Port | 2-position Normally Open | 1/4 | - | Normally Open | ||
฿ 3,012.49 | SPECIAL TYPE VALVE | 1 Piece(s) | 11 Day(s) | 3-Port | 2-position Normally Open | 1/4 | Independent Exhaust | Normally Open |
Loading...
Main Body Shape | Block vertical-type | Switching Operation | Roller Cam Shape | Pipe Port Type | Rc(R) |
---|---|---|---|---|---|
Plumbing Type and Direction | Direct bottom | Effective Sectional Area(mm2) | 15 | Mounting Method | Bottom |
Color of the operation part | Silver | Options of Holding Mechanism | No |
How can we improve?
How can we improve?