(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
An Ultra-fine Tube Of Outer Diameter φ1.8, Minimum Bending Radius 4mm
Type | Straight | Cutting Service Usage | No | Outer Dia. D(Ø) | 1.8 |
---|---|---|---|---|---|
O.D. [Distinction] | ~2 | Inner Dia. d(Ø) | 1 | Material | Urethane |
I.D. [Distinction] | 1 or Less | Applicable Fluid | Compressed Air | Operating Environment | Clean circumstance / Antistatic / Vacuum |
Number of Core(Core) | 1 | Material, Urethane | Conductive urethan | Minimum Bending Radius(mm) | 2 |
Operating Temperature Range (when using air)(°C) | -10::60 | Operating Pressure Range (when using air)(MPa) | -0.1::0.7 | Length M(m) | 20 |
Please check the type/dimensions/specifications of the part UP-9102-20-W-F1-P80 in the UP-9102-F1 Series for Air Fiber Dedicated Fitting Clean Type series.
Part Number |
---|
UP-9102-20-C-F1-P80 |
UP-9102-20-CB-F1-P80 |
UP-9102-20-CG-F1-P80 |
UP-9102-20-F1-P80 |
UP-9102-20-R-F1-P80 |
UP-9102-20-Y-F1-P80 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Color |
---|---|---|---|---|---|
฿ 3,717.42 | 1 Piece(s) | 60 Day(s) | [Transparent (including non-white colors)] Transparency | ||
฿ 3,717.42 | 1 Piece(s) | 60 Day(s) | [Transparent (including non-white colors)] Transparent Blue | ||
฿ 3,683.61 | 1 Piece(s) | 60 Day(s) | [Transparent (including non-white colors)] Transparent Green | ||
฿ 3,683.61 | 1 Piece(s) | 60 Day(s) | Black | ||
฿ 3,683.61 | 1 Piece(s) | 60 Day(s) | Red | ||
฿ 3,683.61 | 1 Piece(s) | 60 Day(s) | Yellow |
How can we improve?
How can we improve?