(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
- Pulse Jet Control Pilot-Operated Type 2 Port Valve PD3/PDV3 Series from CKD.
- High durability: Urethane diaphragm realizes high durability by adopting a spring-less wear resistant structure.
- Maintainability: Integrated urethane diaphragm is easy to replace.
- Operation method: Air operated (PD3 type) and With solenoid valve (PDV3)
- Working fluid is Air (no corrosive gas).
- Port size can be selected into 4 sizes, 20A, 25A, 40A, or 40A-RC.
Type | Electromagnetic Valve | Application | Single Item Operating | Number of Ports | 2-port valve |
---|---|---|---|---|---|
Mounting Orientation | Direct | Specifications | Standard / Oil-Free | Number of Solenoids | Single |
Switching Type | 2-position Normally Closed | Status at Power Off | Self-reset(differential pressure return) | Pipe Port Type | Rc |
Plumbing | Direct piping | Driving Type | Pilot-Operated Poppet | Seal Type | Soft seal |
Pilot Air Supply | External Parts | Manual Equipment | No |
Please check the type/dimensions/specifications of the part PDV3-25A-2G-DC24V in the Pulse Jet Control Pilot-Operated Type 2 Port Valve PD3/PDV3 Series series.
Part Number |
---|
PDV3-20A-2E-AC100V |
PDV3-20A-2E-AC200V |
PDV3-20A-2E-DC24V |
PDV3-25A-2H-AC100V |
PDV3-25A-2H-AC200V |
PDV3-25A-2H-DC24V |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Voltage | Plumbing Thread Nominal | CV Value | Seal Material |
---|---|---|---|---|---|---|---|---|
฿ 2,710.45 | 1 Piece(s) | 11 Day(s) | AC100V | 3/4 | 11 | Urethane rubber | ||
฿ 2,717.30 | 1 Piece(s) | Quote | AC200V | 3/4 | 11 | Urethane rubber | ||
฿ 2,717.30 | 1 Piece(s) | Quote | DC24V | 3/4 | 11 | Urethane rubber | ||
฿ 3,134.33 | 1 Piece(s) | Quote | AC100V | 1 | 18 | Urethane rubber | ||
฿ 3,134.33 | 1 Piece(s) | Quote | AC200V | 1 | 18 | Urethane rubber | ||
฿ 3,134.33 | 1 Piece(s) | Quote | DC24V | 1 | 18 | Urethane rubber |
How can we improve?
How can we improve?